Compatibility Matrix

Several GE Vernova products work with Web HMI to provide real-time and historical data.

Important:
  • It is recommended that you do not run another server on the same machine as Web HMI.
  • When using multiple servers, such as iFIX, Workflow, and Web HMI, the time must be synchronized among the servers.
GE Vernova ProductRequired Version
CIMPLICITY
  • CIMPLICITY 10.0 with SIM 3
  • CIMPLICITY 10.0 with SIM 2
  • CIMPLICITY 10.0 with SIM 1
  • CIMPLICITY 10.0
iFIX
  • iFIX 5.9
  • iFIX 5.8 with iFIX58_SP2 and SIMs iFIX58_HPDynamos_001, iFIX58_ExportJSON_002, and iFIX58_Blocks_001
Historian Client Tools
  • Historian 7.0 SP5
  • Historian 7.0 SP1
  • Historian 6.0 SP1 with SIM 5
  • Historian 5.5 with SIM 29
Workflow
  • Workflow 2.6