Release Notes
This topic provides a list of product changes released for Plant Applications.
Plant Applications Installation Changes
Description | Tracking ID |
---|---|
The Plant Application Installer now has now become for more simpler. You can now:
|
F51690 |
The Plant Application Web Client installer is now rebranded as:
Note: By default, both Standard and Enterprise versions of
Plant Application Servers install both Process and Discrete
applications. If you want to disable the Discrete applications,
use the utility provided by the installer to disable the
Discrete applications. |
F54118 |
Centralized configuration to serve all properties from the server, for UI and as well as services. All the common properties in the Enterprise and Standard web client are now moved into one configuration file that makes easier for configuration. This file also includes the Historian configurations. | F54420 |
The Plant Applications Enterprise (Docker) Web Client installer is simplified by bundling all the pre-requisites into the installer (Python, Ansible, Third part images). The only pre-requisites required now are Docker Engine, Docker Swarm, and Docker Compose. A silientinstaller.yml file is introduced to input all the required inputs and credentials. This file must be updated first before starting the installer. | F55137 |
Plant Applications Enterprise Web Client stack is now split into multiple stacks that makes easy to restart the required stack without restarting the full stack. This brings a capability of less down time in restarting the services or applying the patches and upgrades. | F55338 |
The Master control service is introduced in the Standard Web Client to start the required services in a proper order or modify all services to retry if they fail to find their dependencies. | F57264 |
As part of the installer simplification, Zookeeper and Kafka are now part of the Web Client installers. | F51622 |
The Plant Application Enterprise Web Client installer is updated to support AWS load balancer to overcome port issues. It is now easy to deploy in AWS load balancer environment with minimum manual configurations. | F52867 |
Application-Wide Changes
Description | Tracking ID |
---|---|
Enabled support for over/under production of non-serialized
products using material properties. The minimum and maximum allowed
over/under production quantities for a material are calculated based
on the values of the property definitions added to the Material
Import property group:
This feature is applicable to Unit Operations and Work Queue. Previously for a specific operation, if all the lots in a work order were on hold, it was indicated with a clocked on status. This has been aligned to show the on hold status for such an operation. |
F52968 |
The comments feature in Plant Applications is enhanced to provide
additional functionality for handling images and videos.
This feature update applies to Unit Operations, Work Queue, Work Order Manager, and Receiving Inspection. |
F53563 |
You can now specify if an operation is Optional. These Optional operations have the same configuration of any operation. However, you can configure an operation as optional and allow execution to Skip these operations. To support this feature, Unit Operations, Work Queue, Work Order Manager, and Route Editor applications have been enhanced for you to configure Optional operations and ability to Skip these operations during execution. | F32750 |
New Language Support:
|
F55231 |
Plant Applications Client now supports four new languages: Hebrew, Vietnamese, Bosnian, and CZECH. | US461770 |
Activities
Description | Tracking ID |
---|---|
In addition to quartile and whisker charts, you can now analyze
variable data using any of the following Statistical Process Control
(SPC) charts, which help determine if a process is stable and predictable:
|
F55292 |
Previously, open activities were sorted in an ascending order by
default. As a result, the newly created activities were sent to the
bottom of the list. Also, if maxRecordsToFetch
was less than the total number of open activities in the database,
the newly created activities remained hidden due to the sorting
order. This issue has been addressed by enabling the default sorting
of the Due In column in a descending order
when the open activities are loaded onto the page. A static message label is also introduced on the Open page to inform on the number of displayed activities from the total number of open activities available in the database. This message is shown only when the displayed open activity records are less than the records available in the database. The number of records to display on the Open page is configured in the maxRecordsToFetch property in the app.properties.json file. If you have installed Plant Applications Web Client using Docker, this file is located in the Plant Applications installation folder/PlantApplicationsDocker/plantapps-universal-client/activities folder. Otherwise, this file is located in the <Plant Applications installation folder>\PlantApplicationsWebClient\NodeUIApp\activities-app\assets folder. |
US425802, US433997 |
Plant Applications Web Client now supports the Electronic
Signature functionality for autolog variables. This new
functionality provides a highly secure environment by requiring that
operators or supervisors electronically "sign" for all database
process changes resulting from modifying the Autolog variable
values. Electronic signatures are the computer-generated, legally
binding equivalents of handwritten signatures. They uniquely
identify the Performer making the change and can optionally
require the electronic signature of Verifier to verify the
change. In Plant Applications Administrator, an autolog variable can be configured for an electronic signature at two levels:
Note: Electronic Signature functionality is applicable to the
Activities, Unit Operator, and Work Queue applications. The
Electronic Signature window appears when modifying the autolog
variable values that are electronic signature enabled.
|
F42432 |
In the Activities application, in the Open page, a numeric counter in red has been added that indicates the number of overdue activities. You can select the numeric value to view all activities that are overdue. | US420543 |
When Activities are created based on the title, the order of the activity execution is based on the Activity Order defined in the Activity Order column in the Variable tab of Autolog Sheet in Plant Applications Administrator. By default, all activities created per title will have the Activity Order defined as zero. | F52401 |
Unit Operations
Description | Tracking ID |
---|---|
Previously, the available quantity to record was entered
manually. The application service variable
default_record_quantity_to_remaining_quantity
has been introduced to populate the available Record quantity by
default, if set to true . |
US414595 |
Work Queue
Description | Tracking ID |
---|---|
Previously, the available quantity to record was entered
manually. The application service variable
default_record_quantity_to_remaining_quantity
has been introduced to populate the available Record quantity by
default, if set to true . |
US414762 |
Analysis
Description | Tracking ID |
---|---|
Using the Analysis application, you can now:
|
US420545, US435438, US430542 |
Process Orders
Description | Tracking ID |
---|---|
The Process Application has been enhanced to:
|
F53699 F54195 |
As a supervisor, you now have the ability to change properties of the Process Order such as: scheduled quantity, path, status, and sequence. You can also view the Process Order stats such as: actual start/end time, actual good items, actual bad items, actual down time, and so on. | F51504 |
BOM Editor
Description | Tracking ID |
---|---|
A new application, BOM Editor, has been introduced. Using this application, you can create and maintain BOM Formulations. It allows you to create a BOM and add items to it. This new application displays all existing BOM formulations that you created through the Client. | F49938 |
Genealogy
Description | Tracking ID |
---|---|
A new application, Genealogy, has been introduced. Using this application, you can trace or track the real-time details of any serial/lot such as current status, location, initial and current quantities, what raw materials the serial/lot consumed, where the serial/lot was used, what triggered its execution, and how did it come to be manufactured in the MES. | F49938 |
My Machines
Description | Tracking ID |
---|---|
My Machines now provides two types of views: Exclusive and Inclusive. When you access the application, you can now see these two views in respective tabs.
|
F57354 |
ERP Integration Enhancements
For ERP Integration related changes or enhancements, refer to the Release Notes section in the ERP Integration Guide.
Known Issues and Limitations
Description | Tracking ID |
---|---|
In the Activities application, after selecting the Overdue Activities badge counter for filtering results, the badge counter is not updated with the newly added overdue activities. | DE145039 |
In the Work Order Manager application, the work order grid is not automatically updated with the newly created work orders. Workaround: You can manually reload the browser URL or refresh the page using the Refresh icon in the application to load the new work orders. |
DE145709 |
In the Unit Operations application, the work order table is not being automatically updated with the newly created work orders. Workaround: You can manually refresh the page to the new work orders. |
DE145711 |
The Web Client applications’ user interfaces displays more canvas (white space) at the bottom of the screen when you try to zoom-in or zoom-out in the browser. | DE128346 |
The Upload button in the Upload Document window is not activated when trying to paste a URL using the right-click + Paste function. Workaround: Use Ctrl + V for pasting the copied URL in the FILE NAME / URL * box instead of using the mouse for the right-click + Paste function. |
DE141990 |
The Router service is not starting after installing Plant Applications Server (when license is not already configured). Workaround. You must restart the router service again. |
DE141013 |
When you select an activity in the Complete tab, navigate to a random page, and then select the back button, the current page of the activity is not retained. Instead, you are navigated to the first page. | DE136409 |
Newly added waste event is not reflecting immediately in CURRENT DAY and CURRENT WEEK time selection in the Add Production Based Waste Event screen. | DE152352 |
In the SPC graphs, the charts hide labels when there are more number of ticks on the x-axis. However, you can see all the details by hovering on the datapoint. Workaround: If you want to view ticks and labels aligned, you need to set the spcArgumentAxisMode property to continuous in the app.properties.json file of the Activities application. |
DE144012 |
Authentication issue with Swagger UI for Workorder service. Workaround: Perform below steps:
|
DE149729 |
When you try to open the GOTO component, select on the camera icon, and then close the GOTO component, the camera will be still running in the background. Workaround: You need to open the GOTO component, select the camera icon again, and then close it. |
DE150615 |
When accessing the Report application in an iPad, the tooltips are not displayed properly. | DE151029 |
Certain text in the Analysis application are not translated. | DE150634 |
You can only open Plant Applications Web Client in only three browser tabs at a time. | DE151581 |
In the Analysis applications, few UI components and icons are distorted when the Block third-party cookies option is enabled in the browser. | DE151918 |
The BOM is not displayed in the BOM Formulation drop-down when you do not select any path. | DE152109 |
In the Activities application, complete % is not updated when variable values are updated from the Closed tab. | DE152324 |
If you have not selected a value in selected from product or applied product drop down (when no product is running on unit or a new unit is created and product is not there) and then if you try to edit any field in the Event tab, the parameter value not defined error occurs. | DE152327 |
With the standard display setting, if you scale up the display to 150%, set resolution to 1920x1080, and use the "Resize" button on the browser, the page reloads the iFrame and all data is lost. | DE143471 |
While accessing the Activities application in an iPad, tapping on buttons or icons leaves an impression on the screen. | DE149232 |
When you do not have any preferred machines selected from the My Machines application, instead of displaying blank screens, the preferred machines display data that is driven by PA security as follows:
|
DE135908 |
During the Plant Applications installation, if you minimize or move the command prompt windows that appear, causes an issue. | DE150896 |
In the User Defined Properties screen of Plant Applications Administrator, when you try to add DateTime property value for Production_Plan table and try to enter following short date format, the record is not saved.
|
DE152571 |
Property Definition value of float data type allows you to enter only upto three decimal points in the Route Editor and Work Order Manager applications. | DE152913 |
For the routes created in Plant Applications 8.0, the mandatory bill of materials are displayed as ‘non mandatory’. | DE152914 |
The documents created with all special characters in the name is not listed in Documents tab of Route Editor. | DE152915 |
Resolved Issues
Description | Tracking ID |
---|---|
Previously, .NET SDK Variable subscription ran slow joins on backend. This issue has been resolved. | DE131277 |
Previously, Mobile client allowed you to add a user-defined event/activity if the subtype is not on the unit. This issue has been resolved. | DE138286 |
Previously, spServer_DBMgrUpdUserEvent returned different result set for Add and Update. This issue has been resolved. | DE139923 |
Previously, Plant Applications Administrator refresh of server was causing a reload of services. This issue has been resolved. | DE145337 |
Previously, when trying to create a child process for a process order nothing happened. This issue has been resolved. | DE149702 |
Previously, multiple services were restarting and buffering. This issue has been resolved. | DE146332 |
Previously, Display Editor was not saving, activating, or reloading stubber service reliably. This issue has been resolved. | DE113921 |
Missing triggers on the Event_Configuration_Value table. As a result, Event_Configuration_value_History is not saved. This issue has been resolved. | DE142235 |
Previously, Plant Applications new user creation had issues with cross domain users. This issue has been resolved. | DE145109 |
Previously, Plant Application thick client Schedule view refresh rate increased after upgrading to SIM8. This issue has been resolved. | DE147727 |
Plant Applications client Schedule view does not sort newly generated POs. Also, moving POs Backward/Forwards functionality does not work either. This issue has been resolved. | DE147728 |
Previously, multiple active specifications were present for single var_id against a single prod_id. This issue has been resolved. | DE110393 |
Previously, global Specification Variable Properties were not editable. This issue has been resolved. | DE145783 |
Previously, Web reports error occurs if you have not selected all the Summary options. This issue has been resolved. | DE113924 |
Previously, Downtime+ did not support Max Edit. This issue has been resolved. | DE123599 |
Previously, you could not create Autolog display after upgrade from Plant Applications 7.0 SIM 3 to 7.0 SP5 SIM 8. This issue has been resolved. | DE143229 |
Previously, Reader or Summary Manager could not read historian enumerated set correctly. This issue has been resolved. | DE144886 |
Previously, you were getting an error while creating Property Specification from SDK. This issue has been resolved. | DE147265 |
Previously, Historian Variables were not able to retrieve data from the correct OSI PI tag attached. This issue has been resolved. | DE121986 |
Previously, spServer_SchMgrCalcStats mixes dimensions and variable values when PE has dimension values set and PP_id associated as well. This issue has been resolved. | DE132959 |
Previously, NPT flag is not making any difference in the process analyzer graph. This issue has been resolved. | DE133714 |
Previously, in Web Client, the Activity application was not updated with the calculation result. This issue has been resolved. | DE130696 |
Previously, in the Activities application of Web Client, when you select Perform and then select Back without entering any data, the Status displays 100%. This is due to an issue with user defined event displays and variables with custom data types. This issue has been resolved. | DE131443 |
Previously, in the Analysis application, Save, Restore, and Analysis icons were missing on Chrome 80.x. This issue has been resolved. | DE129152 |
Previously, RabbitMQ could not start if you have deleted a user folder that was used for the Plant Applications Message Bridge. This issue has been fixed. | DE89506 |
Previously, when you tried to modify the status of a Process Order from pending to the next status, the Move Process Order Backward and Forward feature did not function correctly. This issue has been resolved. | DE90193 |
Previously, users with MDATA level access were unable to modify data on a DowntimePlus (downtime +) display with a 7 day (168 hour) max edit setting. This issue has been resolved. | DE129157 |
Previously, there was a performance issue with event manager after installing the SIM. This issue has been resolved. | DE122127 |
Different values in the autolog and the calc grid for the variable - Region settings issue. This issue has been resolved. | DE129745 |
Previously, Waste Display showed run time error on double-click on child event. This issue has been resolved. | DE130254 |
Previously, dbo.spServer_DBMgrUpdEventComp could not update Child_Parent EventId. This issue has been resolved. | DE132331 |
Previously, the Report Menu could not retain Node_Order. This issue has been resolved. | DE134497 |
Previously, Web reports had issue with Tree Import /Export. This issue has been resolved. | DE135192 |
Previously, in the Event Details report, when a specific combinations of dates was selected (with the dutch regional settings) the web page gives an error that the start-time is before the end-time. This issue has been resolved. | DE78420 |
Previously, after modifying a downtime event, if you attempted to modify it again, an error occurred. This issue has been resolved. | DE135191, DE135780 |
Previously, License Manager became unresponsive when trying to read a license. This issue has been resolved. | DE137828 |
Previously, the process orders in a Schedule View display did not match with the list in the spSV_GetProcessOrders stored procedure. This issue has been resolved. | DE139250 |
Previously, in Plant Applications Web Client, the OEEAggregation table was not getting populated with data for a newly configured unit without production event configured. This issue has been resolved. | DE129744 |
When opened in Citrix, the TreeView display on the left side in Plant Applications Web Client did not appear. This issue has been resolved. | DE137827 |
Previously, when using custom displays, some of the activities displayed incorrect IDs. This issue has been resolved. | DE137830 |
Previously, when you attempted to create a waste event using the Waste application, the following issues existed in the Event box:
This issue has been resolved. |
DE140362 |
Previously, when using License Manager, the following error messages appeared:
This issue has been resolved. |
DE136203 |
Previously, spServer_DBMgrUpdUserEvent returned a different set of results for add and update transactions. This issue has been resolved. | DE139923 |
Previously, there were memory leak issues in Alarm Manager. This issue has been resolved. | DE132196 |
Previously, there were memory leak issues in the gateway service. This issue has been resolved. | DE134126 |
The following changes have been made in the Process Orders application in Plant Applications Web Client:
The process orders in the Closed page are sorted based on the actual start time and end time. |
DE139827 |
Previously, in the Process Order page, the columns were wider than required, thus increasing the length of the grid. This issue has been resolved. | DE141803 |
Previously, you could not import data type sheets with phrases longer than 12 characters although the maximum limit was 25 characters. This issue has been resolved. | DE140892 |
Previously, the PASDK methodPAAlarmEventQuery contained an invalid join in the query. This issue has been resolved. | DE141750 |
Previously, when you deleted a production event using spServer_DBMgrUpdEvent in a custom stored procedure, an error occurred. This issue has been resolved. | DE142236 |
Previously, the OPC server could not connect to the SQL server configured with instance. This issue has been resolved. | DE135774 |
Previously, the Route Enable function used to set the security group of the Schedule View that it created, to ‘Administrators’ instead of defaulting to ‘No Security Group’. This issue has been resolved. | DE143407 |
Previously, in the Activities application, the single line autolog is paginating even if the variable scrolling is set to scroll. This issue has been resolved. | DE141261 |
Previously, in the Analysis application, the production lines and favourites did not appear. This issue has been resolved. | DE139383 |
Previously, the alternative variable description did not appear in Plant Applications Client although it appeared in the Activities application in Web Client. This issue has been resolved. | DE139483 |
Previously, in the Activities application, the whisker chart in the autolog sheet was too long. This issue has been resolved. | DE143698 |
Previously, in Plant Applications Administrator, the Event subtype drop-down box is not populating all the event subtypes that were created for Client displays. Also, the same issue occurred when a UDE variable was configured using the variable sheet. The UDE event subtypes drop-down box is not populating all the available event subtypes. This issue has been resolved. | DE143600 |
Previously, it was not allowing to create a product using the stored procedure spS95_ScheduleProdCreate. This issue has been resolved. | DE145856 |