Standard B2MML Material Lot Import Document for OSP
- Standard B2MML
- Custom B2MML
This topic provides an MLID sample containing OSP information in the standard B2MML format for each schema version. If, however, you want to use a custom B2MML format, refer to Custom B2MML Material Lot Import Document for OSP.
Standard B2MML MLID Schema Version 3 Containing OSP
Using schema version 3, you can import material lots and OSP details - providing the status is not mandatory.<?xml version="1.0" encoding="UTF-8" standalone="yes"?>
<MaterialInformation xmlns:Extended="http://www.wbf.org/xml/B2MML-V0401-AllExtensions" xmlns:xsd="http://www.w3.org/2001/XMLSchema" xmlns="http://www.wbf.org/xml/B2MML-V0401" xmlns:xsi="http://www.w3.org/2001/XMLSchema-instance">
<ID>1</ID>
<Description>InterfaceName</Description>
<PublishedDate>2019-06-20T16:09:31-04:00</PublishedDate>
<MaterialLot>
<ID></ID>
<Description></Description>
<MaterialDefinitionID>Auto_json_27002</MaterialDefinitionID>
<Status>Shipped</Status>
<MaterialLotProperty>
<ID>WorkOrder</ID>
<Value>
<ValueString>WOID4-Mon Aug 10 17:26:56 IST 2020</ValueString>
<DataType>string</DataType>
<UnitOfMeasure></UnitOfMeasure>
</Value>
</MaterialLotProperty>
<MaterialLotProperty>
<ID>Operation</ID>
<Value>
<ValueString>SIT Op1</ValueString>
<DataType>string</DataType>
<UnitOfMeasure></UnitOfMeasure>
</Value>
</MaterialLotProperty>
<MaterialSubLot>
<ID>Lot Identifeir1</ID>
<Quantity>
<QuantityString>1</QuantityString>
<DataType>string</DataType>
<UnitOfMeasure></UnitOfMeasure>
</Quantity>
</MaterialSubLot>
<MaterialSubLot>
<ID>Lot Identifeir2</ID>
<Quantity>
<QuantityString>1</QuantityString>
<DataType>string</DataType>
<UnitOfMeasure></UnitOfMeasure>
</Quantity>
</MaterialSubLot>
<Quantity>
<QuantityString>2</QuantityString>
<DataType>string</DataType>
<UnitOfMeasure></UnitOfMeasure>
</Quantity>
</MaterialLot>
<Extended:SchemaVersion>3</Extended:SchemaVersion>
</MaterialInformation>
Standard B2MML MLID Schema Version 2 Containing OSP
Using schema version 2, you can import material lots and OSP details - providing the status is mandatory.<?xml version="1.0" encoding="UTF-8" standalone="yes"?>
<MaterialInformation xmlns:Extended="http://www.wbf.org/xml/B2MML-V0401-AllExtensions" xmlns:xsd="http://www.w3.org/2001/XMLSchema" xmlns="http://www.wbf.org/xml/B2MML-V0401" xmlns:xsi="http://www.w3.org/2001/XMLSchema-instance">
<ID>1</ID>
<Description>InterfaceName</Description>
<PublishedDate>2019-06-20T16:09:31-04:00</PublishedDate>
<MaterialLot>
<ID></ID>
<Description></Description>
<MaterialDefinitionID>Auto_json_27002</MaterialDefinitionID>
<Status>Shipped</Status>
<MaterialLotProperty>
<ID>WorkOrder</ID>
<Value>
<ValueString>WOID4-Mon Aug 10 17:26:56 IST 2020</ValueString>
<DataType>string</DataType>
<UnitOfMeasure></UnitOfMeasure>
</Value>
</MaterialLotProperty>
<MaterialLotProperty>
<ID>Operation</ID>
<Value>
<ValueString>SIT Op1</ValueString>
<DataType>string</DataType>
<UnitOfMeasure></UnitOfMeasure>
</Value>
</MaterialLotProperty>
<MaterialSubLot>
<ID>Lot Identifeir1</ID>
<Quantity>
<QuantityString>1</QuantityString>
<DataType>string</DataType>
<UnitOfMeasure></UnitOfMeasure>
</Quantity>
</MaterialSubLot>
<MaterialSubLot>
<ID>Lot Identifeir2</ID>
<Quantity>
<QuantityString>1</QuantityString>
<DataType>string</DataType>
<UnitOfMeasure></UnitOfMeasure>
</Quantity>
</MaterialSubLot>
<Quantity>
<QuantityString>2</QuantityString>
<DataType>string</DataType>
<UnitOfMeasure></UnitOfMeasure>
</Quantity>
</MaterialLot>
<Extended:SchemaVersion>2</Extended:SchemaVersion>
</MaterialInformation>