Overview
As a system administrator, you can configure integration between Plant Applications and Enterprise Resource Planning (ERP) systems to automatically import records and export messages between the ERP systems and the Plant Applications database.
- Work orders
- Process orders
- Materials
- Material Lot
- Outside Processing (OSP)
- An operation is complete.
- A serial/lot is clocked on for an operation.
- A serial/lot is clocked off for an operation.
- The status of a material lot has changed in the Receiving Inspection application (that is, completed or pending MRB).
- A route is released.
- A process/work order is created, updated, completed, or deleted.
- The integration database: Stores information necessary for the integration, such as messages that contain work orders, process orders, and materials that are sent by ERP systems.
- The integration services for importing records: Include the ERP Scheduler service, ERP Transformation service, and ERP Import service, which convert the work orders, process orders, and materials into a JSON file (as needed), import them into Plant Applications, and maintain status information in the integration database.
- The integration services for exporting records: Include the ERP Export service and the ERP Transformation service. The ERP Export service publishes messages to the ERP Integration database, and the ERP Transformation service converts a JSON file to a B2MML or XML file.