CIMPLICITY HMI Webspace
Use the widget to access CIMPLICITY CimView screens.
Employ the Webspace widget with other Operations Hub widgets for better consolidation and visualization of data. This provides you with an end-to-end solution for better data analysis, visualization and monitoring. Refer to Integrating Webspace with Operations Hub.
The Webspace widget is available under designing application pages, drag-and-drop the widget to a container, and configure its properties.
. WhenProperty | Description |
---|---|
Webspace server | Specify the machine that has CIMPLICITY Webspace running on it. |
CIMPLICITY screen path | Specify the path to the CimView screen to load. This path is where the
file resides on the Webspace system
(C:\ProjectsFolder\screens\ScreenName.cim ). |
Port for the Webspace Session Manager | 9443 is the default port setting. |
CIMPLICITY HMI Webspace at Runtime

- Proficy WebSpace License Manager
- Proficy WebSpace Application Publishing Service
- Webspace Session Manager Microservice