Gauge Linear
The plugin is available under designing application pages, drag-and-drop gaugeLinear to a container.
. WhenProperty | Description |
---|---|
Source > Input Value | To get values for gauge linear from a data source, use any of these
options:
|
Source > Minimum Value | Sets the minimum scale value. |
Source > Maximum Value | Sets the maximum scale value. |
Advanced Settings |
|
Range(s) | You can specify one or more ranges to to display in a different
color.
|
Linear Gauge at Runtime
Example of a horizontal orientation:

Example of a vertical orientation: