System Requirements
When you install Operations Hub, all the required components are automatically installed. This topic provides the requirements for hardware components, browsers, and operating systems.
Minimum Hardware Requirements
You can install Operations Hub on a processor with 4-core configuration and a RAM of 16 GB.
Supported Operating Systems
You can install Operations Hub on any of the following operating systems:
- For a desktop:
- Microsoft Windows Server 2016
- Microsoft Windows Server 2019Note: The computer must have port 443 available.
- For a mobile device:
- iOS 12.0 or later
- Android 9.0 or later
Note: We recommend using a device with medium to high resolution and landscape mode.
Supported Browsers
You can access Operations Hub using any of the following web browsers:
- Google Chrome (recommended)
- Mozilla Firefox
- Apple Safari
We recommend using a resolution of 1600 x 1200 for the browser. In addition, use a relatively modern device so that the browser has enough resources to render the visualizations and respond to user interactions with adequate performance.
Compatibility Matrix
Product | Required Version |
---|---|
Historian |
Note: While it is not recommended to install Historian and Operations Hub on the same computer, if you must install them together the order of install matters for Historian 8.0. Install Historian 8.0 prior to Operations Hub.
|
Plant Applications | Version 8.0, SIM3, for Integrated Process Apps |
User Authentication and Authorization (UAA) service | Version 4.30.0 or later |