Catalog Items
Catalog Folder Structure
The ACA Catalog folders contain dashboards, queries, graphs, and reports that appear throughout the ACA module and display information contained in the records that make up ACAs. The Catalog folder \\Public\Meridium\Modules\Asset Criticality Analysis contains the following subfolders:
- Dashboards: Contains the dashboard ACA Overview.
- Graphs: Contains the graph Asset Criticality Analysis Unmitigated Risk Graph and one subfolder, Subgraphs, which contains the supporting graphs for the ACA Unmitigated Risk Graph.
- Queries: Contains queries that are used by ACA to display information such as the list of existing ACA records and to support the reports stored in the folder \\Public\Meridium\Modules\Asset Criticality Analysis\Reports.
- Reports: Contains the report Asset Criticality Analysis Report and one subfolder, Subreports, which contains the supporting subreports for the ACA Report.
The topics in this section of the Help system describe the content of each Catalog folder in this list. You should not modify the names of these Catalog folders or the names of the items that exist in these folders or move the items to another Catalog folder.
Dashboards Folder
The dashboard listed in the following table is provided in the Catalog folder \\Public\Meridium\Modules\Asset Criticality Analysis\Dashboards. In the following table, the value listed in the Dashboard column refers to the dashboard name.
Dashboard | Behavior and Usage |
---|---|
ACA Overview | Displays the ACA Overview page, which features graphs representing the ACAs according to their state and the Asset Criticality Distribution, as well as links to the individual ACAs. |
Graphs Folder
The graph listed in the following table is provided in the Catalog folder \\Public\Meridium\Modules\Asset Criticality Analysis\Graphs. In the following table, the value listed in the Graph column refers to the graph name.
Graph | Behavior and Usage |
---|---|
ACA Analyses by State | Displayed on the ACA Overview page. |
Asset Criticality Distribution | Displayed on the ACA Overview page. |
The Subgraphs folder is a level below the Graphs folder in the Catalog folder \\Public\Meridium\Modules\Asset Criticality Analysis\Subgraphs. The following table gives the names of the subgraphs as well as their use.
Subgraph | Behavior and Usage |
---|---|
ACA Equipment Lists | Supports Asset Criticality Analysis Unmitigated Risk Graph. |
ACA Location Equipment Unmitigated Risk | Supports Asset Criticality Analysis Unmitigated Risk Graph. |
Queries Folder
The queries listed in the following table are provided in the Catalog folder \\Public\Meridium\Modules\Asset Criticality Analysis\Queries. In this table, the values listed in the Query column refer to the query names. The baseline captions are the same as the names.
Query | Behavior and Usage |
---|---|
ACA | After displaying a prompt for an Entity Key, returns the Asset Criticality Analysis record with the specified Entity Key. This query supports the report Asset Criticality Analysis Report, which is stored in the Reports folder. |
ACA All Assets | After displaying a prompt for an Entity Key, returns the assets that are defined in the specified Asset Hierarchy. The results of this query appear when you access the Assets section in the Asset Criticality Overview page. |
ACA Analysis Assets | After displaying a prompt for an analysis key, displays a list of assets in the analysis. |
ACA Analysis Criticality | After displaying a prompt for a criticality value, returns the assessed criticality value linked to the Asset Criticality Analysis record. The results of this query appear when a Risk Assessment has completed. |
ACA Recommendations | After displaying a prompt for an Entity Key, returns the General Recommendation records that are linked to the Asset Criticality Analysis record with the specified Entity Key. The results of this query appear when you select the ACA Recommendations page. |
ACA Reference Document Query | After displaying a prompt for an Entity Key, returns the Reference Document records that are linked to the Asset Criticality Analysis record with the specified Entity Key. This query supports the report Asset Criticality Analysis Report that is stored in the Reports folder. |
ACA Search | After displaying a prompt for a state value, returns the Asset Criticality Analysis records that are set to the specified state. The results of this query appear when you access the ACA Search page. |
ACA System Search | Displaying a prompt for an Analysis Key and ID, where the Analysis Key is the Analysis Key for an Asset Criticality Analysis record and ID is the System ID of an Asset Criticality Analysis System record. The query returns the Asset Criticality Analysis System record with the specified ID that is linked to the Asset Criticality Analysis record with the specified Analysis Key. The results of this query appear when you access the ACA System page. |
ACA Team Member Query | After displaying a prompt for an Entity Key, returns the Human Resource records that are linked to the Asset Criticality Analysis record with the specified Entity Key. This query supports the report Asset Criticality Analysis Report stored in the Reports folder. |
Reports Folder
The report listed in the following table is provided in the Catalog folder \\Public\Meridium\Modules\Asset Criticality Analysis\Reports. In this table, the values listed in the Report column refer to the report name. The baseline caption is the same as the name.
Report | Behavior and Usage |
---|---|
ACA Report | After displaying a prompt for an Entity Key, displays a summary of the information related to the Asset Criticality Analysis record with the specified Entity Key. |
The reports listed in the following table are provided in the Catalog folder \\Public\Meridium\Modules\Asset Criticality Analysis\Reports\Subreports. In this table, the values listed in the Report column refer to the report names. The baseline captions are the same as the names.
Report | Behavior and Usage |
---|---|
ACA Reference Documents Report | After displaying a prompt for an Entity Key, displays the Reference Document records that are linked to the Asset Criticality Analysis record with the specified Entity Key. |
ACA System Lists Report | After displaying a prompt for an Entity Key, displays the Asset Criticality Analysis System records that are linked to the Asset Criticality Analysis record with the specified Entity Key. |
ACA Team Members Report | After displaying a prompt for an Entity Key, displays the list of team members whose Human Resource record is linked to the Asset Criticality Analysis record with the specified Entity Key. |