The Basic System
Basic System Hardware and Software Requirements
The basic GE Digital APM system consists of machines and software that are required for any GE Digital APM implementation to function. Implementation of the basic GE Digital APM system gives you the foundation-level analysis tools within GE Digital APM. This section of the documentation provides details on the hardware and software requirements for each machine within the basic system.
Other hardware and software may be required for a specific module or feature that is not required to deploy the basic GE Digital APM system. System requirements for specific modules and features are located in the documentation for that module or feature.
Mobile Application Supported Operating Systems
Supported Operating Systems
- Any management policy applied to mobile devices must be set up to allow the required permissions for the GE Digital APM mobile application. If restrictions are placed on iOS, Windows, or Android devices by a global policy or mobile device management system, device storage, scanning, photography, location services, and other functionality may be disabled.
- If you are using a Windows device, ensure that Windows App Store access is enabled.
- Ensure that the application is distributed to all relevant devices.
The following table lists the operating systems and corresponding versions that the GE Digital APM mobile application supports.
Operating System | Version(s) Supported |
---|---|
iOS | 10 and above |
Android | 4.4 and above |
Windows | Windows 10 (64 bit) |
GE Digital APM Client
Hardware Requirements
The following hardware requirements outline the minimum hardware required for any machine or mobile device that will access the GE Digital APM system. These requirements account for the GE Digital APM software only. Additional hardware may be required on clients where other components are installed. These requirements may not be sufficient, depending upon how your system is configured.
Desktops and Laptops
Minimum requirements:
- Two Processor Cores, 2 GHz
- 4 GB RAM (8 GB RAM recommended)
- 8 GB of available hard drive space
- 13" screen
- 1024 X 768 screen resolution
Mobile Devices
You can use GE Digital APM on mobile devices either in the mobile application or in the web browser on the device. The following information is generic and pertains to the using APM on mobile devices in either of these scenarios. For specific information regarding the mobile application, see the GE Digital APM Mobile Application portion of the Getting Started section of this documentation.
Support for mobile devices is provided in two resolution view modes: full or limited. Full-resolution view mode supports access to the entire GE Digital APM system. Limited-resolution view mode supports limited access to overview pages and data collection. Resolution view mode is determined by the type of device that is used to access GE Digital APM, and is not a selectable option.
Minimum Requirements | Devices Tested |
---|---|
Minimum requirements for full-resolution view mode:
|
Devices used in the GE Digital APM testing environment:
|
Minimum requirements for limited-resolution view mode:
|
Devices used in the GE Digital APM testing environment:
|
Small Screen Devices
Minimum Requirements | Devices Tested |
---|---|
Minimum requirements:
|
Devices used in the GE Digital APM testing environment:
|
Software Requirements
The following software components are required on any machine or device that will access the GE Digital APM system.
One of the following browsers is required for desktops, laptops, and mobile devices:
-
Google Chrome
Note:-
GE Digital APM V4.3.0.7.0 has been tested with Google Chrome versions 72 and 73. To ensure you have the latest security updates, GE Digital recommends that you use the latest Google Chrome version available.
-
If your system uses Data Guardian from Koingo Software and you use the Google Chrome browser, you may have to use the browser in Incognito mode to successfully access GE Digital APM.
-
- Internet Explorer 11
- Microsoft Edge
- Safari 8 (Mac only)
Desktops and Laptops
One of the following operating systems is required for desktops and laptops:
- Apple OS X Yosemite
- Windows 7 (32-bit)
- Windows 7 (64-bit)
- Windows 8.1 (64-bit)
- Windows 10 (64-bit)
Mobile Devices and Small Screen Devices
One of the following operating systems is required for mobile devices:
- Android Kitkat 4.4
- Android Lollipop 5.0
- Android Marshmallow 6.0
- Apple iOS 8
- Windows 8.1 (64-bit)
- Windows 10 (64-bit)
GE Digital APM Server
Hardware Requirements
The following hardware requirements outline the minimum hardware required for any machine that will serve as the GE Digital APM Server. These requirements account for the GE Digital APM software only. Additional hardware may be required on a GE Digital APM Server machine on which other components are installed. These minimum requirements may not be sufficient, depending upon how your system is configured and the anticipated user load the system must service.
- Four Processor Cores, 2+ GHz
- 16 GB RAMNote: If you will install Elastic Search on the GE Digital APM Server, to improve system performance, GE Digital recommends that the server machine have a minimum of 24 GB RAM.
- 100 GB of available hard drive space on, at a minimum, 7.2K RPM drives
A minimum of a 100BASE-TX switched network is required between the GE Digital APM Server and the Database Server.
If you are using a virtual machine (VM) to host your GE Digital APM Server, we recommend that:
- You increase the physical server CPU and hard drive space requirements by 20% to ensure that the application will perform equivalently in a virtualized environment.
- You double the physical server memory requirements.
- Each VM have its own dedicated processor cores and memory allocation to ensure appropriate performance.
GE Digital APM supports Hyper-V and VMWare platforms.
These requirements may not be sufficient, depending upon how your system is configured and the anticipated user load. Parameters that affect the hardware requirements include the number of users, modules purchased, database size, and other factors that can vary from one customer to another. For help refining your specific system requirements, contact GE Digital APM .
Software Requirements
The following software components are required on any machine that will serve as the GE Digital APM Server. This table is intended to be used as a reference of the behavior of the GE Digital APM Server and Add-ons installer as it relates to each component. In addition to the components that appear in this list, there are configuration settings that will need to be set depending upon your operating system.
A Windows Server 2012 R2 (64-bit) or Windows Server 2016 Version 1607 operating system is required to properly run GE Digital APM software, and must be installed on the machine that will serve as the GE Digital APM Server.
Software Name and Version |
Where You Can Obtain It |
Required? |
Behavior of GE Digital APM Server and Add-ons Installer |
---|---|---|---|
IIS 8.5 -and- IIS 6.5 WMI Compatibility Roles |
Microsoft |
Yes |
If this is not found, an error message will appear. |
Java | Oracle Corporation | Yes | If this is not found, an error message will appear. |
Microsoft Access Database Engine (ACE) 2010 | GE Digital APM distribution package | Yes |
The installer does not check for this component. Microsoft Database Access (ACE) is required on the GE Digital APM Server if you have translations stored in your database and want those translations to be exported during the database upgrade process. The Microsoft ACE software is stored in the following location in the GE Digital APM distribution package: Required 3rd Party Components\Microsoft ACE\12.0. To install this component, open the file AccessDatabaseEngine_x64.exe. |
Microsoft ADOMD.Net | Microsoft | Yes, if Rounds will be installed. | If this is not found, the installation will continue. |
Microsoft Message Queuing (MSMQ) | Microsoft | Yes | If this is not found, you can continue through the installation process. This service can be activated through roles in the Server Manager. |
Microsoft SQL Server 2012 Management Objects | Microsoft | Yes |
If this is not found, the installer will install it automatically. |
Microsoft Visual C++ Redistributable Package (x86) | GE Digital APM |
Yes | If this is not found, the installer will install it automatically. |
ReportViewer2015 | Microsoft | Yes |
If this is not found, the installer will install it automatically. |
SQL Server Data Tools (SSDT) (if you are using SQL Server Reporting Services 2012) | Microsoft | Yes, if you want to design reports on that machine. Otherwise, this is not required. |
None |
WinMerge | This is a third-party component, and must be obtained from WinMerge Development. | Yes, if you will use the GE Digital APM Database Comparison Tool. This tool is required if you are upgrading GE Digital APM, but is not required if you are performing a first-time installation. |
If this is not found, an error message will appear. However, you can continue through the installation process without installing WinMerge. |
GE Digital APM Database Server
Hardware Requirements
The following hardware requirements outline the minimum hardware required for any machine that will serve as the GE Digital APM Database Server. These requirements account for the GE Digital APM software only. Additional hardware may be required on GE Digital APM Database Server machines where components other than the GE Digital APM database are installed. These requirements may not be sufficient, depending upon how your system is configured.
-
Four Processor Cores, 2+ GHz
-
32 GB RAM
-
200 GB of available hard drive space on, at a minimum, 10K RPM drives
Note also that:
-
While GE Digital APM supports the use of RAID 5, which has benefits in its recoverability features, GE Digital APM recommends the use of RAID 10 for the best overall database performance.
-
Oracle requires instance tuning to use memory cache effectively. For Oracle Database Servers, a comparable UNIX-based system can be used.
-
A minimum of a 100BASE-TX switched network is required between the GE Digital APM Server and the GE Digital APM Database Server.
Software Requirements
GE Digital APM supports the use of an Oracle or SQL Server Database Server.
Oracle Requirements
GE Digital APM requires that you use the Enterprise Edition or Standard Edition of Oracle Server 12.1 or 12.2. Oracle Multimedia is required in all cases. The GE Digital APM testing environment uses Oracle Server 12.1.0.1, 12.1.0.2, and 12.2.0.1.0.
SQL Server Requirements
GE Digital APM requires that you use SQL Server 2012, SQL Server 2014, or SQL Server 2016. If you are using SQL Server 2012, it must be SP3 or above. The GE Digital APM testing environment uses SQL Server 2012 Standard Edition SP3, SQL Server 2014 Standard Edition RTM and SP2, and SQL Server 2016 SP1.
SQL Server Report Server
Hardware Requirements
The following hardware requirements outline the minimum hardware required for any machine that will serve as the SQL Server Report Server. These requirements account for the GE Digital APM software only. Additional hardware may be required on a SQL Server Report Server machine where other components are installed. These requirements may not be sufficient, depending upon how your system is configured.
-
Two Processor Cores, 2+ GHz
-
8 GB RAM
-
25 GB of available hard drive space
If you are using a virtual machine (VM) to host your SQL Server Report Server, we recommend that:
-
You increase the physical server CPU and hard drive space requirements by 20% to ensure that the application will perform equivalently in a virtualized environment.
-
You double the physical server memory requirements.
-
Each VM have its own dedicated processor cores and memory allocation to ensure appropriate performance.
GE Digital APM supports Hyper-V and VMWare platforms.
These requirements may not be sufficient, depending on how your system is configured. Parameters that affect the hardware requirements include the number of users, modules purchased, database size, and other factors that can vary from one customer to another. For help refining your specific system requirements, consult a member of the GE Digital APM Professional Services department.
Software Requirements
The following software components are required on any machine that will serve as the SQL Server Report Server.
Software Name and Version | Where You Can Obtain It | Required? | Behavior of Meridium APM Server and Add-ons Installer |
---|---|---|---|
SQL Server Reporting Services 2012 -or- SQL Server Reporting Services 2014 -or- SQL Server Reporting Services 2016 |
Microsoft |
Yes |
If it is not found, the installer will close. |
SQL Server Analysis Services
Hardware Requirements
The following hardware components are the basic hardware that are required for supporting SQL Server Analysis Services in APM Metrics and Scorecards module. These requirements are specified only for the GE Digital APM software. Additional hardware may be required on a SQL Server Analysis Services machine where other components are installed. These requirements may not be sufficient and may change depending upon how your system is configured.
- Two Processor Cores, 2+ GHz
- 8 GB RAM
- 25 GB of available hard drive space
Software Requirements
One of the following software is required on any machine that will serve as the SQL Server Analysis Services server.
Software Name and Version | Where You Can Obtain It |
---|---|
SQL Server Analysis Services 2012 (Multi-Dimensional mode only) | Microsoft |
SQL Server Analysis Services 2014 (Multi-Dimensional mode only) | |
SQL Server Analysis Services 2016 (Multi-Dimensional mode only) |
GE Digital APM Supported Software and Devices
GE Digital APM Components | Supported Third Party Components | Notes | GE Digital APM V4.3.0.0.0 | GE Digital APM V4.3.0.5.0 | GE Digital APM V4.3.0.6.0 | GE Digital APM V4.3.0.6.5 | GE Digital APM V4.3.0.7.0 |
---|---|---|---|---|---|---|---|
All GE Digital APM Components | .NET Framework 4.5 | None | |||||
AMS Analytics | AMS Intelligent Device Manager V13 | None | |||||
APM System Monitoring | MongoDB Community Edition | None | |||||
ASI for SAP | SAP ECC 6.0 (Enhancement Packs [EhP] 1 through 8) |
The following SAP system versions are required to update items in SAP with changes made in ASI:
| |||||
S/4 Hana | None | ||||||
Calibration Management |
CMX Calibration Management Software Version 2 (2.10.114.0) |
The following software must be installed to establish communication with the CMX Calibration Management software:
We do not recommend using Virtual Machines for Calibration Management. | |||||
GE Device Driver 1.6.0.0 | None | ||||||
GE Analytics | Enterprise Impact V18.2 | This integration supports up to a maximum of 30K tags. Hierarchy synchronization with the maximum number of tags can take up to 24 hours and should be planned accordingly. | |||||
RabbitMQ server V3.5.3 and above | None | ||||||
GE Digital APM Client Operating System | Android Kitkat 4.4 | None | |||||
Android Lollipop 5.0 | None | ||||||
Android Marshmallow 6.0 | None | ||||||
Apple iOS 8 | None | ||||||
Apple iOS 9 | None | ||||||
Apple OS X | None | ||||||
Windows 7 (32- bit and 64-bit) | Applies to desktops and laptops. | ||||||
Windows 8.1 (64- bit) | Applies to desktops, laptops, and mobile devices. | ||||||
Windows 10 (64- bit) | Applies to desktops, laptops, and mobile devices. | ||||||
GE Digital APM Client Web Browser | Google Chrome |
GE Digital APM V4.3.0.7.0 has been tested with Google Chrome versions 72 and 73. To ensure you have the latest security updates, GE Digital recommends that you use the latest Google Chrome version available. | |||||
Internet Explorer 11 | None | ||||||
Microsoft Edge | None | ||||||
Safari 8 (Mac only) | None | ||||||
GE Digital APM Database | Oracle Server 12.1 Enterprise Edition or Standard Edition. In either case, Oracle Multimedia is required. |
The GE Digital APM testing environment uses Oracle Server 12.1.0.1 and 12.1.0.2. | |||||
SQL Server 2012 (SP3 or higher) |
The GE Digital APM testing environment uses SQL Server 2012 Standard Edition SP3. | ||||||
SQL Server 2014 | The GE Digital APM testing environment uses SQL Server 2014 Standard Edition RTM and SP2. | ||||||
SQL Server 2016 | The GE Digital APM testing environment uses SQL Server 2016 SP1. | ||||||
GE Digital APM Servers | Windows Server 2012 R2 (64-bit) | None | |||||
Windows Server 2016 Version 1607 | None | ||||||
Metrics and Scorecards | Microsoft SQL Server Analysis Services 2012 | None | |||||
Microsoft SQL Server Analysis Services 2014 | None | ||||||
Process Data Integration | OSIsoft® PI Server version 3.4.390.16 with PI OPC DA/HDA Server version 1.2.7.0. | None | |||||
Matrikon Simulation tool, which simulates the MatrikonOPC Historical Data Access Suite | Tag browsing must be enabled on the machine on which the Honeywell Uniformance® Process History Database (PHD) OPC Server software is installed. To enable tag browsing, change the BrowseMode registry setting to 1, and then restart the machine. For more information, refer to the Honeywell Uniformance® PHD OPC Server User Guide. | ||||||
IP21 (Aspen ONE V8.0) Version 12.0.0.20 | A direct connection to IP21 provides access to DA values only. | ||||||
IP21 (Aspen ONE V8.0) Version 12.0.0.20 with MatrikonOPC IP21 Server Version 2.3.1.5322 | None | ||||||
Honeywell Uniformance® Process History Database (PHD) Version 310.1.0. | None | ||||||
GE Historian 7.0 SP1 | GE Historian provides access to HDA values only. | ||||||
GE Cimplicity V9.5 | GE Cimplicity provides access to DA values only. | ||||||
R Scripts | DeployR Open 8.0.0 | The GE Digital APM testing environment uses DeployR Open 8.0.0. | |||||
DeployR Enterprise 8.0.0 | The GE Digital APM testing environment uses DeployR Enterprise 8.0.0. | ||||||
Machine Learning Server 9.2.1 or 9.3.0 | The GE Digital APM testing environment uses Machine Learning Server 9.3.0. | ||||||
Reports | Microsoft Visual Studio 2013 Professional | None | |||||
Microsoft SQL Server Data Tools - Business Intelligence for Visual Studio 2013 | None | ||||||
Rounds (iOS, Android and Windows tablet devices) | Any operating system that meets the GE Digital APM Client operating system requirements. | None | |||||
Rounds (Windows Mobile Devices) | Windows Mobile 2003, 5.0, 6.0, and 6.5 | None | |||||
Windows Embedded Handheld 6.5 | None | ||||||
Rules | Microsoft Visual Studio 2013 Professional. Microsoft Visual Studio 2015 Shell must be installed after Microsoft Visual Studio 2013 Professional. | None | |||||
MSXML | None | ||||||
SAP Interfaces | SAP ECC 6.0 (Enhancement Packs [EhP] 1 through 8) | None | |||||
S/4 Hana | None | ||||||
Search | Elasticsearch 5.6.12 | None |
Supported Devices
Any management policy applied to mobile devices must be set up to allow the required permissions for the GE Digital APM mobile application. If restrictions are placed on iOS, Android, or Windows devices by a global policy or mobile device management system, then device storage, scanning, photography, location services, and other functionality may be disabled.
If you are using a Windows device, ensure that Windows App Store access is enabled.
GE Digital APM Components | Device | Notes | V4.3.0.0.0 | V4.3.0.5.0 | V4.3.0.6.0 | V4.3.0.6.5 | V4.3.0.7.0 |
---|---|---|---|---|---|---|---|
Calibration Management* | Fluke 74x Documenting Process Calibrator | None | |||||
Fluke 75x Documenting Process Calibrator | None | ||||||
GE Druck Calibrators:
| None | ||||||
Rounds | Android, iOS, or Windows tablets that meets the GE Digital APM Client operating system requirements listed in the GE Digital APM Client requirements. | None | |||||
Windows Mobile handheld devices that meet the operating system requirements listed in the previous table in this topic and the component requirements listed below in this table. | None | ||||||
Barcode Functionality | |||||||
Device cameras for Android, iOS, and Windows tablets |
This feature is available only when using the GE Digital APM mobile application. | ||||||
Intermec and Motorola scanners |
Devices used in the GE Digital APM testing environment:
Only Code 39 barcodes are supported. | ||||||
RFID Functionality | |||||||
Intermec 70 Series scanners with the Intermec IP30 Handheld RFID reader |
Device used in the GE Digital APM testing environment:
The following RFID Types are supported:
| ||||||
ecom/Intermec i.roc Ci70 -Ex handheld device with LF or HF RFID reader |
Device used in the GE Digital APM testing environment:
The following RFID Types are supported:
| ||||||
Thickness Monitoring* | GE DMS Go | This device is not compatible with the Microsoft Edge browser. | |||||
GE DMS Go+ | This device is not compatible with the Microsoft Edge browser. | ||||||
GE DMS2 | None | ||||||
Olympus (Panametrics) 37DL Plus Ultrasonic Thickness Gage | None | ||||||
Olympus (Panametrics) 38DL Plus Ultrasonic Thickness Gage | None |
* Thickness Monitoring and Calibration Management use the Devices Interface, which is a UI that is configured to support the transfer of data between GE Digital APM and devices that GE Digital APM supports.
Supported Languages for Translation
License Requirements
Each language for translation available in the GE Digital APM system is enabled by activating a specific license. Licenses for language translation are named Language-<Supported Language>, where <Supported Language> is the name of a supported language. The following languages are supported:
- English
- Spanish
- Japanese
- Simplified Chinese
- Russian
- Portuguese
- German
- French
- Dutch
- Italian
- Polish
Deploying Translations
To activate licenses for language translation, consult the Activate Licenses section of the documentation .