System Requirements for Modules
APM Connect System Requirements
License Requirements
APM Connect has a three-tier license system that enables the APM Connect Framework. One of the following license types is required to take advantage of the APM Connect functionality:
- APM Connect Basic
- APM Connect Plus
- APM Connect StudioNote: APM Connect Studio contains numerous libraries that integrate with third-party products, such as GeoRaster. Questions regarding linking these libraries with GE Digital APM should be directed to a member of the GE Digital APM Professional Services department on an individual basis. Specific requirements of third-party products is outside the scope of APM Connect Studio support.
Additional Licensing
The following additional licenses are required to take advantage of the SAP Adapters:
- SAP Integration Interfaces:
- Enables the SAP Equipment, Functional Location, Work History, and Notification Creation Adapters.
- SAP Technical Characteristics:
- Enables the SAP Technical Characteristics Adapter.
- SAP Work Management:
- Enables the SAP Work Management Adapter.
The following additional license is required to take advantage of the SAP PI Adapters:
- SAP Process Integration:
- Enables the SAP PI Adapters.
The following additional license is required to take advantage of the Maximo Adapters:
- Maximo Interfaces:
- Enables the Maximo Equipment, Functional Location, Work History, Service Request, and Work Order Generation Adapters.
UDLP Versions
The current UDLP versions supported are:
- V2.6.0
- V2.5.0 and V2.5.1
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following components:
- Minimum Software Requirements
-
- Windows Server 2008 R2
- Windows Server 2012
- Windows Server 2016
- Java SE 8 Update 131 or higher
- The third-party components listed in the following table:
-
Third-Party File Name Version Where You Can Obtain It edtftpj.jar Version: 2.0.5 http://enterprisedt.com/products/edtftpj/ ftp4j-1.5.1.jar Version: 1.5.1 http://www.sauronsoftware.it/projects/ftp4j/ jboss-serialization.jar Version: 1.0.3.GA http://serialization.jboss.org/downloads">http://serialization.jboss.org/downloads trove.jar Version: 1.0.2 http://trove4j.sourceforge.net/ xom-1.2.7.jar Version: 1.2.7 http://www.xom.nu/
Recommended Software
- Windows Server 2012 R2
- Windows 7 64-bit OS
Browser Requirements
Web Browser | Recommended or Supported |
---|---|
Microsoft Internet Explorer 11 | Recommended |
Mozilla Firefox 13 to 28 | Recommended |
Microsoft Internet Explorer 10 | Supported |
Apple Safari 5 to 7 | Supported |
Google Chrome 22 to 34 | Supported |
Minimum Hardware Requirements
- Four Processor Core, 2.0GHz
- 8 GB RAM
- 100 GB Free Disk
- 100 MB Network Interface
Recommended Hardware
- I5 Processor, 2.0 + GHz
- 32 GB RAM
- 300 GB Free Disk
- 1 GB Network Interface
Depending on how your system is configured, these requirements may not be sufficient. Parameters that affect the hardware requirements include the number of users, modules purchased, database size, and other factors that can vary from one customer to another. For help refining your specific system requirements, contact GE Digital
System Architecture for EAM Adapters
The single server configuration is the simplest way to configure APM Connect. However, it does include an embedded database. The following image depicts this configuration.

Many organizations choose to separate their databases. It is possible to install the intermediate repository database on an external server, and to keep the APM Connect Systems database on a different server. The following image depicts this configuration.

Deploying APM Connect
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for APM Connect.
Supported Features in APM Now
In the APM Now environment, the following features are unavailable:
- ACA for SAP
- ASI for SAP
- Automatic Data Loaders
- Maximo Integration
- SAP PI
All other APM Connect features are available.
APM Foundation System Requirements
License Requirements
This feature is available with the core GE Digital APM application; no specific license is required.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Deploying APM Foundation
APM Foundation comprises the foundation-level analysis tools that are available after you have installed and configured the basic GE Digital APM system architecture.
Supported Features in APM Now
In the APM Now environment, query results do not include cases, alerts, or time series data, and global search results do not include alerts or time series data. All other standard GE Digital APM product features for APM Foundation are available.
APM System Monitoring
License Requirements
This feature is available with the core GE Digital APM application; no specific license is required.
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following additional components:
- The latest version of MongoDB Community Edition. The latest version of MongoDB Community Edition, as well as instructions about how to install it, can be found on the official MongoDB, Inc. website.
Deploying APM System Monitoring
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for APM System Monitoring.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Asset Criticality Analysis (ACA) System Requirements
License Requirements
This feature is available in the GE Digital APM application with the Meridium Core license; no specific license is required.
ACA integration with SAP is only available in on-premises releases.
To update your SAP system to reflect the criticality value that is determined in ACA, the licenses SAP Interfaces – Foundation and SAP Interfaces - Criticality Assessment are also required.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Deploying Asset Criticality Analysis
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Asset Criticality Analysis.
Supported Features in APM Now
In the APM Now environment, SAP Integration for ACA is not supported. All other standard GE Digital APM product features for this module are available.
Asset Health Manager (AHM) System Requirements
License Requirements
The Asset Health license and the licenses for the modules that you want to use with AHM are required to take advantage of AHM functionality.
Additional Components Required
When you install the GE Digital APM Server, the Asset Health Indicator Service is installed automatically. In order for the Asset Health Indicator Service to function as described within this documentation, you must start the Asset Health Indicator Service. After you do so, the Asset Health Indicator Service will allow the health indicator status values to be updated automatically.
In addition, Asset Health Manager can be used to its complete potential only when it is integrated with one or more of the following modules:
- Rounds
- Asset Strategy Management
- Policy Designer
- Metrics and Scorecards
- Process Data Integration
- AMS Analytics
- GE System 1 Integration
Your system must also meet the system requirements for any of these additional modules that you plan to use with Asset Health Manager.
System Architecture
The following image shows the architecture components that are required to support this module.
Deploying Asset Health Manager
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Asset Health Manager.
If you want to use Asset Health Manager with Process Data Integration and Policy Designer, you must also configure and start the services associated with these modules.
Supported Features in APM Now
In the APM Now environment, Process Data Integration functionality is not supported, and, as a result, OPC Tag functionality is also not supported. All other standard GE Digital APM product features for this module are available.
AMS Analytics System Requirements
License Requirements
The AMS Analytics license is required to take advantage of the AMS Analytics functionality.
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following additional components:
- AMS Intelligent Device Manager V13, which is a third-party component and exceeds the scope of this documentation
System Architecture
The following image shows how the additional components should be incorporated into the basic GE Digital APM system architecture to support this module.

Deploying AMS Analytics
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for AMS Analytics.
Supported Features in APM Now
This module is not available in the APM Now environment.
Asset Strategy Implementation (ASI) System Requirements
License Requirements
The following licenses are required to take full advantage of ASI functionality:
- Asset Strategy Management
- SAP Content for ASI
SAP System Requirements
The following SAP system versions are required to update items in SAP with changes made in ASI:
- To create ASI/ASM objects in SAP and import ASI/ASM objects from SAP: SAP ECC 6.0 - Enhancement Packs (EhP) 1 and above.
- To update ASI/ASM objects in SAP: SAP ECC 6.0 - Enhancement Packs (EhP) 5 and above.
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following additional components:
- The Asset Strategy Management (ASM) module. ASI allows you to build Implementation Packages, which are containers of records that dictate the work that you want to perform and the Asset Strategies that contain the original work requests (i.e., Action Revision records). Asset Strategies are created in ASM.
- An SAP System. The connectivity to SAP is required only if you want to create items such as Maintenance Plans, Maintenance Items, and Task Lists from ASI. To take full advantage of the ASI module, we recommend that you integrate ASI with SAP.
Deploying Asset Strategy Implementation
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Asset Strategy Implementation.
Supported Features in APM Now
This GE Digital APM module is not available in the APM Now environment.
Asset Strategy Management (ASM) System Requirements
License Requirements
A limited version of the ASM module is available with the Meridium Core license. To experience ASM with full functionality, an Asset Strategy Management license is required.
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following additional components if you wish to use Asset Strategy Implementation to manage actions that are implemented in an SAP system:
- The Asset Strategy Implementation (ASI) module. ASI allows you to build Implementation Packages, which are containers of records that dictate the work that you want to perform and the Asset Strategies that contain the original work requests.
Deploying Asset Strategy Management
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Asset Strategy Management.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Asset Strategy Optimization (ASO) System Requirements
License Requirements
The following licenses are required to take full advantage of ASO functionality:
- Asset Strategy Management
- Asset Strategy Optimization
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following additional components:
- The Asset Strategy Management (ASM) module: ASO allows you to optimize Asset Strategies by running data simulations on existing Asset Strategies. Asset Strategies are created in ASM.
Deploying Asset Strategy Optimization
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Asset Strategy Optimization.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Calibration Management System Requirements
License Requirements
The Calibration license is required to take advantage of the Calibration Management functionality.
Additional Components Required
If you use a documenting process calibrator or other calibration management software to perform automated calibration, then the machine that will connect to that calibrator must have the GE Digital APM Devices service installed.
These devices may require additional drivers provided by the manufacturer.
The following documenting process calibrator devices are supported:
- Fluke 74x Documenting Process Calibrator
- Fluke 75x Documenting Process Calibrator
- GE Druck Calibrators:
-
Druck DPI611 - Pressure Calibrator
-
Druck DPI612 - Flex Pressure Calibrator
-
Druck DPI620 - Multifunction Calibrator
-
Druck DPI620-IS - Intrinsically Safe Multifunction Calibrator
-
Druck DPI620G – Advanced Multifunction Calibrator, HART/Fieldbus Communicator
-
Druck DPI620G-IS - Intrinsically Safe Advanced Multifunction Calibrator, HART/Fieldbus Communicator
-
The following Calibration Management software is supported:
- CMX Calibration Management Software Version 2 (2.10.114.0)
To establish communication with the CMX Calibration Management software, in addition to GE Digital APM Device services, you must install the following software:
- Beamex Business Bridge (B3) Version 1 (1.2.0)
Deploying Calibration Management
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Calibration Managaement.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Cognitive Analytics System Requirements
License Requirements
The Cognitive Analytics license is required to take advantage of the Cognitive Analytics functionality.
Deploying Cognitive Analytics
Cognitive Analytics is only deployable in APM Now. To use Cognitive Analytics in APM Now, you will need to perform some configuration steps specifically for Cognitive Analytics.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Compliance Management System Requirements
License Requirements
The Compliance Management, Inspection Management, and Policy Designer licenses are required to take advantage of the Compliance Management functionality.
Additional Components Required
Deploying Compliance Management
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
eLog System Requirements
License Requirements
The eLog license is required to take advantage of the eLog functionality.
Additional Components Required
If you want to create GAA Primary Events from eLog, you must ensure that the license for Generation Availability Analysis (GAA) is active.
Deploying eLog
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for eLog.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Failure Modes and Effects Analysis (FMEA) System Requirements
License Requirements
The RCM license is required to take advantage of FMEA functionality.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Deploying Failure Modes and Effects Analysis (FMEA)
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Failure Modes and Effects Analysis (FMEA).
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Family Policy System Requirements
License Requirements
The Family Policy license is required to take full advantage of Family Policy functionality.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Supported Features in APM Now
In the APM Now environment, certain input nodes (i.e., the AMS Asset, OPC Tag, and GE Tag nodes) are unavailable because the corresponding modules are not supported. In addition, the Rule node is supported only for rules that already exist in your database. All other standard GE Digital APM product features for this module are available.
GE Analytics System Requirements
License Requirements
The GE System 1 Integration license is required to take advantage of the GE Analytics functionality.
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following additional components:
- Enterprise Impact V18.2 Hotfix 1: A third-party component that exceeds the scope of this documentation.
- Enterprise Impact V17.1 SP 1: A third-party component that exceeds the scope of this documentation.
- RabbitMQ Server V3.5.3 and Later: A third-party component that exceeds the scope of this documentation.
Data from GE systems, such as GE System 1 and GE SmartSignal, is transferred to GE Digital APM via Enterprise Impact 17.1 SP1 or Enterprise Impact 18.2 Hotfix 1. This GE Fleet Message Server represents the following components:
- Enterprise Impact V17.1 SP 1 or Enterprise Impact V18.2 Hotfix 1: A server that aggregates data from one or more GE systems and publishes the data to the RabbitMQ Server.Note: There can only be one Enterprise Impact per GE Digital APM database.
- Meridium GE System 1 Integration Service: A service that subscribes to the published data aggregated by Enterprise Impact, and synchronizes the data to the GE Digital APM Database.
- RabbitMQ Message Server: An open source message broker used by Enterprise Impact to translate messaging protocols from the sender to the receiver.
System Architecture

Deploying GE Analytics
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for GE Analytics.
Supported Features in APM Now
This module is not available in the APM Now environment.
Generation Availability Analysis (GAA) System Requirements
License Requirements
The Generation Availability Analysis license is required to take advantage of the Generation Availability Analysis functionality.
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following additional components:
- The GAA module utilizes R script functionality. Therefore, your system must also meet the system requirements for R scripts.
- If you want to access and create a Root Cause Analysis (RCA) from GAA, you must ensure that the license for Root Cause Analysis is active.
- If you want to access and create an eLog entry from GAA, you must ensure that the license for eLog is active.
- If you want to access the Health Summary page for an asset, you must ensure that the license for Asset Health Manager is active and that you have the appropriate Security User permissions.
Deploying Generation Availability Analysis
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Generation Availability Analysis.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Hazards Analysis System Requirements
License Requirements
The Hazards Analysis license is required to take advantage of the Hazards Analysis functionality. This license is also required to use the integration between Hazards Analysis and Layers of Protection Analysis (LOPA).
To use the integration between Hazards Analysis and SIS Management, the SIS Management license is also required.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Deploying Hazards Analysis
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Hazards Analysis.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Inspection Management System Requirements
License Requirements
The Inspection license is required to take advantage of Inspection Management functionality.
For organizations with sites located in Brazil, GE Digital APM provides expanded inspection functionality to support the inspection requirements of NR-13. To take advantage of this functionality, the NR13 license is required.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Deploying Inspection Management
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Inspection Management.
Supported Features in APM Now
In the APM Now environment, the following features are unavailable:
- EAM Work Management Integration
All other standard GE Digital APM product features for this module are available.
Life Cycle Cost Analysis System Requirements
License Requirements
The Life Cycle Cost Analysis (LCC) license is required to take advantage of the Life Cycle Cost Analysis functionality.
Additional Components Required
If you want to:
- Import Production Event costs from PLA, the license for Production Loss Analysis is required.
Deploying Life Cycle Cost Analysis
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Life Cycle Cost Analysis.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Layers of Protection Analysis (LOPA) System Requirements
License Requirements
The Hazards Analysis license is required to use the integration between LOPA and Hazards Analysis.
The SIS Management license is required to use the integration between LOPA and SIS Management.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Deploying Layers of Protection Analysis (LOPA)
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Layers of Protection Analysis (LOPA).
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Management of Change (MOC) System Requirements
License Requirements
The MOC license is required to take advantage of the Management of Change functionality.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Deploying Management of Change
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Management of Change.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Metrics and Scorecards System Requirements
License Requirements
The Metrics Manager license is required to use the Metrics and Scorecards module.
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following additional components:
-
A SQL Server Analysis Services Server machine that will host the Microsoft SQL Server Analysis Services software. The following versions of SQL Server Analysis Services are supported in this version of GE Digital APM:
- Microsoft SQL Server Analysis Services 2012
- Microsoft SQL Server Analysis Services 2014
- Microsoft SQL Server Analysis Services 2016
-
If you are using an Oracle database, to process the Work History cube, you must install ODP.NET (Oracle Data Provider.NET), an Oracle Data Access Component, on the machine where the Work History cube is deployed.
System Architecture
Microsoft SQL Server Analysis Services provides the ability to analyze large amounts of data quickly and easily. Analysis Services provides the means to access warehouses of data by letting you create dimensional cubes from information in the database and dimension tables. Numeric measures can be summed into pre-aggregated values while cubes are being created. Cubes can contain data that is summarized, copied, or read directly from the data warehouse. Cubes, dimensions, and partitions can be processed (that is, updated) to incorporate new or changed data from the data warehouse. Time, location, equipment type, or sizes are common dimensions against which measures are calculated and displayed in GE Digital APM. The data warehouse can be created as a separate database, combining information from GE Digital APM and other data sources. Alternatively, dimensional cubes can be created by accessing the GE Digital APM database directly.
Together, Microsoft SQL Server Analysis Services and the Metrics and Scorecards module functionality provide GE Digital APM users with the ability to analyze data in the GE Digital APM database using the features of Analysis Services through the GE Digital APM interface. To use the Metrics and Scorecards functionality, you must incorporate SQL Server Analysis Services into your GE Digital APM system.
If you choose to implement the Metrics and Scorecards module within your system, we recommend using a configuration in which the Analysis Server exists on a machine that is separate from the GE Digital APM Server. This deployment scenario most accurately reflects the GE Digital APM testing environment. The following illustration shows how the SQL Server Analysis Services Server connects to the basic GE Digital APM System architecture.
Deploying Metrics and Scorecards
After you have installed and configured the basic GE Digital APM system architecture, you need to perform some configuration steps specifically for Metrics and Scorecards.
Supported Features in APM Now
In the APM Now GE Digital APM environment, cube registration and modification features are unavailable. All other standard GE Digital APM product features for this module are available.
Policy Designer System Requirements
License Requirements
The Policy Designer license is required to take full advantage of Policy Designer functionality.
This license is not required for the module workflow policies to operate; however, if you want to modify a module workflow policy, the Policy Designer license is required. You do not need the Policy Designer license to view module workflow policies for modules for which you have a license.
Additional Components Required
When you install the GE Digital APM Server, the Policy Execution Service and Policy Trigger Service are installed automatically. In order to execute policies, you must configure these services on the appropriate machines.
Your system must also meet the system requirements for any additional modules that you plan to use with Policy Designer.
System Architecture
The following image shows the basic system architecture for deploying Policy Designer with one GE Digital APM Server that processes policy executions.
Deploying Policy Designer
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Policy Designer.
If you want to use Policy Designer with Process Data Integration and Asset Health Manager, you must also configure the services associated with these modules.
Supported Features in APM Now
In the APM Now environment, certain input nodes (i.e., the AMS Asset, OPC Tag, and GE Tag nodes) are unavailable because the corresponding modules are not supported. In addition, the Rule node is supported only for rules that already exist in your database. All other standard GE Digital APM product features for this module are available.
Process Data Integration (PDI) System Requirements
License Requirements
The OPC Interfaces license is required to take advantage of Process Data Integration functionality.
Additional Components Required
In addition to the basic GE Digital APM system architecture, the following additional components are required:
-
Meridium APM Process Data Integration Server: A machine on which the Meridium APM Process Data Integration Service is installed. The Meridium APM Process Data Integration Server must contain Microsoft Message Queuing (MSMQ).
Note: While MSMQ is not a prerequisite to installing the Meridium APM Process Data Integration Service, it must exist on the machine before users begin using the Process Data Integration feature.If you are using a virtual machine (VM) to host your Meridium APM Process Data Integration Server, we recommend that:
- You increase the physical server CPU and hard drive space requirements by 20% to ensure that the application will perform equivalently in a virtualized environment.
- You double the physical server memory requirements.
- Each VM have its own dedicated processor cores and memory allocation to ensure appropriate performance.
GE Digital APM supports Hyper-V and VMWare platforms.
These requirements may not be sufficient, depending upon how your system is configured. Parameters that affect the hardware requirements include the number of users, modules purchased, database size, and other factors that can vary from one customer to another. For help refining your specific system requirements, contact GE Digital APM .
-
OPC Server: A machine on which the OPC-compliant server software is installed. The software requirements of this server are determined by the third-party distributor of the software.
To reduce your number of configuration tasks, (i.e., to avoid configuring a COM or DCOM connection), we recommend that this be the same machine as the Meridium APM Process Data Integration Server, (i.e., the machine on which the Meridium APM Process Data Integration Service is installed). If, however, your company restricts the installation of additional applications on the OPC Server, the Meridium APM Process Data Integration Server may be a separate machine from the OPC Server. Note that if you choose this deployment method:
- The OPC Server must be accessible from your Meridium APM Process Data Integration server.
- The Meridium APM Process Data Integration Server must connect to the OPC Server using a COM or DCOM connection. Meridium does not provide documentation or support for configuring this connection.
Important: The OPC Server must pass time data to the Meridium Process Data Integration Service using the UTC time zone in order for the PDI functionality to work as designed. - Process Historian: A machine that contains the process historian software. The software requirements of this machine are determined by the third-party distributor of the software.
Refer to the supported software and devices documentation for information about the OPC Servers and process historians are supported for the PDI feature. Other OPC Servers and process historians have not been tested and connections to them are not supported by GE Digital APM.
System Architecture
The following image shows how these machines should be incorporated into the basic GE Digital APM system architecture if you implement the standard configuration where the OPC Server software and the Meridium APM Process Data Integration Service are installed on the same machine.

The following image shows the alternate configuration of these machines when the OPC Server software is installed on a separate machine from the Meridium APM Process Data Integration Service.

Deploying Process Data Integration
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Process Data Integration.
If you want to use Process Data Integration with Asset Health Manager and Policy Designer, you must also configure the services associated with these modules.
Supported Features in APM Now
This module is not available in the APM Now environment.
Production Loss Analysis (PLA) System Requirements
License Requirements
The Production Loss Accounting license is required to take advantage of PLA functionality.
If you want to:
- Access and create a Root Cause Analysis (RCA) from PLA, you will need to make sure that the license for Root Cause Analysis is active.
- Access and create a Production Analysis from PLA, you will need to make sure that the license for Reliability Analytics is active.
Deploying Production Loss Analysis
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Production Loss Analysis.
Supported Features in APM Now
In the APM Now environment, integration between PLA and Process Data Integration is unavailable. All other standard GE Digital APM product features for this module are available.
R Scripts System Requirements
License Requirements
This feature is available with the core GE Digital APM application; no specific license is required.
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following additional components:
-
R Server: A machine on which the R Server software is installed. The software requirements of this server are determined by the third-party distributor of the software. You can find more information about this software, including required software dependencies and installation instructions, on the R Server website.
The GE Digital APM testing environment uses DeployR Open 8.0.0, DeployR Enterprise 8.0.0, and Machine Learning Server 9.2.1.
Note: The World Wide Web Publishing service must be enabled on the R Server or Machine Learning Server in order to use R scripts in GE Digital APM. If this setting is disabled during the installation of R Server, you must enable it.
Deploying R Scripts
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for R Scripts.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
RBI 581 System Requirements
License Requirements
The RBI 581 license is required to take advantage of RBI 581 functionality.
Because the RBI 581 and RBI modules share the same user interface, if you only have the RBI 581 license, various features normally available with the Risk Based Inspection license will be disabled. The following list indicates which features normally available with Risk Based Inspection are disabled.
If you only have the RBI 581 license:
- An RBI 580 license is required to use RBI Criticality Analyses, RBI Pipeline Analyses, and RBI PRD Criticality Analyses.
- On the Risk Based Inspection Overview page:
- Generate Recommendations is disabled.
- The Current Risk Overview and Past Risk Overview charts will plot the risk ranks for RBI 580 Criticality Analyses, RBI PRD Criticality Analyses, and RBI Pipeline Analyses.
- The Current Risk and Past Risk widgets will list RBI 580 Criticality Analyses, RBI PRD Criticality Analyses, and RBI Pipeline Analyses.
- In the Asset Summary workspace:
- The Asset Summary and Asset Risk Reports are disabled.
Additional Components Required
The RBI 581 module utilizes the R script functionality. Therefore, your system must also meet the system requirements for R scripts.
Deploying RBI 581
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for RBI 581.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Recommendation Management System Requirements
License Requirements
The Meridium Core license is required to take advantage of the Recommendation Management functionality.
Supported Features in APM Now
In the APM Now environment, generating EAM Requests from recommendations is available only if you are using SAP as your EAM system. All other standard GE Digital APM product features for this module are available.
Reference Documents System Requirements
License Requirements
This feature is available with the core GE Digital APM application; no specific license is required.
Supported Features in APM Now
In the APM Now environment, external Reference Document access is unavailable. All other standard GE Digital APM product features related to Reference Documents are available.
Risk Based Inspection (RBI) System Requirements
License Requirements
The Risk Based Inspection license is required to take advantage of RBI functionality.
- An RBI 581 license is required to use RBI 581 Risk Analyses.
- The RBI 581 ISO Risk Plot feature is not available.
- On the RBI Admin Preferences page, the RBI 581 Admin Options, RBI 581 ISO-Risk Plot Preferences, Inspection Auto-Selection, and RBI 581 Inventory Groups workspaces are not available.
Additional License
- If you are planning to use Flexible RBI Methodology, the Policy Designer license is also required.
- If you want to take advantage of the extended RBI functionality for pipelines, the Pipeline Management license is also required.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Deploying Risk Based Inspection
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Risk Based Inspection.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Root Cause Analysis (RCA) System Requirements
License Requirements
The PROACT license is required to take advantage of RCA functionality.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Deploying Root Cause Analysis
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Root Cause Analysis.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Rounds System Requirements
System Requirements
The Operator Rounds license and the Lubrication Management license are required to take advantage of the Rounds functionality (i.e., Rounds Designer and Rounds Data Collection modules).
Additional Components Required
Refer to the supported software and devices documentation for information about the software and hardware requirements for devices you can use for data collection in Rounds. In addition, if you want to use Barcode scanning and RFID scanning on a Windows Mobile handheld device, then the device must meet certain specifications.
GE Digital APM must be installed on each small screen device or Windows Mobile handheld device, and there is no restriction on the number of devices that can be used.
To use Rounds on Windows Mobile handheld devices, in addition to the basic GE Digital APM system architecture, your system must also contain the following additional components:
- GE Digital APM Sync Services
- Microsoft Sync Framework
In addition, when you configure Rounds on a Windows Mobile handheld device, you must install the following software, which is included in the GE Digital APM Sync Services installation, on the device:
- .NET Compact Framework 3.5
- Microsoft SQL CE 3.5 SP1
- Microsoft Sync Services for ADO.NET 1.0 SP1
Supported Features in APM Now
In the APM Now environment, support for Windows Mobile devices is unavailable. All other standard GE Digital APM product features for this module are available online in a browser.
Reliability Analytics System Requirements
License Requirements
The Reliability Manager license is required to take advantage of Reliability Analytics functionality.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Deploying Reliability Analytics
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Reliability Analytics.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Reliability Centered Maintenance (RCM) System Requirements
License Requirements
The RCM license is required to take advantage of RCM functionality.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Deploying Reliability Centered Maintenance
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Reliability Centered Maintenance.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Reports System Requirements
License Requirements
This feature is available with the core GE Digital APM application; no specific license is required.
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following additional components:
- Microsoft Visual Studio 2013 Professional or Microsoft Visual Studio 2015 Professional
-
Microsoft SQL Server Data Tools - Business Intelligence for Microsoft Visual Studio 2013 or Microsoft Visual Studio 2015.
-
APM SSRS Data Processing Extension plugin for Visual Studio from the Admin Installer.
Deploying Reports
After you have installed and configured the basic GE Digital APM system architecture, configure Reports.
Supported Features in APM Now
In the APM Now environment, SSRS report creation and modification features are unavailable. All other standard GE Digital APM product features for this module are available.
Rules System Requirements
License Requirements
A Developers License is required to use Rules Editor.
Additional Components Required
In addition to the basic GE Digital APM system architecture, your system must also contain the following additional components:
-
Microsoft Visual Studio 2013 Professional must be installed on every workstation where you want to work with GE Digital APM rules in the GE Digital APM system.
-
Microsoft Visual Studio 2015 Shell must be installed after Microsoft Visual Studio 2013 Professional.
- MSXML must also be installed on all the workstations.
- GE Digital APM Rules Editor Extension plugin for Visual Studio from the Admin Installer.
Deploying Rules
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Rules.
Supported Features in APM Now
This GE Digital APM module is not available in the APM Now environment.
SIS Management System Requirements
License Requirements
The SIS Management license is required to take advantage of the SIS Management functionality. This license is also required to use the integration between SIS Management and Layers of Protection Analysis (LOPA).
To use the integration between SIS Management and Hazards Analysis, the Hazards Analysis license is also required.
Additional Components Required
Only the basic GE Digital APM system architecture is required for this feature to work correctly. No additional components are required.
Deploying SIS Management
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for SIS Management.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.
Supported Safety Equipment Reliability Handbook (SERH) version in APM Now
The following table provides the SERH version supported in each APM Now release.
APM Now Version | SERH Version |
---|---|
V4.3.0.7.0 or later | 2017.4.01 |
V4.1.5.0.0 or later | 2015.3.01 |
V4.1.0.0.0 or later | 2015.2.01 |
V4.0.0.0.0 or later | 2014.2.01 |
V3.6.0.11.3 or later | 2012.4.01 |
Thickness Monitoring (TM) System Requirements
License Requirements
The Thickness Monitoring license is required to take advantage of TM functionality.
Additional Components Required
In addition to Thickness Monitoring, if you will use devices to collect data that you will transfer to GE Digital APM, the machine that will connect to these devices must have the GE Digital APM Device Service installed. The following devices are supported:
- GE DMS Go
- GE DMS Go+
- GE DMS2
- Olympus (Panametrics) 37DL Plus Ultrasonic Thickness Gage
- Olympus (Panametrics) 38DL Plus Ultrasonic Thickness Gage
These devices may require additional drivers provided by the manufacturer.
Deploying Thickness Monitoring
After you have installed and configured the basic GE Digital APM system architecture, you will need to perform some configuration steps specifically for Thickness Monitoring.
Supported Features in APM Now
All standard GE Digital APM product features for this module are available in the APM Now environment.