Catalog Items
Queries Folder
The Catalog folder \\Public\Meridium\Modules\Risk Based Inspection - 581\Queries contains the following items.
Item Name | Behavior and Usage |
---|---|
Active Analyses for Evergreening - 581 |
Returns a list of the RBI 581 Risk Analysis records for RBI Components linked to RBI assets that satisfy the following conditions:
|
Analyses Created For Evergreening - 581 |
Returns a list of the RBI 581 Risk Analysis records for RBI Components linked to RBI assets that satisfy the following conditions:
Important: Do not modify the following columns: Analysis ID, Component, Asset ID, Analysis Entity Key, and Risk Category. Modifying these columns may affect the Calculate functionality during the evergreening process.
|
Analyses Ready for Evergreening -581 |
Returns a list of the RBI 581 Risk Analysis records for RBI Components linked to RBI assets that satisfy the following conditions:
Important: Do not modify the ENTY_KEY column. Modifying this column may affect the duplicate functionality during the evergreening process.
|
Analyses Ready for Evergreening for Unit - 581 |
Returns a list of the RBI 581 Risk Analysis records for RBI Components linked to RBI assets that satisfy the following conditions:
Important: Do not modify the ENTY_KEY column. Modifying this column may affect the duplicate functionality during the evergreening process.
|
Asset Corrosion Analysis More Current than All Analyses | Returns a list of all the assets linked to a Functional Location that have a TM Asset Corrosion Analysis more current than the active RBI analysis in the component. This query is used when both RBI 580 and RBI 581 licenses are active. |
Asset Corrosion Analysis More Current Than RBI 581 Analyses | Returns a list of all the assets linked to a Functional Location that have a TM Asset Corrosion Analysis more current than the active RBI analysis in the component. |
Asset Counts for Units | Returns a list of the count of assets that contain RBI data and linked to Functional Locations hierarchically. |
Assets with No Recommendations | Returns a list of all the assets linked to a Functional Location that have no RBI Recommendations and have at least one component with a Risk Completed analysis. Important: Do not modify the Asset Entity Key field. Modifying this field may affect the generate recommendation functionality. |
Assets with No Recommendations (581 Only) | Returns a list of all assets linked to a Functional Location that have no RBI Recommendations and have at least one component with a Risk Completed analysis. This query will be used if you do not have an active RBI 580 license. Important: Do not modify the Asset Entity Key field. Modifying this field may affect the generate recommendation functionality. |
Criticality Consequence Evaluation | None. |
Current Risk | Returns a list of the current rolled-up risk for each asset linked to a Functional Location. |
Current Risk Overview | Returns a list of the highest Risk Category for each asset linked to a Functional Location and gives a count. |
Export RBI Components by Asset | Returns a list of the Equipment records that are linked to active RBI Components and Equipment records that are not linked to at least one RBI Component. |
Inspections More Current Than All Analysis | Returns a list of all the assets linked to a Functional Location that have Inspections more current than the active RBI analysis in the component. This query is used when both Risk Based Inspection and RBI 581 licenses are active. |
Inspections More Current Than RBI 581 Analysis | Returns a list of all the assets linked to a Functional Location that have Inspections more current than the active RBI analysis in the component. |
Invalid Inspections for Non-Intrusive Requirement Met | None. |
Manage Inspection Groups | None. |
Manage RBI Components | None. |
Manage RBI System | None. |
Maximum Internal Corrosion Rate | Returns a list of the calculated maximum internal corrosion rate for an Internal Corrosion DME. |
Past Risk | Returns a list of the past rolled-up risk for each asset under a Functional Location. |
Past Risk Overview | Returns a list of the highest Risk Category for each asset Under a Functional Location and gives a count. |
PRD Consequence Evaluation | None. |
Process Unit Query | Returns a list of the underlying Process Units for the selected level of the asset hierarchy. |
RBI Asset Risk Query | None. |
RBI Asset Risk Sub Query | None. |
RBI Assets for a Functional Location | Returns a list of all the assets linked to a Functional Location. |
RBI Components for an Asset | Returns a list of all the RBI Components for a given asset. |
RBI Corrosion Loops for a Functional Location | Returns a list of all the Corrosion Loops linked to a given Functional Location. |
RBI DM Query | None. |
RBI Flexible Configurations | Returns a list of all the flexible calculation records. |
RBI Flexible Validation Records | Returns all flexible validation records. |
RBI Overview Filter Parameters | None. |
RBI Pipeline Consequence Evaluation | None. |
Recommendations by Asset | Returns a list of the RBI Recommendation records related to the selected asset. |
Review Analyses by Asset 580 | Returns a list of all the RBI Criticality Analysis records not in an Archived state for the Equipment or Functional Location record for which you accessed the RBI asset. |
Review Analyses by Asset 581 | Returns a list of all the RBI 581 Risk Analysis records that are calculated in the Created state for the Equipment or Functional Location record for which you accessed the RBI asset. |
Review Analysis by Corrosion Loop 581 | Returns a list of all the RBI 581 Risk Analysis records that are calculated in Created state for the Corrosion Loop record for which you accessed the RBI asset. |
Select Protected Assets | Returns a list of the Equipment records in the Select Protected Equipment window. |
Select Protected RBI Components | Returns a list of the RBI Components in the Select Protected Equipment window. |
Select RBI Components |
Returns a list of the RBI Components that are:
|
Select Unit for Grouping |
Returns a list of all the Functional Location records that:
|
Unlinked Corrosion Loops | Returns a list of all the Corrosion Loops that are not linked to a Unit. |
Valid Inspections for Non-Intrusive Requirement Met | None. |
View all Recommendations | Returns a list of all the recommendations for a selected Unit. |
View Protected RBI Components | Returns a list of all the Protected RBI Components for a selected Unit. |
Policy Queries folder | Contains queries that are used by RBI Strategy Mapping Groups when you generate RBI Recommendations records. |