Creating Calculation Formulas
About Calculation Formulas
- Using the Insert Function wizard, which helps you use any of the built-in functions orcreate your own function.
- Entering the syntax of the formula directly in the form of a VBScript code.
There are two predefined global values called Result and Quality. These global values control the value and quality of the output sample. If the Result is not set in the formula, then no sample is stored.
General Guidelines for Defining a Calculation Formula
This section provides guidelines that you must follow when defining a calculation formula.
Identify Time Intensive Calculations
Use the Calculation Execution Time
property of each tag to identify
time-intensive queries. In Historian Administrator, look for the Execution Time on the
Calculation section for an estimate of how long, on average, it
takes for the calculation per tag (starting from the time the collector was
started).
You can also include that column when you export tags to Excel using the Excel Add-In feature. For information, refer to Exporting Tags.
You can also include that column (AverageCollectionTime) when you query the ihTags table using the Historian OLE DB Provider. Sorting by this column will let you find them fast.
Troubleshoot Issues with Large Configurations
If the timestamps of your raw samples appear slightly old, do not assume that the collector has stopped working. It is possible that the collector is just running behind.
For instance, if you have a report rate of 15,000, but the newest raw sample that you see is 20-30 minutes old, wait for 1-2 minutes, and review the newest raw sample again. If the collector stopped, the newest raw sample will be unchanged. If it did change, then the engine is still running, but is lagging behind. If that happens, check if the collector overrun count is increasing. If yes, the collector is dropping samples, and you must decrease the load.
Error Handling in VBScript
Start each script with the On Error Resume Next statement so that errors are trapped. If you use this statement, the script runs even if a run-time error occurs. You can then implement error handling in your VBScript.
It is a good practice to include statements in your VBScript that catch errors when you run the script. If there is an unhandled error, a value of 0 with a bad data quality is stored. When you catch an error in the VBScript, consider including a statement in your calculation that sets the Quality=0 when the error occurs. (The 0 value means that the quality is bad.) If you do not specifically include this setting in your script, Historian stores a good data quality point (Quality=100), even if an error has occurred in your formula. If Quality=100 is not appropriate for your application, consider setting the quality to 0.
You cannot use the On Error GoTo
Label statement for error handling, as
it is not supported in VBScript. As a workaround, you can write code in the full Visual
Basic language and then place it in a .DLL so that you can call it
from within your VBScript using the CreateObject
function. For examples
of calculations that use the CreateObject
function, refer to Examples of Calculation Formulas.
Unsupported VBScript Functions
MsgBox
InputBox
Milliseconds not Supported in VBScript
The CDate()
function does not support the conversion of a time string
with milliseconds in it. Whenever you use the CDate()
function, a
literal time string, or a time string with a shortcut, do not specify milliseconds in
the time criteria. Milliseconds are not supported in VBScript.
You cannot use milliseconds in times passed into built-in functions such as the
PreviousTime
and NextValue
functions. For example,
you cannot loop through raw samples with millisecond precision.
Notes on VBScript Time Functions
Using the VBScript time functions such as Now, Date, or Time can lead to unexpected
results, especially in recalculation or recovery scenarios. To avoid these issues, use
the CurrentTime
built-in function provided by Historian, instead of
Now, Date, or Time. For example, the VBScript Now is always the clock time of the
computer and is likely not useful when recalculating or recovering data for times in the
past. However, the "Now" time shortcut is equivalent to CurrentTime
and
can be used as input to the other built in functions.
Using Quotation Marks in VBScript
Result = CurrentValue("TagCost""s")
In this example, note the double quotation marks that appear before the letter s in the TagCost"s name in the formula.
Avoiding Circular References in VBScript
Do not use circular references in calculation formulas. For instance, if the tag name is
Calc1
, a formula with a circular reference would be
Result=CurrentValue("Calc1")
. Whether the tag is polled or
unsolicited, you get a bad value back using the circular reference.
Uninterrupted Object Method Calls
Object method calls are not interrupted. It is possible to exceed the Calculation Timeout setting if you have a method call that takes a long time to execute. The Calculation Timeout error still occurs, but only after the method completes.
Help for VBScript
You can get detailed Help for VBScript by referencing the Microsoft documentation on the MSDN web site. A VBScript User's Guide and Language Reference is available here: http://msdn.microsoft.com/en-us/library/t0aew7h6.aspx
Avoiding Deleted Tags
You can reference a deleted tag in a calculation formula, without an error appearing. For
instance, you could enter a formula such as
Result=CurrentValue("DeletedTag")
, where
DeletedTag
is the name of the deleted tag. You can do this because
when you delete a tag, Historian removes deleted tags from the Tag Database (so you
cannot browse for it), but it retains the data for that tag in the archive.
However, it is recommended that you do not reference deleted tag names in your calculation formulas, because if the archive files are removed with the data for the deleted tag, the calculation will not work properly.
Create a Calculation Formula Using a VBScript Code
About this task
Result = 7 Quality = 0
,
Historian does not store the 7
, it stores
0
.Before you begin
Procedure
Built-in Functions
- In this table,
Time
refers to the actual time; this time can include absolute and relative time shortcuts. See the Date/Time Shortcuts and Relative Date/Time Shortcuts sections for more information. - You cannot control the timestamp of the stored sample. It is determined by the triggering tag or polling schedule.
-
You cannot use microseconds for any of the built-in calculation functions.
For all the functions that retrieve previous values, it is similar to performing a
RawByNumber
query with a count of 1 and direction of backward. A less-than operation (not less-than-or-equal-to) is used on the timestamp to get the sample. Similarly, for all the functions that retrieve next values, it is similar to performing aRawByNumber
query with a count of 1 and direction of forward. A greater-than operation (not greater-than-or-equal-to) is used on the timestamp to get the sample.
Function Name | Description |
---|---|
CurrentValue(<tag
name>) |
The value of the tag, interpolated to the calculation execution
time. The CurrentValue function returns 0 if the
quality is 0 (bad quality). This occurs if you initialized it to 0,
or if a previous call failed. |
CurrentQuality(<tag
name>) |
The current quality of the tag (0 for bad quality and 100 for good quality). |
CurrentTime |
The calculation execution time, which becomes the timestamp of the stored value. For real time processing of polled tags, the calculation execution time is the time when the calculation is triggered. For unsolicited tags, the calculation execution time is the timestamp delivered with the subscription. Note: When a calculation is performed, the timestamp of the result
is the time that the calculation has begun, not the time that it
completed.
For recovery of polled or unsolicited tags, the calculation execution time is the time when the calculation would have been performed if the collector were running. |
PreviousValue(<tag name>,
Time) |
The tag value of the raw sample prior to the current time. |
PreviousQuality(<tag name>,
Time) |
The quality of the tag (0 for bad quality and 100 for good quality) prior to the current time. |
PreviousGoodValue(<tag name>,
Time) |
The latest good value of the raw sample prior to the current time. |
PreviousGoodQuality(<tag name>,
Time) |
The good quality of the raw sample prior to the current time. |
PreviousTime(<tag name>,
Time) |
The timestamp of the raw sample prior to the current time. |
PreviousGoodTime(<tag name>,
Time) |
The timestamp of the latest good quality of the raw sample prior to the current time. |
NextValue(<tag name>,
Time) |
The value of the raw sample after the current timestamp. |
NextQuality(<tag name>,
Time) |
The quality of the tag (0 for bad quality and 100 for good quality) after the current time. |
NextTime(<tag name>,
Time) |
The timestamp of the raw sample after the current timestamp. |
NextGoodValue(<tag name>,
Time) |
The value of the good raw sample after the current time. |
NextGoodQuality(<tag name>,
Time) |
The good quality of the raw sample after the current time. |
NextGoodTime(<tag name>,
Time) |
The timestamp of the good raw sample after the current time. |
InterpolatedValue(<tag name>,
Time) |
The tag value, interpolated to the time that you enter. |
Calculation |
Unfiltered calculated data query that returns a single value, similar to the Excel Add-In feature. For a list of the calculation mode, refer to Calculation Modes. |
AdvancedCalculation |
Unfiltered calculated data query that returns a single value, similar to the Excel Add-In feature. For a list of the calculation mode, refer to Calculation Modes. |
AdvancedFilteredCalculation |
Advanced Filtered calculated data query that returns a single value, similar to the Excel Add-In feature. |
FilteredCalculation |
Filtered calculated data query that returns a single value, similar to the Excel Add-In feature. |
LogMessage(string_message) |
Allows you to write messages to the Calculation collector or the Server-to-Server collector log file for debugging purposes. The collector log files are
located in the Historian\LogFiles
folder. Note: The LogMessage function is the
only function that does not appear in the wizard. |
GetMultiFieldValue(Variable, <field
name>) |
Returns the value of the field that you have specified. The
variable contains the current value of all the fields of a
multi-field tag. Before using this function, you must read the tag
into a variable, using the CurrentValue() function.
You can then use the GetMultiFieldValue function to
access the value of the field.The value of the field that you enter must be the same as the name of the field in the user defined type. If the field name is not found, a null value is returned. |
GetMultiFieldQuality(Variable, <field
name>) |
Returns the quality (0 for bad quality and 100 for good quality)
of the field that you have specified. The variable contains the
current value of all the fields of a multi-field tag. Before using
this function, you must read the tag into a variable, using the
CurrentValue() function. You can then use the
GetMultiFieldValue function to access the value
of the field.The value of the field that you enter must be the same as the name of the field in the user-defined type. If the field name is not found, a null value is returned. If the user-defined type can store individual quality, you get the field quality. Otherwise, you get the sample quality. |
SetMultiFieldValue(Variable, <field
name>, Value, Quality) |
Sets the value and the quality for the field that you have
specified. You can use this function to construct a multifield
value containing values for each field, and then use the
|
Counting the Number of Bad Quality Samples
Dim count, starttime, endtime, tagquality count=0
StartTime=CurrentTime EndTime=DateAdd("n",-1,StartTime) Do while StartTime>EndTime
TagQuality=PreviousQuality("C2",StartTime)
startTime=PreviousTime("C2",StartTime) IF TagQuality=0 THEN
count=count + 1
END IF loop Result=count
Counting the Number of Collected Digital 1s For a Tag
The following example counts the number of collected digital 1s for a tag so that, for instance, you can determine how many times a pump is turned ON and OFF.
Dim count, starttime, endtime,tagquality,TagValue
count=0
StartTime=CurrentTime
EndTime=DateAdd("h",-1,StartTime)
On error resume next
Do while StartTime>=EndTime
TagValue=PreviousValue("FIX.DI.F_CV",StartTime)
TagQuality=PreviousQuality("FIX.DI.F_CV",StartTime)
startTime=PreviousTime("FIX.DI.F_CV",StartTime)
IF TagQuality=100 AND TagValue=1 then
count=count + 1
END IF
loop
Result=count
Determining the Trigger When Using Multiple Trigger Tags
The following example shows how to determine which tag triggered the calculation, from a list of two possible trigger tags. The example compares the two trigger tags and determines which one has the newest raw sample. This method of getting the newest raw sample can also be used to determine if a remote collector is sending data or is disconnected from the server.
In this example, archive compression is disabled for both of these tags.
dim timetag1
dim timetag2
dim tag1
dim tag2
tag1 = "BRAHMS.AI1.F_CV"
tag2 = "BRAHMS.AI2.F_CV"
' Get the timestamp of the newest raw sample for tag1:
timetag1 = previousTime(tag1, CurrentTime)
' Get the timestamp of the newest raw sample for tag2:
timetag2 = previousTime(tag2, CurrentTime)
if timetag1 > timetag2 then
' If tag1 triggered me, then:
result = 1 else
' If tag2 triggered me, then:
result = 2
end if
Using Array or Multifield Data in Calculation
You can create tags of arrays and multifield types and use the Calculation collector, Server-to-Server collector, Server-to-Server distributor with these tags.
- Arrays
- To use the Array data as input to a calculation formula you can use the name
of the array tag like "Array1" or the individual element of the array like
"Array1[4]". For example, if you have an array tag "Array1" of floating
point values and a calculation tag "FloatCalc1" of float data type, then you
can use the array as input to calculate a float
value.
result = currentvalue("Array1[4]")+5
You can use Calculation() function to read the array tag as shown in the following code.
Result = Calculation("Array1","Average","Now 1Minute","Now",Quality)
In this example, the calculation tag should be an array tag because the average of an array is an array, not a single value. Each element is averaged over the time range. Since an average of an integer or float array is a floating point value, the calculation tag must be a single or double float array.
If you want to find the minimum of array elements in a given time, then use vbscript code to compute and store the result in a Float tag as shown.
if CurrentValue("Array1[0]") < CurrentValue("Array1[1]") then Result = CurrentValue("Array1[0]") else Result = CurrentValue("Array1[1]") end if
- Multifield
- If you have a user-defined type "MySample" with fields "r;FloatVal" and
"r;IntVal" you can create
Tag1
and use the value of one field in an Integer Calc Tag. The destination tag is not a multifield tag.result = currentvalue("Tag1.IntVal")+5
Storing Array or Multifield data in Calculation tags
- Array
- If your calculation tag is an array tag, then you can copy the entire array
values into it. For example, you can copy the entire values from
Array1
intoArray2
using the given code.result = CurrentValue("Array1")
You can take an array value collected from a field device and adjust the values before storing it in another array tagArray2
using this code:dim x x=CurrentValue("Array1") x(1) = x(1)+10 result = x
You can simply construct an array value inside your formula and store it inArray2
, for example:dim MyArray(2)' The 2 is the max index not the size MyArray(0)=1 MyArray(1)=2 MyArray(2)=3 result = MyArray
- Multifield
- You can have the collector combine collected data into a multifield tag.
Create a calculation
Tag1
using the user-defined Type "MySample," then use this formula to fill in the fields:Dim InputValue, myval,x,y ' get the current value of another multifield tag InputValue = CurrentValue("tag1") ' get the values of each of the fields x = GetMultiFieldValue(InputValue, "IntVal") y = GetMultiFieldValue(InputValue, "floatval") ' store the field values in this tag SetMultiFieldValue myval,"IntVal",x,100 SetMultiFieldValue myval,"floatval",y,100 Result = myval
Using Array or Multifield data to trigger calculation
- Array
- You can use the array tag as a trigger tag for your float or array
calculation tags. For example, you can use
Array1
as a trigger so that when it changes, the"CalcArray1"
tag will be updated. You cannot use an individual array element such as"Array1[3]"
as a trigger, you must use the entire array tag as the trigger tag. - Multifield
- You can use a multifield tag as a trigger tag by either using the tagname
"Tag1"
or tagname with the field name"Tag1.FloatVal"
.
Sending Array or Multifield data to a Remote Historian
- Array
- You can use the Server to Server Collector or Server to Server Distributor
to send array data to a destination Historian. If the destination Historian
is version 6.0 or later, you can simply browse the tags and add them.
You cannot send an array to the older versions of archiver (Pre 6.0 versions) as these archivers will store the array tags as a blob data type in the destination and you will not be able to read them. However, you can send individual elements of an array to these archivers, for example,
result = currentvalue("Array1 [4]")
. - Multifield
- The destination needs to be Historian 6.0 or above to store a multifield tag
but you can send individual fields to a pre Historian 6.0 archiver.
For multifield tags, you must create the User Defined Type manually at the destination
You can write an entire multified tag data sample in one write or you can create multiple tags in the destination, one for each field you want to copy. For example, if you have one tag
"Tag1"
with two fields"FloatVal"
and"IntVal"
on a source archiver, then you can create two tags ("Tag1.FloatVal"
and"Tag1.IntVal"
) on the destination.Note: If you change a field name or add or remove fields you must update your collection and your destination tags.
Reading and writing a Multifield tag using MultiField functions
The following example shows how to read an entire multifield tag, using the
GetMultiFieldValue
function and to write the value to a field
in another tag using the SetMultiFieldValue
function.
Dim CurrMultifieldValue
' Read the value of a multi field tag into a variable
CurrMultifieldValue = CurrentValue("MyMultifieldTag")
' Read the field value of multifield tag into the temporary variable
F1 = GetMultiFieldValue(CurrMultifieldValue, "Temperature Field")
' Perform a calculation on the value
Celcius = (F1 32)/ 9* 5
' Set the calculated value to another field of the multifield tag
SetMultiFieldValue(CurrMultifieldValue, "Temperature Field Celcius", Celcius, 100)
result = CurrMultifieldValue
User-Defined Functions
In addition to the built-in functions, you can create custom calculation functions. After you create a custom calculation function, it is available for use with other calculations as well.
Functions are useful as shortcuts for large blocks of source code. By creating a function out of commonly used calculation formulas, you can save time and effort instead of typing a few lines of calculation formula every time you want to perform the same operation, it is compressed to a single line.
Function functionname (variable list)
[calculation formulas]
End Function
The operations a function performs are contained within the Function / End Function statements. If you need to send data to the function a tag name, for example you simply create a variable in the function's parameters to receive the data. Multiple variables must be separated by commas. These variables exist only within the function.
The following is an example of a function. This function, named
checkValue()
, looks at a tag and assigns it an alarm if it is over a
specified value.
A Function to Assign an Alarm to a Tag Based on a Condition
The following function, named checkValue, assigns an alarm to a tag if the tag value reaches a specified value.Function checkValue (tagname,sourcename,value)
If CurrentValue(tagname) > value Then
Set AlarmObj = new Alarm
AlarmObj.SubConditionName = "HI"
AlarmObj.Severity = 750
AlarmObj.NewAlarm
"alarmname", "Simulated", "tagname", "Now"
checkValue = true
Else
checkValue = false
End If
End Function
If
you want to use this function, enter the values for tag name, source name, and value, as shown
in the following
example:alm_set = checkValue("DD098.FluidBalance","FluidBalance_ALM",5000)
In
this example, if the value of the DD098.FluidBalance tag exceeds 5000, the function returns a
true value, indicating that the alarm was set; the alm_set variable will be
set to true
. Otherwise, the alm_set variable will be set
to false
.Create a User-Defined Function
About this task
Before you begin
Procedure
Date/Time Shortcuts
The following table outlines the date/time shortcuts that you can use in calculation formulas.
Shortcut | Description |
---|---|
Now | Now (the time and date that you execute the query) |
Today | Today at midnight |
Yesterday | Yesterday at midnight |
BOY | First day of year at midnight |
EOY | Last day of year at midnight |
BOM | First day of month at midnight |
EOM | Last day of month at midnight |
Relative Date/Time Shortcuts
- Second
- Minute
- Hour
- Day
- Week
Create a Calculation Formula Using the Wizard
About this task
Before you begin
- Create the tag that you want to use to store the calculation results. You can create the tag manually using Historian Administrator or the Web Admin console. Or, you can copy a tag.
- Access Historian Administrator, select , and then disable the On-line Tag Configuration Changes option. If you do so, each time you update a calculation formula, the collector does not reload tags.
Procedure
Types of Functions Supported by the Wizard
The following table describes the types of actions supported by the Insert Function wizard. All the value functions return a single value.
Type of Action | Available Functions for the Action |
---|---|
Insert a value |
|
Insert a calculation |
|
Insert a timestamp |
|
Check data quality |
|
Set data quality |
|
Add data value | None |
Insert a tag name | Tagname |
Insert an alarm calculation |
|
Insert a multifield operation |
|