Migrating iFIX Alarms and Events Collector
Migrating iFIX Alarms and Events collector
About this task
Procedure
iFIX Alarms and Events collector Migration Options Configuration
Configuration of the iFIX Alarms and Events collector Migration tool is contained in two windows. The Alarm Source Options window contains configuration for the iFIX system you wish to migrate alarms and events data from. The Alarm Destination Options window contains configuration for the Historian archive you wish to migrate alarms and events data to.
In general, configuration of the alarm migration options should match the configuration of your iFIX Alarms and Events collector server. By doing this, your migrated and collected alarms are stored in the same format, easing the development of alarm analysis and reporting applications.
Alarm Source Options
- ODBC Login Information
- Attribute Names
- Severity Mapping
- Database Configuration
ODBC Login Information
The following configuration fields are shown in the ODBC Login Information section of the Alarm Source Options window. In general, the settings in this section should match the settings used in your iFIX Alarm ODBC Configuration in the iFIX SCU.
Option | Description |
---|---|
Database Type | The type of database your iFIX alarms are stored in. The following options are available:
Note: If you are unsure of which database your iFIX alarms are stored in, contact your systems administrator |
User Name | The user name required to authenticate with your database. |
Password | The password required to authenticate with your database. |
Database Identifier | The name of the database your iFIX alarms are stored in. Select the Browse button to bring up the Database IDs Available window. Note: If you are migrating on a machine other than the machine running Alarm ODBC, you may have to configure a DSN in the control panel before entering it in the Database Identifier. |
Attribute Names
Use this section only if you have logged alarm user and/or extension fields AND you want to control the name of the fields created in Historian. If you have changed the default names in the iFIX Real Time Alarms and Events Server, edit the configuration in this section to match.
Option | Description |
---|---|
iFIX Field Name | The iFIX Field name of the alarm. |
Attribute Name | The mapped attribute name of the alarm. |
Severity Mapping
If you have changed the default severity settings in the real-time AE Server, edit the configuration in this section to match.
Option | Description |
---|---|
Low | The severity to assign to low priority alarms. |
Medium | The severity to assign to medium priority alarms. |
High | The severity to assign to high priority alarms. |
Database Configuration
If you have set up custom column names in the iFIX Alarm ODBC configuration, you may need to map the SQL Column Names to iFIX Field Names. If you have kept the default column names in the iFIX Alarm ODBC configuration, you should not have to make any changes in this section.
Option | Description |
---|---|
Table Name | Enter the name of the database table in which iFIX Alarms and Events collector data is stored. |
Fetch Columns | Selecting this button will fetch all columns from the table. |
SQL Column Name | Identifies the name of the column within the database table. |
iFIX Field Name | Identifies which iFIX Field name the SQL Column name maps to. |
Clear Column Settings | Select to clear all column settings. |
Save Column Settings | Select to save all column settings in the window. |
SQL columns and their iFIX meanings are automatically matched up when the columns are fetched. You only need to configure iFIX meanings if you have used a non-default column name. If you want to exclude columns from migration to save space in Historian, set the iFIX meaning to blank. For example, if you logged both Native Time Last and Time Last in Alarm ODBC, you only need to migrate the Native Time Last field. Set the iFIX meaning of Time Last to blank.
If you use the Save Column Settings option, iFIX meanings are saved to C:\Program Files (x86)\GE\iFIX\local\ifixalmmig.ini. When working with a different database table, you can erase the iFIX meanings by deleting the ifix-almmig.ini file or selecting the Clear Column Settings button.
Alarm Destination Options
- Historian Server Options
- Logfile Options
- Time Options
Historian Server Options
Option | Description |
---|---|
Historian Server | The server name of the Historian server you wish to migrate the iFIX Alarms and Events collector data to. |
Historian Username | The username required to authenticate with the Historian server. |
Historian Password | The password required to authenticate with the Historian server. |
Logfile Options
Option | Description |
---|---|
Logfile Location | Modify the location of the iFIXAlmMigration.Log file. |
Overwrite Logfile | Set whether or not the log file gets overwritten with each migration. By default, there is one log file (iFIXAlmMigration.Log) that is appended each time you migrate alarms. Clearing this option causes the iFIX Alarm Migration Utility to overwrite the log file each time you migrate alarms. |
Time Options
Option | Description |
---|---|
Treat as DST timestamp | If enabled, the migration utility will treat all timestamps as if they are Daylight Savings Time. Refer to Manage Daylight Savings Time for more information. |
Troubleshoot iFIX Alarms and Events collector
Wrong Data Source Name on Migrated alarms
The data source of an alarm starts as the interface name of the alarms and events collector that sent it. If the alarms and events collector is not associated with a data collector, then the data source is converted to match the data collector's interface name. When migrating alarms, however, the original data source name will be retained. This can cause a disconnect between migrated data and newly collected data, and cause problems when analyzing alarms and events data.
- Select the File menu, then select Update Alarms.
- In the Old Datasource field, enter the original data source name.
- In the New Datasource field, enter the new data source name.
- Select OK.
Datetime Column Not Found
iFIX prior to v2.6 did not have a datetime column.
No Columns Returned
If no columns are returned after entering a table name and selecting Fetch Columns, you may have incorrectly entered the Alarm ODBC table name. Re-enter the Alarm ODBC table name and select Fetch Columns.