Intellution 7.x Drivers as OPC Servers
The ABR and the ABC drivers are OPC v2.0 compliant. All other Intellution 7.x drivers, including the MB1, support OPC v1.0 compliance.
Version 7.x drivers also comply with the OLE for Process Control (OPC) v1.0a standard. Any 1.0-compliant OPC client application can access process hardware data through the I/O Server.
The ABC I/O Server also supports the v2.0 standard and with the OPC Alarms and Eventss v1.0 specification. Refer to Using OLE for Process Control (OPC) Functionality to learn more about the advantages of OPC.