Summary of iFIX collector Features
The following table outlines the features of the iFIX collectors.
Feature | Capability |
---|---|
Browse Source For Tags | Yes |
Browse Source For Tag Attributes | Yes |
Polled Collection | Yes |
Minimum Poll Interval | 100 ms |
Unsolicited Collection | No |
Timestamp Resolution | milliseconds or seconds |
Accept Device Timestamps | Yes |
Floating Point Data | Yes |
Integer Data | Yes |
String Data | Yes |
Binary Data | Yes |
Python Expression Tags | Yes |