GE Data Collector for Wonderware Features

Important: You do not have the latest version of Historian! You are missing out on the newest capabilities and enhanced security. For information on all the latest features, see the Historian product page. For more information on upgrades, contact your GE Digital sales agent or e-mail GE Digital Sales Support. For the most up-to-date documentation, go here.

The following table outlines the features of the GE Data Collector for Wonderware.

Feature Capability
Browse Source for Tags Yes*(on a Wonderware server that supports browsing)
Browse Source for Tag Attributes Yes
Polled Collection No
Minimum Poll Interval 100 ms (milliseconds)
Unsolicited Collection Yes
Time stamp Resolution 1 ms
Floating Point Data Yes
Integer Data Yes
String Data Yes
Python Expression Tags No
Time Assigned
Note: You must set this field to Source as the GE Data Collector for Wonderware only supports unsolicited tags.