Add and Configure an ODBC Collector Using Configuration Hub
About this task
This topic describes how to add a collector instance using Configuration Hub. You can also add a collector instance using the RemoteCollectorConfigurator utility, which does not require you to install Web-based Clients.
Procedure
- Access Configuration Hub.
-
In the NAVIGATION section, under the Configuration Hub
plugin for Historian, select Collectors.
A list of collectors in the default system appears.
-
In the upper-right corner of the main section, select .
The Add Collector Instance: <system name> window appears, displaying the Collector Selection section. The MACHINE NAME field contains a list of machines on which you have installed collectors.
- In the MACHINE NAME field, select the machine in which you want to add a collector instance.
-
In the COLLECTOR TYPE field, select ODBC
Collector, and then select Get Details.
The INSTALLATION DRIVE and DATA DIRECTORY fields are disabled and populated.
-
Select Next.
The Source Configuration section appears.
-
Enter values as described in the following table.
Field Description ODBC SERVER Enter the host name or IP address of the ODBC server from which you want to collect data. A value is required. USERNAME Enter the username to connect to the ODBC server. A value is required. PASSWORD Enter the password to connect to the ODBC server. A value is required. -
Select Next.
The Destination Configuration section appears. The collector machine name provided by you is selected as the Source Configuration by default.
Under CHOOSE DESTINATION, the Historian Server option is selected by default. In addition, the DESTINATION HISTORIAN SERVER field is disabled and populated with the collector machine name.
-
Select the destination to which you want to send data, and then enter the
values in the corresponding fields. You can send data to an on-premises
Historian server or to a cloud destination.
-
Select Next.
The Collector Initiation section appears.
-
If needed, modify the value in the COLLECTOR NAME field.
The value that you enter:
- Must be unique.
- Must contain the string
ODBC
. - Must not exceed 15 characters.
- Must not contain a space.
- Must not contain special characters except a hyphen, period, and an underscore.
-
In the RUNNING MODE field, select one of the following
options.
- Service - Local System Account: Select this option if you want to run the collector as a Windows service using the credentials of the local user (that is, the currently logged-in user). If you select this option, the USERNAME and PASSWORD fields are disabled.
- Service Under Specific User Account: Select this
option if you want to run the collector as a Windows service using a
specific user account. If you select this option, you must enter values
in the USERNAME and
PASSWORD fields. If you have enabled the Enforce Strict Collector Authentication option in Historian Administrator, you must provide the credentials of a user who is added to at least one of the following security groups:
- iH Security Admins
- iH Collector Admins
- iH Tag Admins
You can also configure the collector to start automatically when you start the computer.
-
Select Add.
The collector instance is added. The fields specific to the collector appear in the DETAILS section.
-
In the COLLECTOR SPECIFIC CONFIGURATION section, configure
values as described in the following table.
Field Description Recovery Time (hours) Enter the maximum time, in hours, for which the collector will attempt to recover data after the collector is started or when connection between the collector and the ODBC server is re-established. This time is calculated as the duration between the current time and the last known write time. Continuous data collection is resumed only after the previous data has been recovered.
By default, this value is set to 0, which means data recovery is not attempted. The maximum value you can provide is 168 hours (that is, 7 days).
Throttle (Milliseconds) Enter the frequency, in milliseconds, at which you want the ODBC collector to query the ODBC server for tag data. This will minimize the load on the ODBC server. You can enter a value up to 16 hours. Note: If this field is blank, enter the required minimum value of 100 milliseconds.MTLS Security Indicates whether you want to use Mutual TLS (MTLS) protocol to enforce a secure and strong authentication mechanism. MTLS Data Encryption Indicates whether you want to encrypt the data that the collector shares to the data archiver (DA). For more information on how to enable MTLS Security, refer to Enable MTLS Security. - As needed, enter values in the other sections common to all collectors.
-
In the upper-left corner of the page, select Save.
The changes to the collector instance are saved.
- If needed, restart the collector.
What to do next
- If you have selected Historian Configuration, specify the tags using Configuration Hub.
- If you have selected Offline Configuration, modify the offline configuration file of the collector. By default, the file is available in the following location: <installation folder of Historian>\GE Digital\<collector name>. For information, refer to Offline Configuration for Collectors. This option is applicable only if you have selected a cloud destination.