Software Requirements

The following components are required to use Excel Add-in for Operations Hub:
Component Version Description
Operations Hub 2.0 and above. If you have purchased the standard or enterprise license of Historian, you receive a no-cost license for Operations Hub, which enables you to:
  • Access to the Historian Analysis run-time application, which is an in-built HTML5 application in Operations Hub.
  • Perform advanced trend analysis, including inserting annotations.
  • Define an asset model including tag mapping.
Microsoft Excel 2016 and 2019 (32 bit or 64 bit)
Historian REST APIs Historian REST APIs are required to integrate between Historian and Operations Hub. Historian REST APIs are installed automatically when you install Historian Web-based Clients.