Operations Hub Overview

Operations Hub is an end-to-end solution for developing, managing, and delivering applications to leverage the capabilities of big data analytics and the internet of things.

Using Operations Hub, you can create applications to collect and analyze data from a machine or a server, and trigger actions based on certain events.

Operations Hub provides a user-friendly interface to create components of an application such as queries, database tables (called entities), events, email templates, users, and so on without the need to use your programming skills. You can also design pages and dashboards using these components.

Advantages of using Operations Hub:
  • Operations Hub is quick, easy, and cost-effective. You do not need programming skills to develop an application.
  • Operations Hub applications use HTML5 and CSS3, making them platform-independent.
  • You can access an application using a computer or a mobile device.
  • You can provide controlled access to applications and data based on user roles.
  • You can create entities and queries for a relational database.