Software Requirements
Collectors
Install any of the following operating systems:
- Microsoft® Windows® Server 2019
- Microsoft® Windows® Server 2016
- Microsoft® Windows® Server 2012 Standard (64-bit)
- Microsoft® Windows® Server 2012 R2
- Microsoft® Windows® 10 IoT
- Microsoft® Windows® 10
- Microsoft® Windows® 8.1 Professional (32-bit or 64-bit)
Note: If your machine is
Firewall/proxy-enabled, Microsoft .NET Framework may not be installed
automatically. In that case, before installing Historian, you must install
Microsoft .NET Framework manually (if it is not available).
Excel Add-in for Historian
You can install Excel Add-in for Historian on an on-premises machine or on an EC2
instance in a VPC. To use Excel Add-in for Historian, install any of the following
versions of Microsoft® Excel®:
- Microsoft® Excel® 2021 (32 & 64 bit)
- Microsoft® Excel® 2019 (32 & 64 bit)
- Microsoft® Excel® 2016 (32 & 64 bit)
- Microsoft® Excel® 2013 (32 & 64 bit)