Reports
About the Asset Summary Report
The Asset Summary report provides a list of records that are associated with the asset. These records are created via the Risk Based Inspection, Inspection Management, and Thickness Monitoring modules.
The Asset Summary report contains the following sections:
- RBI Analysis Summary
- Inspection Management Summary
- Thickness Monitoring Summary
RBI Analysis Summary
This section contains a list of Components that are linked to the asset, along with their Inspection Priority and Driving Risk values. The following table provides a list of items that appear in this section and their corresponding fields in RBI.
Report Item | Corresponding Field in RBI (Family Name) |
---|---|
Asset | Asset ID (Asset) |
Component | Component (RBI Component) |
Component Type | Component Type (RBI Component) |
Inspection Priority | Inspection Priority (Unmitigated Risk) (RBI Degradation Mechanism) - The most conservative value among the inspection priorities of all the degradation mechanisms associated with each component appears. |
Driving Risk | Risk Category (RBI Criticality Analysis) - The most conservative value among the risk categories of all the analyses linked to each component appears. |
Inspection Management Summary
This section contains a list of Inspection Tasks that have been created based on the RBI Recommendations linked to the asset, along with details on the task type, last date, and task state. The following table provides a list of items that appear in this section and their corresponding fields in Inspection Management.
Report Item | Corresponding Field in Inspection Management (Family Name) |
---|---|
Task ID | Task ID (Inspection Task) |
Asset ID | Equipment ID (Equipment) or Functional Location (Functional Location) |
Task Type | Task Type (Inspection Task) |
Last Date | Last Date (Inspection Task) |
Task State | Task State (Inspection Task) |
Thickness Monitoring Summary
This section contains a list of TML Groups that are linked to the asset or its components, along with the remaining life and controlling corrosion rate values. The following table provides a list of items that appear in this section and their corresponding fields in Thickness Monitoring.
Report Item | Corresponding Field in Thickness Monitoring (Family Name) |
---|---|
TML Group ID | TML Group ID (TML Group) |
Remaining Life | Asset Controlling Remaining Life (Asset Corrosion Analysis) |
Controlling Corrosion Rate | Controlling Corrosion Rate (Asset Corrosion Analysis) |
About the Asset Risk Report
The Asset Risk report provides information about the risk assessment on each Degradation Mechanism (DM) linked to each component in the asset, along with a risk matrix and supporting data.
The Asset Risk report contains the following sections:
- Risk Assessment
- Inspection Prioritization Matrix
- Supporting Data
Risk Assessment
The following table provides a list of items that are included in the Risk Assessment section of the report and their corresponding fields in RBI.
Report Item | Corresponding Field in RBI (Family Name) |
---|---|
Component | Component (RBI Component) |
Degradation Mechanism | Degradation Mechanism (RBI Degradation Mechanism) |
Risk Assessment Ref | Date Criticality Calculated (RBI Criticality Analysis) |
Date of Analysis | Analysis Start Date (RBI Criticality Analysis) |
Corrosion Rate |
One of the following fields depending on the value in the Selected Corrosion Rate field in the RBI Degradation Mechanism Evaluation family:
|
Estimated Half Life | Estimated Half Life (Criticality Int. Corr. Deg. Mech. Eval. and Criticality Ext. Corr. Deg. Mech. Eval.) |
FLAM-COF | Flammable Consequence Category (Criticality Consequence Evaluation) |
TOX-COF | Toxic Consequence Category (Criticality Consequence Evaluation) |
PL-COF | Lost Production Category (Criticality Consequence Evaluation) |
POF | Probability of Failure (RBI Degradation Mechanism) |
Priority | Inspection Priority (Unmitigated Risk) (RBI Degradation Mechanism) |
Risk Category | Risk Category (RBI Criticality Analysis) |
Inspection Technique | Task Type (RBI Recommendation) |
Periodicity | Recommended Interval Scope (RBI Recommendation) |
Required Effectiveness | Inspection Confidence (RBI Recommendation) |
Recommendation ID | Recommendation ID (RBI Recommendation) |
Recommendation Scope | Recommended Inspection Scope (RBI Recommendation) |
Inspection Prioritization Matrix
This section provides the matrix that is used to plot Inspection Priority based on the consequence of failure and probability of failure (likelihood) values.

Supporting Data
This section provides a list of fields (and their values) that are used to generate the Asset Risk report.