Calculations
Fields Required for RBI Analyses
This topic provides a list of fields that are required in each family to calculate an RBI Criticality Analysis, RBI PRD Criticality Analysis, and an RBI Pipeline Analysis. Some fields are conditionally required, and these conditions are described in the Notes column in the following tables.
Fields Required to Calculate RBI Criticality Analyses
To calculate an RBI Criticality Analysis, values may be required in certain fields in the following families:
- Criticality Consequence Evaluation
- Criticality Env. Crack. Deg. Mech. Eval.
- Criticality Ext. Corr. Deg. Mech. Eval.
- Criticality Int. Corr. Deg. Mech. Eval.
- RBI Criticality Analysis
Criticality Consequence Evaluation family: The following table lists the fields in the Criticality Consequence Evaluation family that require values in order to calculate an RBI Analysis:
Field | Notes |
---|---|
Consequence Detection Time |
Required only for RBI Analysis records whose Criticality Item Type is not Heat Exchanger-Bundle. |
Consequence Isolation Time |
Required only for RBI Analysis records whose Criticality Item Type is not Heat Exchanger-Bundle. |
Corrosion Rate |
Required only for RBI Analysis records whose Criticality Item Type is Heat Exchanger-Bundle. |
Corrosion Rate Shell Side |
Required only for RBI Analysis records whose Criticality Item Type is Heat Exchanger-Bundle. |
Fill Height |
Required only for RBI Analysis records whose Criticality Item Type is Storage Tank. |
Flammable Leak Type |
Required only for RBI Analysis records whose Criticality Item Type is Heat Exchanger-Bundle and the leaking fluid is flammable. |
Foundation Type |
Required only for RBI Analysis records whose Criticality Item Type is Storage Tank. |
Initial Fluid Phase |
None |
Initial State Shell |
Required only for RBI Analysis records whose Criticality Item Type is Heat Exchanger-Bundle. |
Inspection Interval |
Required only for RBI Analysis records:
|
Leak Effect |
Required only for RBI Analysis records that are linked to Criticality Consequence Evaluation records whose Storage Takes contain Sand, Silt, Gravel, or Clay. |
Operating Pressure Shell Side |
Required only for RBI Analysis records whose Criticality Item Type is Heat Exchanger-Bundle. |
Percent Toxic |
Required only for RBI Analysis records that are linked to Criticality Consequence Evaluation records whose Toxic Fluid field contains a value. |
Product Unit Value |
Required only for the RBI Analysis records whose Criticality Item Type is the Heat Exchanger-Bundle. |
Rep Fluid Shell Side |
Required only for RBI Analysis records whose Criticality Item Type is Heat Exchanger-Bundle. |
Toxic Leak Type |
Required only for the RBI Analysis records whose Criticality Item Type is the Heat Exchanger-Bundle and the Leaking Fluid is toxic. |
Criticality Env. Crack. Deg. Mech. Eval. family
The following table lists the fields in the Criticality Env. Crack. Deg. Mech. Eval. family that require values in order to calculate an RBI Analysis:
Field | Notes |
---|---|
Date in Service |
Required only for RBI Analysis records that are linked to Criticality Env. Crack. Deg. Mech. Eval. records. |
Initial Potential |
Required only for RBI Analysis records that are linked to Criticality Env. Crack. Deg. Mech. Eval. records. |
Inspection Confidence |
Required only for RBI Analysis records that are linked to Criticality Env. Crack. Deg. Mech. Eval. records. |
Number of Inspections -or- Equivalent Number of Inspections (whichever is populated) |
Required only for RBI Analysis records that are linked to Criticality Env. Crack. Deg. Mech. Eval. records. |
Criticality Ext. Corr. Deg. Mech. Eval. family
The following table lists the fields in the Criticality Ext. Corr. Deg. Mech. Eval. family that require values in order to calculate an RBI Analysis:
Field | Notes |
---|---|
Date in Service |
Required only for RBI Analysis records that are linked to Criticality Ext. Corr. Deg. Mech. Eval. records. |
Estimated Rate |
Required only for RBI Analysis records that are linked to Criticality Ext. Corr. Deg. Mech. Eval. records whose Selected Corrosion Rate is Estimated. |
Inspection Confidence |
Required only for RBI Analysis records that are linked to Criticality Ext. Corr. Deg. Mech. Eval. records. |
Average Corrosion Rate |
Required only for RBI Analysis records that are linked to Criticality Ext. Corr. Deg. Mech. Eval. records whose Selected Corrosion Rate is Average. |
Number of Inspections -or- Equivalent Number of Inspections (whichever is populated) |
Required only for RBI Analysis records that are linked to Criticality Ext. Corr. Deg. Mech. Eval. records. |
Selected Corrosion Rate |
Required only for RBI Analysis records that are linked to Criticality Ext. Corr. Deg. Mech. Eval. records. |
Criticality Int. Corr. Deg. Mech. Eval. family
The following table lists the fields in the Criticality Int. Corr. Deg. Mech. Eval. family that require values in order to calculate an RBI Analysis:
Field | Notes |
---|---|
Date in Service |
Required only for RBI Analysis records that are linked to Criticality Int. Corr. Deg. Mech. Eval. records. |
Inspection Confidence |
Required only for RBI Analysis records that are linked to Criticality Int. Corr. Deg. Mech. Eval. records. |
Long Term Avg. Corr. Rate |
Required only for RBI Analysis records that are linked to Criticality Int. Corr. Deg. Mech. Eval. records whose Selected Corrosion Rate is Long Term Avg. |
Number of Inspections -or- Equivalent Number of Inspections (whichever is populated) |
Required only for RBI Analysis records that are linked to Criticality Int. Corr. Deg. Mech. Eval. records. |
Selected Corrosion Rate |
Required only for RBI Analysis records that are linked to Criticality Int. Corr. Deg. Mech. Eval. records. |
Short Term Avg. Corr. Rate |
Required only for RBI Analysis records that are linked to Criticality Int. Corr. Deg. Mech. Eval. records whose Selected Corrosion Rate is Short Term Avg. |
RBI Criticality Analysis family
The following table lists the fields in the RBI Criticality Analysis family that require values in order to calculate an RBI Analysis:
Field | Notes |
---|---|
Allowable Stress |
Required only for RBI Analysis records:
|
Area Humidity |
Required only for RBI Analysis records that are linked to Criticality Ext. Corr. Deg. Mech. Eval. records. |
Code Year |
Required only for RBI Analysis records whose Allowable Stress Override check box is not selected and whose Criticality Item Type is not Storage Tank. |
Criticality Item Type |
None |
Diameter |
Required only for RBI Analysis records:
|
Construction Code |
Required only for RBI Analysis records whose Allowable Stress Override check box is not selected. |
Design Pressure |
Required only for RBI Analysis records whose Allowable Stress Override check box is not selected. |
Design Temperature |
Required only for RBI Analysis records whose Allowable Stress Override check box is not selected. |
Is Entry Possible? | Required only for RBI Analysis records that are linked to Criticality Ext. Corr. Deg. Mech. Eval. records. |
Insulated |
Required only for RBI Analysis records that are linked to Criticality Ext. Corr. Deg. Mech. Eval. records. |
Joint Efficiency |
None |
Material Grade |
Required only for RBI Analysis records whose Allowable Stress Override check box is not selected and Allowable Stress value is not greater than zero.
|
Material Spec |
Required only for RBI Analysis records whose Allowable Stress Override check box is not selected.
|
Operating Pressure |
None |
Operating Temperature |
None |
Representative Fluid |
None |
Stress Lookup Table |
Required only for RBI Analysis records whose Allowable Stress Override check box is not selected. |
Susceptible to CUI |
Required only for RBI Analysis records:
|
Nominal Thickness |
None |
Tube Operating Press Channel |
Required only for RBI Analysis records whose Criticality Item Type is Heat Exchanger-Bundle. |
Fields Required to Calculate RBI PRD Criticality Analyses
- Consequence for Protected AssetsNote: The Consequence for Protected Assets field is required only when the pressure relief device protects equipment.
- If the Analysis contains a Leak Criticality Degradation Mech Evaluation the following fields are required:
- Cost of Fluid
- Environmental Cost
- Unit Production Margin
- Date in Service
- Service Severity – Leak
- Date in Service
- Criticality Item Type
- Operating PressureNote: If the pressure relief device protects RBI Components, the Operating Pressure field is populated automatically from the Operating Pressure field in the driving RBI Component. If, however, the pressure relief device protects equipment, you must type a value in this field manually.
- Operating Temperature
- PRD Discharge Location
- Service Severity
- Driving ComponentNote: The Driving Component field must contain a value if the pressure relief device protects RBI Components.
- Damage Factor ClassNote: The Damage Factor Class field must contain a value if the pressure relief device protects equipment.
- PRD Relief AreaNote: The PRD Relief Area field is required and must contain a value greater than zero if the Multiple PRDs check box is selected.
- PRD Total Relief AreaNote: The PRD Total Relief Area field is required and must contain a value greater than zero if the Multiple PRDs check box is selected.
- MAWP (Maximum Allowable Working Pressure)
- Next Inspection Date
Criticality PRD Component - Relief Valve:
- Inlet Size
- Set Pressure
- Rated Capacity
Fields Required to Calculate RBI Pipeline Analyses
In order to calculate an RBI Pipeline Analysis, you are required to enter values in fields in the following families:
- Criticality Consequence Evaluation
- RBI Pipeline Analysis
- Criticality Ext. Corr. Deg. Mech. Eval.
- Criticality Int. Corr. Deg. Mech. Eval.
Criticality Consequence Evaluation family
The following table lists the fields in the Criticality Consequence Evaluation family that require values in order to calculate an RBI Pipeline Analysis:
Field | Notes |
---|---|
Soil Type | None |
High Value Area | None |
Population Density Adjustment | None |
High Consequence Area | None |
Criticality Ext. Corr. Deg. Mech. Eval.
The following table lists the fields in the Criticality Ext. Corr. Deg. Mech. Eval. family that require values in order to calculate an RBI Pipeline Analysis:
Field | Notes |
---|---|
Wall Thickness Loss | None |
Criticality Int. Corr. Deg. Mech. Eval.
The following table lists the fields in the Criticality Int. Corr. Deg. Mech. Eval. family that require values in order to calculate an RBI Pipeline Analysis:
Field | Notes |
---|---|
Wall Thickness Loss | None |
Criticality Third Party Deg. Mech. Eval.
The following table lists the fields in the Criticality Third Party Deg. Mech. Eval. family that require values in order to calculate an RBI Pipeline Analysis:
Field | Notes |
---|---|
Previous Damage | None |
Above Ground Facilities | None |
Public Education | None |
One Call System | None |
RBI Pipeline Analysis
The following table lists the fields in the RBI Pipeline Analysis family that require values in order to calculate an RBI Pipeline Analysis:
Field | Notes |
---|---|
Allowable Stress | None |
Built Prior to 1970 | None |
Code Year | None |
Construction Code | None |
Construction/Inspection Records Available | None |
Criticality Item Type | None |
Defects Reported | None |
Design Pressure | None |
Design Temperature | None |
Diameter | None |
Flow Rate | None |
Insulated | None |
Is CP System Present? | None |
Is Piggable? | None |
Joint Efficiency | None |
LMPA (Land Movement Potential) | None |
Material Grade | None |
Material Spec | None |
Nominal Thickness | None |
Operating Pressure | None |
Operating Temperature | None |
Pipeline Segment Type | None |
Representative Fluid | None |
SCADA | None |
SPA (Pressure Surge Adjustment) | None |
Stress Lookup Table | None |
Submerged at Water Crossing | If the value in the Pipeline Segment Type field is Above Ground, then the value in the Submerged at Water Crossing field is always No. |
Tube Nominal Thickness | None |
Tube Operating Press Channel | None |
Calculated Inventory
This topic has been intentionally excluded from the GE Digital APM product documentation website. This topic is available to you via the product documentation that is provided within the GE Digital APM system.
Calculating Equivalent Number of Inspections
This topic has been intentionally excluded from the GE Digital APM product documentation website. This topic is available to you via the product documentation that is provided within the GE Digital APM system.
Allowable Stress Calculation
This topic has been intentionally excluded from the GE Digital APM product documentation website. This topic is available to you via the product documentation that is provided within the GE Digital APM system.
About the Non-Intrusive Requirement Met Field
This topic has been intentionally excluded from the GE Digital APM product documentation website. This topic is available to you via the product documentation that is provided within the GE Digital APM system.