Overview

High Voltage Direct Current (HVDC) systems enable utilities to move more power further, efficiently integrate renewables, interconnect grids, and improve network performance. HVDC systems utilize power electronics technology to convert AC and DC voltage and are ideal for supporting existing systems or building new power highways.

Overview

GE Vernova provides solutions that offer grid operators the ability to provide reactive power support, enhance controllability, improve stability and increase power transfer capability of AC transmission systems.

Overview

GE Vernova offers solutions for a variety of substation projects and applications, including Modular Substation Automation Systems, utility and industrial substation projects, as well as DC substation solutions.

Overview

The energy landscape today is changing, this is being led by the current industry trends of Decarbonization, Digitization, Decentralization and Electrification. Discover how GE Vernova is working with utility, consumer and industrial customers to design and deploy tailored Microgrid and Distributed Energy Resource (DER) Management solutions.

Overview

Innovations to Decarbonize the Electrical Grid. GRiDEA is our portfolio of decarbonization solutions that empower grid operators to address their net-zero objectives.

Product Categories

Overview

GE Vernova offers a wide range of transformer solutions for the utility, industrial, commercial, residential and energy markets. These solutions feature flexible, reliable and robust designs to support a wide range of applications. With units operating in some of the most demanding electrical environments around the world, We design and delivers transformer solutions that provide among the highest level of performance and reliability to meet rigorous operating requirements.

Overview

GE Vernova provides GIS solutions from 50 kV to 800 kV, along with secondary products to maximize switchgear and network operation. The portfolio includes a full range of SF6 GIS as well as g3 (SF6-free) GIS at 145 kV and 420 kV voltage levels for utilities and industries worldwide.

Overview

GE Vernova is one of the top circuit breaker suppliers in the world. Our products include a range of live tank circuit breakers (up to 800 kV), dead tank circuit breakers (up to 550 kV), as well as hybrid and compact switchgear assemblies. We also provide solutions for power generation applications with our generator circuit breakers for installations up to 1,500 MW.

Overview

GE Vernova is a global market leader for disconnectors (disconnect switches) since 1960, with 8 product facilities in 7 countries and hundreds of thousands installations in more than 130 countries around the world. The portfolio includes disconnectors for AC applications (up to 1,200 kV), for DC applications (up to 1,000 kV) and for railway applications. We also offer power connectors to connect two or more conductors for a continuous electrical path.

Overview

GE Vernova is an industry leader in the design and manufacturing of high, medium and low voltage instrument transformers. With more than 100 years of experience, We offer a broad array of standard and high accuracy models for revenue metering and system protection applications. The portfolio of instrument transformers ranges from low voltage at 600 V suitable for industrial and high accuracy revenue metering, all the way up to high voltage at 1,200 kV. The portfolio also includes line traps and digital instrument transformers.

Overview

For a century, utilities have relied on us to deliver electrical products and services to meet their quality, durability and performance needs. Our capacitor and reactor product lines are an integral part of our portfolio. GE Vernova provides power capacitors that meet ANSI, IEEE and IEC standards, and our low voltage capacitors are UL listed. Ratings range from 1 kvar to 500 MVAR, and from 240 volts to 500 KV.

Overview

GE Vernova provides a broad range of bushings and surge arresters to help protect electrical assets. The bushings portfolio includes AC and DC solutions that enable long life, high reliability and installation flexibility. GE’s Tranquell surge arresters are ideal for distribution and EHV applications up to 612kV, and are available as polymer and porcelain station and intermediate class IEEE/ANSI C62.11.

Product Categories

Overview

Our SF₆-free switchgear range features the same ratings and same dimensional footprint as the state-of-the-art SF₆ equipment, with a drastically reduced carbon footprint.

Overview

GE Vernova offers a wide range of solutions to monitor and manage critical assets on the electrical grid, detect and diagnose issues and provide expert information and services to customers. Our asset monitoring and diagnostics portfolio includes solutions for single- and multi-gas transformer DGA, enhanced transformer solutions and switchgear monitoring, as well as software and services.

Overview

GE Vernova's Grid Solutions business electrifies the world with advanced grid technologies and systems, enabling power transmission and distribution from the grid to homes, businesses, and industries effieciently and reliably.

Overview

GridBeats™ is a portfolio of software-defined automation solutions for grid digitalization. The portfolio is designed to enable utilities and industrial customers to ensure a stable, efficient energy supply amidst the growing integration of renewable energy sources and aging infrastructure.

Overview

GE Vernova's Critical Infrastructure Communications solutions deliver comprehensive networks that are designed to be secure, flexible, and tailored to meet customers' objectives and unique geographic requirements.

Overview

GE Vernova's comprehensive portfolio of solutions for implementing and managing a substation.

Overview

The collection of required asset condition data from the field on a large scale for GE Vernova and 3rd party electrical equipment is a key step in building a robust Asset Performance Management strategy. Grid Services specialists are constantly evaluating and implementing new innovative inspection technologies applying strict processes and methods. The digital inspections methods are designed to improve the efficiency of data collection, oil analysis and online monitoring. All new approaches to capture data are integrated into the EnergyAPM ecosystem for automatic data transfer.

Overview

GE Vernova's Asset Lifecycle Management services combine a large set of methodologies to collect condition data off and online, consulting and asset optimization services using digital technology to improve the monitoring, recording and analysis of asset operations and predict asset behavior.

Overview

GE’s innovative and high-quality services help maintain and optimize high-voltage electrical assets throughout their entire lifecycle. Leveraging the design and manufacturing knowledge of our engineers, the customized service solutions ensure substations and networks perform as planned. Experts deliver services for applications across the power system, keeping assets up-to-date, safe, reliable and efficient while improving customers’ return-on-investment.

Overview

GE Vernova provides a full range of services & support tailored to meet a broad range of power system needs across utility and industrial applications. With deep domain knowledge and industry expertise GE’s service application engineers and technical specialists can help plan, design, operate, maintain, and modernize your protection, control, monitoring and automation systems.

Overview

GE Vernova provides comprehensive services throughout the systems lifecycle. The services can be provided by our local team and with the support of our global Competence Centers when the equipment is installed, during the warranty period and beyond.

Overview

Our technical experts are ready to equip customers with the knowledge needed to effectively manage their critical assets and systems, and increase their return on product investments. Our training courses are offered in a variety of ways, including online, onsite at customer locations, and in our state-of-the art training centers around the world.

Overview

GE Vernova's Grid Solutions' Testing Laboratories enable manufacturers and end users to test their primary equipment by leveraging deep domain expertise and testing facilities, to develop enhanced high voltage products and certify their capabilities before market introductions.

Overview

GE Vernova delivers materials and eco-design studies for high voltage solutions to accelerate insulation and environmental innovation. GE’s services provide the expertise and methods that enable new value to support customer engineering, sourcing, quality control and EHS activities.

Overview

Utilities today seek to create and connect new sources of power generation to meet growing global demand, while also managing grid reliability, costs and regulatory factors.

Overview

Water is central not just to the economy, but to life. As a result, water treatment systems demand secure, dependable power to ensure process uptime. From the grid-connected substation to reliable electrical protection, control, and power quality metering, GE Vernova offers tailored solutions to keep critical plants operational and meet the unique needs of the water and wastewater industry.

Overview

As power systems become increasingly interconnected and complex, utilities need solutions that optimize energy transmission and management while improving reliability.

Overview

Data centers – and the information they store – are becoming increasingly integral to the way we live our lives every day. With rising demand also come rising costs. And more importantly, the information in these centers must remain secure while simultaneously accessible. We provide data centers with electrical infrastructure solutions from the input utility source to the IT server racks. This includes high-voltage switchgear and transformers, medium and low voltage electrical equipment, automatic transfer switches, switchboards, UPS systems, critical power PDUs, static transfer switches, and overhead busway. This chain of electrification products provides high quality and reliable products and services for the entire lifecycle of a data center.

Overview

The oil and gas industry is evolving at a rate never seen before, facing shifting pricing levels, ever-changing regulatory requirements, and increased environmental consciousness. Through reliable, safe, and innovative solutions and a holistic service offering, GE Vernova can help the energy sector thrive in this changing reality.

Overview

Modernizing and digitizing the distribution grid is imperative for utilities and customers to enhance power system stability and safety, while increasingly integrating distributed power and demand response.

Overview

The industry is changing. Simultaneously, so are your utility’s needs. Operational effectiveness, power stability, and critical asset management are key priorities – whether in pulp and paper, steel, or data centers. GE’s holistic portfolio of products and services are designed with reliability, innovation, and sustainability at the forefront, helping you face the energy transition with ease.

Overview

Mining companies require secure communications, efficient asset performance management, and dependable, innovative technology to protect their critical assets. GE Vernova offers a broad product portfolio to help you through each step of the mining process – safely and reliably.

Category banner
HV/MV Equipment
AC Disconnectors
(Disconnect Switches)

Grid Solutions > HV/MV Equipment > Disconnectors > AC Disconnectors

  
CGVB-05
Vertical Break Disconnector up to 550 kV

GE’s CGVB-05 vertical break disconnector is designed to reduce phase spacing to a minimum. The jaw end of the switch is supported by one fixed insulator. The hinge end consists of two insulators, one fixed, the other rotates to open and close the switch. The double movement of the aluminum blade ensures high short circuit rating and excellent ice breaking capabilities. The CGVB-05 is designed to be maintenance free with factory sealed bearing housings and counter balancing springs.


Customer Benefits
  • Reduced phase spacing requirements
  • Virtually maintenance free
  • No special tools required
  • Wide range of accessories available
  • Customizable to meet specific needs

Main Characteristics
Specifications
Drawings
  • Temperatures from -50°C to +50°C
  • Ice up to 20 MM (3/4”)
  • Hinge current transfer by laminated shunts up to 2000 A and double jaw for 3000 A and 4000 A
  • Silver-to-silver, field-replaceable contacts
  • Jacking bolts for insulator adjustments
  • Swing handle, handcrank or motor operation
  • Provision for padlocking
  • Visual position indicator
  • Arcing horns
  • High-speed whip
  • Vacuum interrupter
  • Auxiliary contacts
  • Interlock mechanisms
  • Build-on ground switch
  • Factory mounted insulators up to 245 kV

Specifications

25 to 245 kV 1200-2000 A

Rated Voltage Max. rated current Short circuit current BIL A inch(mm) B inch(mm) C inch(mm) D inch(mm) E inch(mm)
25.8 kV 1200-2000 A 38 kA 3 sec - 63 kA 3 sec 150 59 (1499) 28 (710) 66 (1690) 14 (355) 10 (254)
38 kV 1200-2000 A 38 kA 3 sec - 63 kA 3 sec 200 69 (1753) 32 (810) 76 (1950) 18 (457) 10 (254)
72.5 kV 1200-2000 A 38 kA 3 sec - 63 kA 3 sec 350 85 (2159) 44 (1115) 106 (2699) 30 (760) 10 (254)
121 kV 1200-2000 A 38 kA 3 sec - 63 kA 3 sec 550 102 (2597) 59 (1494) 139 (3527) 45 (1143) 10 (254)
145 kV 1200-2000 A 38 kA 3 sec - 63 kA 3 sec 660 113 (2870) 68 (1725) 157 (4000) 54 (1370) 10 (254)
169 kV 1200-2000 A 38 kA 3 sec - 63 kA 3 sec 750 124 (3150) 76 (1930) 178 (4520) 62 (1575) 10 (254)
242 kV 1200-2000 A 38 kA 3 sec - 63 kA 3 sec 900 147 (3734) 95 (2416) 223 (5659) 80 (2032) 11 (286)
242 kV 1200-2000 A 38 kA 3 sec - 63 kA 3 sec 1000 169 (4140) 107 (2700) 251 (6374) 92 (2340) 11 (286)

25 to 245 kV 3000-4000 A

Rated Voltage Max. rated current Short circuit current BIL F inch(mm) G inch(mm) H inch(mm) J inch(mm) K inch(mm)
25.8 kV 3000-4000 A 38 kA 3 sec - 63 kA 3 sec 150 73 (1854) 25 (632) 83 (2118) 14 (356) 10 (254)
38 kV 3000-4000 A 38 kA 3 sec - 63 kA 3 sec 200 85 (2159) 29 (735) 97 (2462) 18 (457) 10 (254)
72.5 kV 3000-4000 A 38 kA 3 sec - 63 kA 3 sec 350 95 (2413) 41 (1037) 118 (3010) 30 (762) 10 (254)
121 kV 3000-4000 A 38 kA 3 sec - 63 kA 3 sec 550 113 (2877) 56 (1419) 152 (3873) 45 (1143) 10 (254)
145 kV 3000-4000 A 38 kA 3 sec - 63 kA 3 sec 660 124 (3150) 66 (1680) 173 (4394) 54 (1375) 10 (254)
169 kV 3000-4000 A 38 kA 3 sec - 63 kA 3 sec 750 131 (3327) 73 (1851) 187 (4742) 62 (1575) 10 (254)
242 kV 3000-4000 A 38 kA 3 sec - 63 kA 3 sec 900 183 (4648) 104 (2646) 273 (6944) 92 (2340) 11 (286)

362 to 550 kV 3000-4000 A

Rated Voltage Max. rated current Short circuit current BIL L inch(mm) M inch(mm) N inch(mm) P inch(mm) Q inch(mm)
362 kV 3000-4000 A 63 kA 3 sec - 80 kA 3 sec 1300 198 (5029) 116 (2946) 303 (7696) 106 (2692) 9 (225)
550 kV 3000-4000 A 63 kA 3 sec - 80 kA 3 sec 1550 246 (6248) 143 (3630) 384 (9766) 128 (3251) 9 (225)
550 kV 3000-4000 A 63 kA 3 sec - 80 kA 3 sec 1800 270 (6858) 162 (4110) 427 (10854) 152 (3861) 9 (225)

Drawings

CGVB-05 drawing