GE is an industry leader in the design and manufacturing of high, medium and low voltage instrument transformers. With more than 100 years of experience, GE offers a broad array of standard and high accuracy models for revenue metering and system protection applications. The portfolio of instrument transformers ranges from low voltage at 600 V suitable for industrial and high accuracy revenue metering, all the way up to high voltage at 1,200 kV. The portfolio also includes line traps and digital instrument transformers.