GE provides a broad range of bushings, insulators and surge arresters to help protect electrical assets. The bushings portfolio includes AC and DC solutions that enable long life, high reliability and installation flexibility. Insulators are available as porcelain and polymer housed IEC rated insulators for AC and DC applications, and are produced using a state-of-the-art isostatic processing line. GE’s Tranquell surge arresters are ideal for distribution and EHV applications up to 612kV, and are available as polymer and porcelain station and intermediate class IEEE/ANSI C62.11.