Table of Contents Table of Contents
Previous Page  89-90 / 207 Next Page
Information
Show Menu
Previous Page 89-90 / 207 Next Page
Page Background

89

66%+

of global electricity

growth is in

emerging markets

1.2 billion

people have

no access

to electricity

70%

increase

in electricity

demand by

2040

60%

increase

in renewable

& hydro generation by

2025

By 2025,

UTILITIES MUST

CONNECT

2

,

000

+

GW

OF NEWGENERATION

to meet INCREASING GLOBAL DEMAND

Evacuating Power to the Grid

POWER GENERATION CHALLENGE

90

GE has designed and delivered over

ON-TIME

&

ON-BUDGET

power evacuation solutions

1

,

500

$

1.2

M

in accelerated

revenue

with packaged

substations

FAST

potential

return on

investment

with

thermal power solutions

50

%

faster implementation

than custom substations

Electrical Balance of Plant

GE SOLUTION

UP TO