Table of Contents Table of Contents
Previous Page  87-88 / 207 Next Page
Information
Show Menu
Previous Page 87-88 / 207 Next Page
Page Background

87

Industry Overview

POWER GENERATION & ELECTRICAL BALANCE OF PLANT

As global electricity demand increases, there is a growing need

to connect new power generation to the grid

To meet increasing global demand, utilities must connect 2,000+GW of new power to the grid by 2025. That is more than twice the entire European continent’s

current installed based capacity. Across the globe, new generation is being added to support a number of regional mandates. The world is facing a change from

coal to cheaper gas-fired thermal plants, an increase in renewable generation to support green standards, and growth in distributed power to support urgent or

under developed grid infrastructure. Electrical balance of plant (EBoP) solutions are needed to get power from the source of generation out into the grid. GE Energy

Connections can help ensure that the EBoP requirements are designed and integrated with the power island to drive optimized cost, ongoing plant efficiency and

increased reliability.

ELECTRICITY CONSUMPTION GROWTH

FACTS & FIGURES

70% 1.2 BILLION 22%

GLOBAL ELECTRICITY DEMAND

IS EXPECTED TO INCREASE 70%

BY 2040

1.2 BILLION PEOPLE ARE WITHOUT

ACCESS TO ELECTRICITY

RENEWABLES WILL REPRESENT

22% OF GLOBAL POWER

GENERATION CAPACITY

(EXCLUDING HYDRO) BY 2025

2000

2010

2025

88

Developments in Power Generation

SOLUTIONS FOR POWER COLLECTION AND GRID CONNECTION

Thermal

Electric power has become a fundamental necessity for the growth and well-being of all countries. Utilities, independent power producers (IPPs), industrials and

commercial customers around the world develop, own, and operate power plants to generate the electricity to meet this demand. The requirements for how

thermal plants operate today are far different than in the past. Cycling plants, fast-start requirements and coordination with renewables drives an expectation

that these plants are flexible, efficient and reliable across the load range. Customers seek the most cost-effective and reliable power plant offerings to serve

the power demands of their local grid or service territory. Plant studies are critical in order to optimize cost for plant performance and the interconnection

requirements of the grid.

Distributed Power

Distributed power technologies are more widely and quickly available, smaller, more efficient, and less costly today than they were just a decade ago. By 2024,

distributed power will play an even greater role and global distributed power generation capacity is expected to reach 336 GW, growing six times faster than

the total generation capacity in the same time frame.

Renewables

When it comes to how the world generates power, a lot has changed in the last 15 years. In 2000, renewable energy contributed less than 2% of global electricity

production (excluding Hydro). By 2025, renewables (excluding hydro) will account for 22% of global generation installed base capacity. As installed capacity of

renewables grows, EBoP is and will become an even more critical capability required to efficiently connect power to the grid.

TWENTY-FIRST CENTURY POWER SYSTEMS WILL BE A HYBRID OF CENTRAL AND

DISTRIBUTED GENERATION

1880-1910

PHASE 1

LEGACY DISTRIBUTED POWER

Small distributed power plants provided electricity

to local customers through DC power lines.

1910-2000

PHASE 2

CENTRAL STATION POWER

Economies of scale drove increasingly large

power plants, eventually exceeding 1GW.

2000+

PHASE 3

INTEGRATED ENERGY SYSTEMS ERA

The rise of distributed power is transforming

power networks around the globe into

integrated energy systems.