Table of Contents Table of Contents
Previous Page  149-150 / 207 Next Page
Information
Show Menu
Previous Page 149-150 / 207 Next Page
Page Background

149

Global Mining Industry Capex fell to just

$69B

in 2015 - more than half of the

levels seen in 2012 and 2013.

Top 40 reduced investment on

property, plant and equipment

by

$70B

year on year

Global mining productivity has

declined

3.5%

a year over the

past decade

THE TOP 40 MINING COMPANIES

posted their first collective net loss in history of

for 2015, compared with a $50B

net profit in 2014

$

27B

Profitability & Productivity

MINING CHALLENGE

150

GE’s low speed direct drive conveyor

solutions offer

advanced powertrain

efficiency

by eliminating energy

absorbing gear boxes. On a 10MW

conveyor system, this can result in

combinedenergy savings

in excess of

2

GWhrs/yr

GE’s extensive experience in grinding mills is delivering

2GW of operating installed base. GE’s low speed direct drive

grinding mill synchronous motor powertrain solutions offer

overall system efficiency of greater than

95%.

High integrity hoist control & safety with low speed

high performance induction & VSI technology for

greater reliability/productivity and power trains with

operating life cycles of up to

30 years

GE’s integrated E-houses save time and lower

costs. Prefabricated E-house solutions can

allow up to

40%

overall project cost savings.

Cost Effective and Rugged Systems

GE SOLUTION