About HMI Graphics
HMI graphics are accessible only in the latest version of Operations Hub layout.
Use the HMI graphic plug-ins to design a pictorial setup of your industrial system. The plug-ins can be animated based on their configured tag data values. Operators can experience a real world layout while monitoring the changing status of the system. The HMI graphics are scalable, and can be resized to fit into your application design.
With the Operations Hub installation, you get a list of out-of-the-box HMI Graphics (not available in Operations Hub Classic). You can use the system HMI graphics to get started, and create custom graphics for varied applications.

Add/Update Graphics to a Page
When designing application pages in Operations Hub, you can drag-and-drop graphics to the page designer area.
speedometer
, do
the following:- Open the application page where the
speedometer
is used. - Delete the
speedometer
. You have deleted the old instance of thespeedometer
. - On the Visuals tab under custom graphics,
drag-and-drop or double-click the
speedometer
to add it back to the page. You have added the updated instance of thespeedometer
. - On the toolbar, select Save.
You don't need to update graphic instances if you modified color, size, position, or shape of a graphic.