System Requirements
This topic provides the requirements for hardware components, browsers, and operating systems.
When you install Operations Hub, all the required components are automatically installed.
Minimum Hardware Requirements
You can install Operations Hub on a processor with 4-core configuration and a RAM of 16 GB.
To support up to 300 concurrent users, you need a hardware configuration of at least 32GB and an 8-core CPU.
Supported Operating Systems
You can install Operations Hub on any of the following desktop operating systems:
- Microsoft Windows Server 2016
- Microsoft Windows Server 2019
- Microsoft Windows Server 2022
Operations Hub can also be installed on VMs deployed on Azure and AWS.
Supported SQL Versions
You can use Operations Hub with external data sources from the following relational databases:
- Microsoft SQL Server 2016
- Microsoft SQL Server 2017
- Microsoft SQL Server 2019
Supported Browsers
- Google Chrome (recommended)
- Mozilla Firefox
- Apple Safari
- Chromium Edge
We recommend using a resolution of 1600 x 1200 for the browser. In addition, use a relatively modern device so that the browser has enough resources to render the visualizations and respond to user interactions with adequate performance.
The following mobile devices are supported for client access (end-app support only):
- iOS 12.0 or later
- Android 9.0 or later
Compatibility Matrix
Product | Required Version |
---|---|
Proficy Historian |
Note: Historian REST APIs are required for REST integration between Operations Hub and Historian 8.x and above. Historian REST APIs are installed automatically when you install Historian web-based clients. |
Proficy Plant Applications | Plant Applications 2022 |
Proficy Authentication (UAA) | UAA 2022 |
Proficy iFIX |
Note: Mimic and model publish to Operations Hub 2.1 is supported only with iFIX 6.5 with latest SIM
and iFIX 2022. |
Proficy CIMPLICITY |
Note: Mimic and model publish to Operations Hub 2.1 is supported only with CIMPLICITY 11.1
CIMPLICITY 2022. |
Proficy Workflow | Workflow 2.6 SP1 SIM4 |
GE Common Licensing | Version 20.2.2002 |