End-of-Life Features

End-of-Life Features in V5.2.0.0.0

  • Foundation: We no longer serialize and deserialize data using BinaryFormatter. Instead, we now use JSONSerializer. A new utility must be run before upgrading the APM database to V5.2.0.0.0.
  • Inspection Field Data Collection: The Inspection Field Data Collection module is no longer available in the GE Digital APM Mobile application or with the APM web client. You can now use the Integrity Mobile application available for Android and iOS devices.
  • APM Mobile Application: The GE Digital APM mobile application no longer supports Android versions 7,8, and 9. You must upgrade to a supported version to continue using the mobile application. For details on the compatible versions, see the APM System Requirements documentation.

Upcoming End-of-Life Features

  • Life Cycle Cost Analysis: As part of continuous improvement process, Life Cycle Cost Analysis will reach end of life and will be no longer available with the Q3 2025 release.
  • Pipeline Integrity Management: As part of continuous improvement process and lack of adoption, RBI Pipeline analysis along with pipeline specific damage mechanism and consequence models on Criticality RBI Pipeline Segment will reach end of life and will be no longer available with the Q3 2025 release.
  • Published Inspections: The Published field will be removed from datasheets of Inspection families and related records and will no longer be automatically populated by APM from the Q1 2025 release.
  • Thickness Monitoring Dataloggers: The existing TM Datalogger GE DMS2 and Olympus (Panametrics) 37DL Plus Ultrasonic Thickness Gage will reach end of life and will be no longer available with the Q2 2025 release. We recommend all customers to use the rest of the existing dataloggers, i.e., GE DMS Go, GE DMS Go+, Olympus (Panametrics) 38DL Plus Ultrasonic Thickness Gage, and Olympus Epoch 650.