Server Roles and Features
GE Digital APM Server Roles and Features for Windows Server 2016 and Windows Server 2019
The following server roles and features are installed in all instances of the GE Digital APM Server in the GE Digital APM test environment for Windows Server 2016 and Windows Server 2019.
Tip: Roles and features can be installed via the Add Roles and Features Wizard on a Windows Server. To install roles and features, in Server Manager, in the Manage menu, select Add Roles and Features to access the wizard. Select Role-based or feature-based installation, select the GE Digital APM Server from the Server Pool, and then select Next >.
Server Roles
In the Server Roles section:
- Web Server (IIS)
- Web Server
- Common HTTP Features
- Default Document
- Directory Browsing
- HTTP Errors
- Static Content
- HTTP Redirection
- WebDAV Publishing (clear the WebDAV Publishing check box)
- Health and Diagnostics
- HTTP Logging
- Custom Logging (clear the Custom Logging check box)
- Logging Tools
- ODBC Logging
- Request Monitor
- Tracing
- Performance
- Static Content Compression
- Dynamic Content Compression
- Security
- Request Filtering
- Basic Authentication
- Centralized SSL Certificate Support (clear the Centralized SSL Certificate Support check box)
- Client Certificate Mapping Authentication
- Digest Authentication
- IIS Client Certificate Mapping Authentication
- IP and Domain Restrictions
- URL Authorization
- Windows Authentication
- Application Development
- .NET Extensibility 3.5 (clear the .NET Extensibility 3.5 check box)
- .NET Extensibility 4.6
- Application Initialization
- ASP
- ASP .NET 3.5 (clear the ASP .NET 3.5 check box)
- ASP.NET 4.6
- CGI (clear the CGI check box)
- ISAPI Extensions
- ISAPI Filters
- Server Side Includes (clear the Server Side Includes check box)
- WebSocket Protocol
- Management Tools
- IIS Management Console
- IIS 6 Management Compatibility
- IIS Management Scripts and Tools
- Common HTTP Features
- Web Server
Features
In the Features section:
- .NET Framework 4.6 FeaturesNote: All the .NET Framework features are required.
- Remote Server Administration Tools (As needed, select or clear the check boxes next to the Remote Server Administration Tools)
- Windows Internal Database
- Windows PowerShell (clear the Windows PowerShell 2.0 Engine, Windows PowerShell Desired State Configuration Service, and Windows PowerShell Web Access check boxes)
- Windows PowerShell 5.1
- Windows PowerShell ISE
- Windows Process Activation Service (clear the .NET Environment 3.5 check box)
- Process Model
- Configuration APIs
- WoW64 Support