Mobile Application
Supported Operating Systems
Important:
- Any management policy applied to mobile devices must be set up to allow the required permissions for the GE Digital APM mobile application. If restrictions are placed on iOS, Windows, or Android devices by a global policy or mobile device management system, device storage, scanning, photography, location services, and other functionality may be disabled.
- If you are using a Windows device, ensure that Windows App Store access is enabled.
- Ensure that the application is distributed to all relevant devices.
The following table lists the operating systems and corresponding versions that the GE Digital APM mobile application supports.
Operating System | Version(s) Supported |
---|---|
iOS | 13, 14 and 15 |
Android | 7, 8, 9, 10, 11, and 12 |
Windows | Windows 10 (64 bit) |
Note:
- The method used to access Reference Documents in the GE Digital APM mobile application will vary depending on your device platform. For example, on Windows and Android devices, the first time you access Reference Documents, you will be prompted to select the application in which you want to open a file, and this selection will then become the default. Apple iOS will always prompt you to select an application. On all platforms, you will also be prompted when the platform for your device does not recognize the file type that it is attempting to download.
- For more information on operating systems for Rounds Pro mobile application, refer Rounds Pro supported operating systems.