V4.2.0.9.0 Release Notes
The following release notes are available for GE Digital APM V4.2.0.9.0.
V4.2.0.9.0
Asset Criticality Analysis (ACA)
Description | Tracking ID |
---|---|
Previously, when you attempted to transition states in an ACA analysis, the state of the analysis did not change. This issue has been resolved. | TFS312500 |
Previously, when you ran the ACA Data Loader, existing risk values for Equipment and Functional Locations were not updated to reflect the new values specified in the data loader. This issue has been resolved. | TFS325388 |
Description | Tracking ID |
---|---|
Asset Hierarchy sorting and filtering based on health indicator status, filtering based on health indicator family field values, and filtering based on assets with or without health indicators. |
|
The display of health indicator statuses in Asset Hierarchy. | TFS86796 |
Promoting analyses to and from ACA. | TFS160858 |
Asset Groups
Description | Tracking ID |
---|---|
Previously, when you attempted to search for an asset in certain scenarios, e.g., when creating an RBI component, an error occurred when you selected OK or Cancel. This issue has been resolved. | TFS312364 |
Previously, in Asset Groups, if you entered information into the Group Description box and then navigated away, the option to save your changes did not appear. This issue has been resolved. | TFS298130 |
Asset Health Manager
Description | Tracking ID |
---|---|
Asset Hierarchy sorting and filtering based on health indicator status, filtering based on health indicator family field values, and filtering based on assets with or without health indicators. |
|
The display of health indicator statuses in Asset Hierarchy. | TFS86796 |
Asset Strategy Implementation
Description | Tracking ID |
---|---|
Searching in SAP for the standard text value that you want to append to the value in the Long Text field of a Maintenance Item record. | TFS117765 |
Managing all maintenance packages for all operations under a particular task list. | TFS117767 |
Managing asset and action assignments when executing copy/paste operations. | TFS144110 |
The option to exclude child items when copying Work Management Items. | TFS147790 |
Using a link to manage the object list records that are linked to maintenance item records represented by the selected node. | TFS238443 |
Creating implementation roles and filtering the WMI tree by each role. | TFS243573 |
Asset Strategy Management
Description | Tracking ID |
---|---|
Migrating strategies between databases. |
Asset Strategy Optimization
Description | Tracking ID |
---|---|
Optimizing Actions. | TFS112125 |
Configuration Manager
Description | Tracking ID |
---|---|
Global Preferences- Background Colors. | TFS65297 |
Global number and date format. | TFS160148 |
Datasheets
Description | Tracking ID |
---|---|
Previously, if you used an incorrect date format on a datasheet, the field was highlighted in red, but a detailed error message did not appear. This issue has been resolved. Now, if you use an incorrect data format, an error appears to notify you that the format must be corrected. | TFS314141 |
Dashboards
Description | Tracking ID |
---|---|
Previously, dashboard elements did not resize properly when you changed the size of the screen. This issue has been resolved. Now, when you change the screen size, the dashboard elements adapt to fit the screen automatically. | TFS311850 |
Calibration Management
Description | Tracking ID |
---|---|
Automated Calibration using Beamex and Meriam documenting process calibrators. |
|
Family Policies and Policy Designer
Description | Tracking ID |
---|---|
When using the Auto-map field values? option in the Edit Entity node, you can now update each specified record with different values. Previously, the values in the last row of the collection containing the new values were used to update all specified records. The exact records that are modified is now determined as follows:
| TFS327168 |
GE Analytics
Description | Tracking ID |
---|---|
KPIs for GE Analytics. | TFS162791 |
Generation Availability Analysis (GAA)
Description | Tracking ID |
---|---|
Upgrading GAA from previous versions to any V4.2.x release. | TFS187475 |
The following Security Groups in GAA:
| TFS184655, TFS184663, TFS184661, TFS184660, TFS184659, TFS184657, TFS184653, TFS184652, TFS184646, TFS184656 |
The following families in GAA:
|
TFS184655, TFS184663, TFS184661, TFS184660, TFS184659, TFS184657, TFS184653, TFS184652, TFS184646, TFS184656 |
The following fields and related functionality from the
Performance record:
| TFS234310, TFS234410 |
The following fields and related functionality from the GAA Plant
and GAA Unit record:
| TFS229627 |
Graphs
Description | Tracking ID |
---|---|
Previously, in environments using a SQL database, modifying a pie graph by changing the values of the dataset resulted in the generation of a graph displaying both the old and newly modified dataset values. This issue has been resolved. | TFS324064 |
Previously, when you attempted to access a hyperlink on a heat map graph via the Meridium Enterprise APM mobile application on a Microsoft Surface Pro device, an error occurred. This issue has been resolved. | TFS294707 |
Description | Tracking ID |
---|---|
Exporting to a PDF and printing graphs. | TFS81015 |
Inspection Management
Description | Tracking ID |
---|---|
Previously, if the Inspector, Inspection Supervisor, or Inspection Administrator team member roles were deleted, the Security Users whose roles were deleted were no longer displayed in:
This issue has been resolved. | TFS322454 |
Metrics and Scorecards
Description | Tracking ID |
---|---|
Previously, if you created a Metric View by using MDX Query and then changed the graph type via the Edit graph settings window, the graph type did not change. This issue has been resolved. | TFS241961 |
Previously, if you created a Metric View using MDX Query, the next level of data did not appear when you selected the Drilldown button. This issue has been resolved. | TFS311108 |
Description | Tracking ID |
---|---|
Selecting columns to include in a Scorecard. | TFS70641 |
GM (Generation Management) cube is deferred from V4.x. Any previously deployed GM (Generation Management) cube, which worked in V3.6 and earlier releases, will continue to work in any V4.x release after upgrading the product. You will be able to use the existing GM cube and the support will continue. | TFS160446 |
Policy Designer
Description | Tracking ID |
---|---|
Previously, when changes were made to a policy that contained, or previously contained, an OPC Tag node configured to trigger the policy’s execution, notifications to the PDI Service may not have been updated according to your changes, which may have resulted in the policy being executed unexpectedly, or not being executed when expected. This issue has been resolved. Now, when you make changes to a policy that contains an OPC Tag node, the notifications to the PDI service are updated accordingly, and the policy will be executed when expected. |
|
Process Data Integration
Description | Tracking ID |
---|---|
Previously, due to an issue with session timeouts, not all of the expected data in a configured process historian was transferred to the Meridium Enterprise APM database. Error messages in the Process Data Integration Service log stated that the session had expired. This issue has been resolved. | TFS324184 |
Previously, when OPC Tag records were synchronized after the first synchronization, the Last Sync Time was not updated correctly, which caused OPC Tag records to be incorrectly removed from the Meridium Enterprise APM database. This issue has been resolved. | TFS324186 |
Previously, in 4.2.0.8.0, readings from OPC Tags were not created in the Meridium Enterprise APM database. This issue has been resolved. (TS ID: ) | TFS324188 |
Previously, the Process Data Integration Service placed messages in queues for modules whether or not they were licensed, which may have resulted in a significant performance impact to your Meridium Enterprise APM server. This issue has been resolved. Now, messages are placed only in queues that are used by licensed modules. | TFS320579 |
Production Loss Analysis
Description | Tracking ID |
---|---|
Previously, the Planned Production vs Losses chart on the PLA Overview page did not display month and year values when the Category of the Dimension Mapping for the chart was set to MonthWise. This issue has been resolved and the month and year are now displayed in the YYYY.MM format. | TFS323931 |
Previously, when you compiled a new database using the Rules Editor, an error occurred because the Production Loss and Production Event families contained the wrong version number in the Rules Library XML. This issue has been resolved. | TFS321252 |
Reference Documents
Description | Tracking ID |
---|---|
Previously, when you tried to download a reference document via the Meridium Enterprise APM application on a mobile device, the document did not download. This issue has been resolved. | TFS257895 |
Record Manager
Description | Tracking ID |
---|---|
Previously, dates were not formatted as expected when you used a Bulk Data Form. This issue has been resolved. | TFS315995 |
Previously, in Record Explorer, if you selected to have either All Possible Families or Related Families as a preference, the preference was not stored in Record Explorer. This issue has been resolved. Now, once you make a selection, the option will remain each time you access Record Explorer. | TFS311701 |
Previously, if you had View/Insert permissions and attempted to add a record in Record Manager, the Save button did not appear. This issue has been resolved. Now, the Save button appears when you add a new record in Record Manager. | TFS304386 |
Recommendation Management
Description | Tracking ID |
---|---|
Previously, when you attempted to view linked recommendations in Recommendation Management, an error occurred. This issue has been resolved. | TFS316491 |
Reliability Analytics
Description | Tracking ID |
---|---|
Previously, in Reliability Growth and Reliability Distribution, when you modified a date value in one of the following windows, the user's time zone was not applied correctly:
This issue has been resolved. | TFS312517 |
Description | Tracking ID |
---|---|
Action optimization in System Reliability Analysis. |
Reliability Centered Maintenance and Failure Modes and Effects Analysis
Description | Tracking ID |
---|---|
Promoting RCM and FMEA analyses directly to templates. | TFS160858 |
Risk Based Inspection
Description | Tracking ID |
---|---|
Previously, if you accessed the Corrosion Loop
Overview section, selected an RBI Component whose
Source of Calculated Corrosion Rate field was set to Component, and
then selected the Manage TML Groups button (![]() | TFS325163 |
Previously, the documentation for Risk Based Inspection specified that you could duplicate or apply an RBI PRD Criticality Analysis, although you could not do so. This issue has been resolved. Now, the content related to duplicating or applying an RBI PRD Criticality Analysis has been removed. | TFS324892 |
Previously, in a Criticality Int. Corr. Deg. Mech. Eval. record associated with a piping component, the value in the Pressure at Minimum Thickness field was calculated incorrectly. This issue has been resolved. | TFS323191 |
Description | Tracking ID |
---|---|
Creating a bulk What-If analysis. | TFS73475 |
Root Cause Analysis
Description | Tracking ID |
---|---|
Emailing capability to notify and track changes in an Asset in an RCA. | TFS175610 |
Sending email notifications for alerts configured in RCA for Hypothesis Verifications. | TFS175610 |
Rounds
Description | Tracking ID |
---|---|
Selecting multiple nodes in the Route pane in Route Management. | TFS173671 |
Unlinking a Measurement Location from a Measurement Location Template. | TFS61751 |
Accessing a list of recent Routes. | TFS61638 |
Offline access to the five most recent Recommendations in Rounds. | TFS153853 |
Ad hoc inspection of a single asset. | TFS160740 |
Support for Bluetooth-connected barcode scanners. | TFS124935 |
Rounds Data Collection
Description | Tracking ID |
---|---|
When you attach an image to an Operator Rounds Recommendation while using Rounds Data Collection, the Reference Document record for the image is now linked to the recommendation. This allows you to locate images associated with recommendations more easily. | TFS325132 |
Description | Tracking ID |
---|---|
Previously, when accessing Rounds Data Collection with an iPhone, you could not enter a decimal point. This issue has been resolved. (TS ID: ) | TFS327265 |
Previously, when you accessed an asset with a long name and description using an iPad in Landscape mode, the values did not appear correctly. This issue has been resolved. | TFS325884 |
Previously, when you selected the Clear Route Data from Local Storage check box on the Device Settings window, a message did not appear indicating that the device’s local storage was cleared, nor did the Overdue and Due tabs reflect the change. This issue has been resolved. (TS ID: ) | TFS325382 |
Previously, when you synchronized a Windows Mobile device, if a Route contained inactive checkpoints with active child checkpoints under conditions, no checkpoints were downloaded to the mobile device. This issue has been resolved. (TS ID: ) | TFS322568 |
Previously, when working in an environment with an intermittent network connection, if you marked done and uploaded multiple Routes with a large number readings that did not have values in their Comments fields, then duplicate Route History records were created. This issue has been resolved. | TFS306271 |
Security Manager
Description | Tracking ID |
---|---|
Previously, the documentation incorrectly indicated that, to assign Meridium Enterprise APM Security Roles via LDAP synchronization, the Enable APM Security check box must be selected. This issue has been resolved. Now, the documentation indicates that, to assign Meridium Enterprise APM Security Roles via LDAP synchronization, the Enable APM Security check box must be cleared. | TFS314380 |
SIS Management
Description | Tracking ID |
---|---|
Previously, when you attempted to import a project file from exSILentia and the data in the .exi file satisfied one or more of the following conditions, an error occurred and the data was not imported:
This issue has been resolved. To facilitate this fix, the following changes have been made:
| TFS325008 |
Thickness Monitoring
Description | Tracking ID |
---|---|
Color Coding Preferences. | TFS70840 |
Dataset integration with dataloggers. | TFS83553 |
Exporting data to Excel via the TM Dataloggers interface. | TFS83553 |
Corroded Area Measurements. | TFS101752 |
Queries
Description | Tracking ID |
---|---|
Previously, if you added one or more manual joins to a query, a compilation error occurred when you ran the query. This issue has been resolved. | TFS312904 |