Mappings
Values Mapped from PLA to a Production Analysis
When you create a Production Analysis from Production Profile and Production Data records, several fields in the Production Analysis are populated automatically, as shown in the following table.
Production Analysis Field | Default Value |
---|---|
Analysis ID |
A value that is constructed using the following format: <Production Profile ID> ~ <Start Date> ~ <End Date> Where:
|
Start Time | The start time that you selected in the Production Analysis Builder. |
End Time | The end time that you selected in the Production Analysis Builder. |
Unit of Measure | The value in the Product UOM field in the Production Profile that you selected in the Production Analysis Builder. |
Margin Value | The value in the Default Margin field in the Production Profile that you selected in the Production Analysis Builder. |
Analysis Type | The value Production Analysis. |
Ignored Points | The value 0. |
Min Production | The value 0.0001. |
Production Data |
Contains code representing a combination of values that make up the Production Data that is displayed on the Production Analysis plot. This combination of values is mapped from the following fields in PLA: Production Data records:
Production Loss records:
|
Total Points |
The number of Production Data records that meet the following criteria:
|
Values Mapped to the Production Data Field in a Production Analysis
When you create a Production Analysis from records in the Production Loss Analysis module, several field values are passed from those records to the Production Data field in the Production Analysis. The Production Data field stores code representing the production data that is used to create the Production Analysis plot. You can view the underlying production data on the Production Data window in the Production Analysis module.
Details
The All Production Data query, which is located in the Catalog folder \\Public\Meridium\Modules\Reliability Manager\Analyses, determines which values from PLA are mapped to the Production Data field.
The following table lists the PLA fields whose values are mapped to the Production Data field by default, along with the columns in the Production Data window in which you can see those values.
PLA Family | PLA Field | Edit Production Data Window Column |
---|---|---|
Production Data | Actual | Production Output |
Production Data | Period | Date |
Production Data | Short Range Plan | Short Range Plan |
Production Loss | OEE Code | OEE |
Production Loss | Event Code | Event Code |
Production Loss | Impact Code | Impact Code |
In the Analysis Summary workspace of a Production Analysis, you can use the group data feature to display production data according to the values (e.g., impact codes) that are mapped from PLA.
Mapping OEE, Event, and Impact Code Values
To determine which OEE codes, event codes, and impact codes associated with losses for a given date get mapped from PLA to the Production Data field in a Production Analysis, the GE Digital APM system looks at all Production Loss records that are associated with the Production Data for that date. Those Production Loss records are then grouped by event code, impact code, and OEE code to determine which event code is associated with the highest loss, which impact code is associated with the highest loss, and which OEE code is associated with the highest loss.
For each item (event code, impact code, and OEE code) values from the ones that are associated with the highest loss are mapped to the Production Data field in the Production Analysis.
Values Mapped from a Production Event to an RCA
When you create an RCA from a Production Event, several fields in the RCA are populated automatically with the corresponding value in the Production Event. The field mappings are listed in the following table:
Production Event Field | Root Cause Analysis Field |
---|---|
Headline | Analysis Name |
Description | Analysis Description |
Start Date | Start Date |
Comments | Comments |
Causing Asset | Linked Asset |
In addition, if the Production Event is linked to an Equipment record and the necessary Equipment and Location queries have been configured in the Root Cause Analysis module, the RCA will be linked to that Equipment record. The ID of the Equipment will appear in the Asset or Location box, whichever appears, on the Select an Asset window.
When you access the Logic Tree in an RCA that you created from a Production Event, several fields in the RCA Event will be populated automatically with the corresponding value in the Production Event. You can modify these fields manually. The field mappings are listed in the following table:
Production Event Field | RCA Event Field |
---|---|
Headline | Label |
Description | Long Description |
Start Date | Event Start Date |
End Date | Event End Date |