Calibration Templates and Profiles
About Calibration Templates and Calibration Profiles
This topic provides information on how Calibration Templates and Calibration Profiles are linked to each other.
Calibration Templates
Calibration Templates contain the setup information for calibrations. They store the following information that you can use to define the calibrations that should be performed for an asset:
- Calibration strategy
- Input/output ranges
- Maximum error limit
The following baseline Calibration Template families are provided, and let you store information for a specific type of calibration:
- Calibration Template, Analog: Records calibration strategy details of a device that measures an input value and displays the output as an analog signal. Example: speedometer, pressure gauge, thermometer.
- Calibration Template, Discrete: Records calibration strategy details of a device that uses a single or a double switch that changes state at the setpoint. Example: fire detector, pressure switch, level switch.
- Calibration Template, Weight Scale: Records calibration strategy details of a device that is used to measure weight.
- Calibration Template, Analyzer Multi-Component: Records calibration strategy details of a device that measures the composition of multiple components of a liquid or a gas. Example: mass spectrometer, liquid or gas chromatograph.
- Calibration Template, Analyzer Single Component: Records calibration strategy details of a device that detects the presence or measures the composition of a gas or a liquid. Example: toxic gas detector, pH detector.
- Calibration Template, Functional Test: Records details about how a functional test has to be performed by means of a set of questions with predetermined sets of acceptable answers.
- Calibration Template, CMX: Records calibration strategy details of for a calibration that has to be sent for calibration to Beamex CMX calibration software.
Only members of the Calibration Administrator Security Group can create, modify, copy, or delete Calibration Templates and Calibration Template Detail records. Members of the Calibration User Security Group can only access and print these records.
Calibration Profiles
A Calibration Profile is a collection of templates that are linked to an Asset. When you create a profile, you select a calibration template, which is called the Profile Template. You then link Assets to the profile. GE Digital APM creates a copy of the original template that you have linked. Each copy is linked to each of the Assets.
For example, suppose you have created a Calibration Profile: Profile 1. You have linked it to a Calibration Template: Template 1. You have now linked Profile 1 to three Assets: Asset 1, Asset 2, and Asset 3.
GE Digital APM creates three copies of the Profile Template, Template 1, and links them to Asset 1, Asset 2, and Asset 3.
If you modify Template 1, a window appears, displaying a list of Assets that use Template 1. In this example, the window lists Asset 1, Asset 2, and Asset 3. You can select which templates among the ones linked to the three Assets should be updated with the changes made to Template 1. If you select Asset 1 and Asset 2, then Copy 1 of Template 1 and Copy 2 of Template 1 are updated with the changes made to Template 1.
Baseline Templates for Beamex CMX calibration software
GE Digital APM provides you with 30 preconfigured Calibration Templates that can be used for creating Calibration Profiles for calibration with Beamex CMX calibration software. These 30 templates are configured to match the template types that are supported by Beamex CMX calibration software. These templates are listed on the Profile Templates page. You can access these templates from the Profile Templates page. If needed, you can modify the values in these templates, and then use them to create Calibration Profiles.
The following table provides the list of preconfigured Calibration Templates of type CMX that are available in the baseline:
Template ID | Calibration Strategy | Input Type | Output Type | Calibration Type |
---|---|---|---|---|
Pressure Indicator | 5U/D | PRESSURE | PRESSURE | CMX |
Electrical Converter | 5U/D | ELECTRICAL | ELECTRICAL | CMX |
Pressure Transmitter | 5U/D | PRESSURE | ELECTRICAL | CMX |
Temperature Indicator | 5U/D | TEMPERATURE | TEMPERATURE | CMX |
Pressure Indicator, % display | 5U/D | PRESSURE | VALUE | CMX |
Temperature Transmitter FF | 5U/D | TEMPERATURE | TEMPERATURE | CMX |
Temperature Transmitter HART | 5U/D | TEMPERATURE | TEMPERATURE | CMX |
Pressure Transmitter FF | 5U/D | PRESSURE | PRESSURE | CMX |
Checklist, IEC60079-17, Table 2 | 25S | CHECKLIST | N/A | CMX |
P/I Converter | 5U/D | PRESSURE | ELECTRICAL | CMX |
Pressure Switch | 2SW | PRESSURE | VALUE | CMX |
Thickness | 3U | VALUE | VALUE | CMX |
Gas Detector (CO) | 3U | VALUE | VALUE | CMX |
Electrical Indicator, % display | 5U/D | ELECTRICAL | VALUE | CMX |
Weighing Instrument | 5U/D | MASS | MASS | CMX |
Temperature Switch | 2SW | TEMPERATURE | VALUE | CMX |
I/P Converter | 5U/D | ELECTRICAL | PRESSURE | CMX |
Electrical Switch | 2SW | ELECTRICAL | STATE | CMX |
P/P Converter | 5U/D | PRESSURE | PRESSURE | CMX |
Temperature Element | 5U/D | TEMPERATURE | TEMPERATURE | CMX |
Pressure Transmitter HART | 5U/D | PRESSURE | PRESSURE | CMX |
Checklist, IEC60079-17, Table 1 | 25S | CHECKLIST | N/A | CMX |
Checklist | 3S | CHECKLIST | N/A | CMX |
Temperature Transmitter | 5U/D | TEMPERATURE | ELECTRICAL | CMX |
Temperature Indicator, % display | 5U/D | TEMPERATURE | VALUE | CMX |
Flow Transmitter | 5U/D | PRESSURE | ELECTRICAL | CMX |
Length | 3U | VALUE | VALUE | CMX |
Electrical Indicator | 5U/D | ELECTRICAL | ELECTRICAL | CMX |
Temperature Transmitter PA | 5U/D | TEMPERATURE | TEMPERATURE | CMX |
Pressure Transmitter PA | 5U/D | PRESSURE | PRESSURE | CMX |
Create a Calibration Profile
Before You Begin
Procedure
What To Do Next
Access a Calibration Profile
Generate a Calibration Template Report
About This Task
You can generate a Calibration Template report and print it to record the readings taken when performing a calibration.
Procedure
Link Assets to a Calibration Profile
Before You Begin
- Link the Calibration Profile to a profile template.
- You can only link assets that belong to the same site as the Calibration Profile or the site to which you are assigned.
Procedure
Results
-
A copy of the Profile Template is created, and linked to the asset.
Note: The original template (i.e., the profile template) is not linked to the asset. Only a copy of the template is linked to the asset.
What To Do Next
Unlink an Asset from a Calibration Profile
About This Task
When you unlink an asset from a Calibration Profile, the copy of the template that is linked to the asset (i.e., the applied profile) is deleted.
Procedure
Results
- The copy of the profile template that was created when you linked the Asset is deleted.