General Reference
Compliance Queries
Compliance Folder Items
The Catalog folder \\Public\Meridium\Modules\Inspection\Compliance\Queries contains the following queries used in the Compliance workflow.
Query | Behavior and Usage | ||||||
---|---|---|---|---|---|---|---|
Assets with Templates without Inspection Plans | Displays assets that have a Compliance Strategy Template linked. This query is used in the Assets with Templates section in the Compliance Management Overview page. The entity key of the asset must be used in the query and have the alias ASSET_ENTY_KEY. | ||||||
Assets without Templates | Displays assets that do not have a Compliance Strategy Template linked. This query is used in the Assets without Templates section in the Compliance Management Overview page. The following columns in the query must be used, and the aliases must contain the following values.
| ||||||
Compliance Template Assets | Displays the Compliance Strategy Templates for a given compliance category. This query is used for populating the Assets section in the Compliance Strategy Template in the Compliance Configuration section of the IM Admin Preferences page. Important:
| ||||||
Compliance Templates by Category | Displays the assets associated with a given Compliance Strategy Template. Important: The [MI_COMP_STRAT_TEMP].ENTY_KEY column must not be removed, and the alias, ENTY_KEY, must not be modified. In the WHERE criteria, the ID of the parameter must be category. | ||||||
Assets with Inspection Plans | Displays the assets that are associated with an Inspection Plan. | ||||||
Compliance Management Overview Filter Parameters | This query is used in the Compliance Management Overview page. | ||||||
Compliance Templates | This query is used in the Compliance Templates section in the Compliance Management Overview page. | ||||||
Assets with Compliance Recommendations | Displays the Compliance Recommendations count for an Asset. |
Inpsection Plan Queries
The Catalog folder \\Public\Meridium\Modules\Inspection\Compliance\Queries contains the following queries used in the Inspection Plan workflow.
Query | Behavior and Usage | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Compliance Recommendations by Plan | Displays Recommendations based on the Inspection Plan. The following columns in the query must be used, and the aliases must contain the following values.
Important: \\Public\Meridium\Modules\Inspection\Compliance\Queries\Compliance Superseded Recommendation Counts is a subquery and must not be removed from the parent query. In this subquery, the SUCC_ENTY_KEY column is required, and the alias must not be modified. | ||||||||||||||||||||||
Compliance Recommendations to Supersede | Displays Recommendations for a given entity keys. This query is used to select the master Recommended Action while superseding Compliance Recommendations in the Recommendation section of the Inspection Plan page. Important: The [MI_RBIRECOM].ENTY_KEY column must not be removed, and the alias REC_ENTY_KEY must not be modified. | ||||||||||||||||||||||
Compliance Superseded Recommendations | Displays a list of Consolidated and Superseded Recommendations. This query is used to access the linked actions in the Inspection Plan page. Note: The [MI_RBIRECOM].ENTY_KEY column must not be removed, and the alias REC_ENTY_KEY must not be modified. | ||||||||||||||||||||||
Inspection Tasks for Asset | Displays the Inspection Tasks for an asset. This query is used to access the Existing Tasks in the Inspection Plan page. Important: In the WHERE criteria, the ID of the parameter must be ASSET_ENTY_KEY. | ||||||||||||||||||||||
Compliance Superseded Recommendation Counts | Returns the count of Consolidated and Superseded Recommendations. This query is used in the Recommendation section of the Inspection Plan page. | ||||||||||||||||||||||
Inspection Tasks Available to Implement | Displays the Inspection Tasks available to implement for a Compliance Recommendation. This query is used to access the Inspection tasks after selecting the Implement button in the Inspection Plan page. | ||||||||||||||||||||||
Recommended Actions by Selected Plans | Displays unimplemented actions from a given Inspection Plan. This query is used in the Inspection Plan page. The following columns in the query must be used, and the aliases must not be changed.
Important: In the WHERE clause, the ID of the parameter must be ENTY_KEYS.
| ||||||||||||||||||||||
All Inspection Plans for Unit | Returns all Inspection Plans for the selected location in the hierarchy. This query is used to access all the Inspection plans in the Inspection Plan Management page. | ||||||||||||||||||||||
Active Recommendations of Plans for Unit | Returns all active recommendations for Inspection Plans for the selected location in the hierarchy. This query is used to view active recommendations in the Inspection Plan Management page. | ||||||||||||||||||||||
Inspection Plan Revisions | Displays the Inspection Plan Revisions for a given Inspection Plan. This query is used to retrieve the revisions for an Inspection Plan. Important:
| ||||||||||||||||||||||
Compliance Recommendation Revisions for Inspection Plan | Displays the Recommendation Revision records for a given Inspection Plan Revision. This query is used in the Inspection Plan page to view the revisions for a Recommendation. Important:
|
Dashboard Queries Folder Items
Query | Behavior and Usage |
---|---|
Compliance Recommendations with Approved Plans | This query is used in the Active Recommendation Summary section in the Compliance Management Overview page. |
Inspection Plan States | This query is used in the Inspection Plan Summary section in the Compliance Management Overview page. |
Compliance Permissions
The following security privileges have been assigned to the \\Public\Meridium\Modules\Inspection\Compliance\ folder.
Role | Permissions |
---|---|
MI Inspection |
|
MI Inspection Viewer | View |
MI RBI Administrator | View |
MI RBI Analyst | View |
MI Thickness Monitoring Administrator | View |
MI Thickness Monitoring Inspector | View |
MI Thickness Monitoring User | View |
Compliance Management URLs
There is one URL route associated with Compliance Management: cm. The following table describes the various paths that build on the route and the elements that you can specify for each.
URL | Destination |
---|---|
cm/overview The Compliance Management Overview page. |
Compliance Strategies URLs
The following URLs in Inspection Management allow you to access Compliance Strategies administrative options.
Element | Description | Accepted Value(s) | Notes |
---|---|---|---|
im-admin-preferences/compliance-configuration: Accesses the Compliance Strategies workspace. | |||
im-admin-preferences/compliance-configuration/<templateKey>: Accesses a Compliance Strategy Template. | |||
<templateKey> | Specifies the entity key of the Compliance Strategy Template that you want to view. | The entity key of any Compliance Strategy Template. | None. |
Inspection Plan URLs
The following table describes the various paths that are used for the Inspection Plan workflow.
Element | Description | Accepted Value(s) | Notes |
---|---|---|---|
cm/asset/<assetKey>: Accesses the Inspection Plan for the specified asset. | |||
cm/plans: Accesses the Inspection Plan Management page. | |||
<assetKey> | Specifies the entity key of the asset record which you want to view. | Any asset key that is associated with an asset in the Asset Hierarchy | You should use the asset key of an asset that has an Inspection Plan created. If you select an asset that does not have an Inspection Plan, a warning message appears. |
URLs
Example URL | Destination |
---|---|
cm/asset/3290820029 | The Inspection Plan for the selected asset. |
Compliance Management System Code Tables
The following table lists the System Code Tables that are used by Compliance Management.
Table ID |
Table Description |
Function |
---|---|---|
INSM | Inspection Interval Types | Used to populate the Desired Interval Basis list in Inspection Task records. |
MI DEGRADATION MECHANISM TYPES | Degradation Mechanism Types | Used to populate the Degradation Mechanism list in Inspection Plan records. |
Compliance Management State Management
The following state changes can be applied to Compliance Recommendations and Inspection Plans based on user Security Roles.
The diagram below shows the workflow of the baseline State Management process as it applies to Compliance Recommendations.


Details
- The Proposed state is the initial state of all Compliance Recommendations.
- The Proposed state is the initial state of all Inspection Plans.
- When you change the state of an Inspection Plan from Approved to Modified, an Inspection Plan Revision History record is created.
- Operations in Compliance Management change the state of Compliance Recommendations or Inspection Plans. Users must have the appropriate security roles to execute these operations.
Reserved States and Operations for Compliance Recommendations
The following tables indicate whether the baseline states and operations are reserved. You cannot remove or modify reserved states or operations.
State Caption | Reserved State | Security Role |
---|---|---|
Implemented | Yes |
|
Not Required | Yes |
|
Proposed | No |
|
Superseded | Yes |
|
Operation | Reserved Operation | Predecessor State | Successor State |
---|---|---|---|
Implement | Yes | Proposed | Implemented |
Propose | No | Not Required | Proposed |
Propose | No | Superseded | Proposed |
Mark Not Required | Yes | Proposed | Not Required |
Supersede | Yes | Proposed | Superseded |
Unimplement | Yes | Implemented | Proposed |
Approve | Yes | Proposed | Approved |
Reserved States and Operations for Inspection Plans
The following tables indicate whether the baseline states and operations are reserved. You cannot remove or modify reserved states or operations.
State Caption | Reserved State | Security Roles |
---|---|---|
Approved | No | MI Inspection Plan Approver |
Modified | Yes |
|
Proposed | No |
|
Operation ID | Reserved Operation | Predecessor | Successor |
---|---|---|---|
MI_APPROVE | No | Proposed | Approved |
MI_APPV_MODIFIED | No | Modified | Approved |
MI_MODIFY | Yes | Approved | Modified |
MI_PROMOTE | Yes | Proposed | Accepted |
Compliance Recommendation and Inspection Task Mappings
When you implement a Compliance Recommendation, you can create new Inspection Tasks or link existing Inspection Tasks to the Compliance Recommendation. Values from the Compliance Recommendation fields populate fields in the Inspection Task.
The following tables list the Inspection Task fields that are populated automatically from these sources.
Field | Value | Source |
---|---|---|
Desired Interval | The value in the Recommended Interval Scope field. Note: This field is populated with the value of the Recommended Interval Scope field only if the value in the Override Interval field is False. | Compliance Recommendation |
Desired Interval Basis | Compliance Recommendation Note: This field is populated with the value of the Recommended Interval Scope field only if the value in the Override Interval field is False. | Compliance Recommendation |
Task Details | The value in the Recommended Inspection Scope field. | Compliance Recommendation |
Task Type | The value in the Task Type field. | Compliance Recommendation |
Field | Value | Source |
---|---|---|
Desired Interval | The value in the Recommended Interval Scope field. | Compliance Recommendation |
Desired Interval Basis | Compliance Recommendation | Compliance Recommendation |
Override Interval | False | Compliance Recommendation |
Task Details | The value in the Recommended Inspection Scope field. | Compliance Recommendation |
Task ID | The values in the Damage Mechanism and Task Type fields in the following format: <Damage Mechanism><Task Type>. | Compliance Recommendation |
Task Type | The value from the Task Type field. | Compliance Recommendation |
Asset Key | The key of the asset that the recommendation is linked to. | Compliance Recommendation |
Last Date | User provided input. Default value is current date. | Compliance Recommendation |