Family Field Descriptions
Analysis Records
Analysis records store information about the fields in the Analysis family that are used to populate the fields for the Analysis Definition. This topic provides an alphabetical list and description of the fields that exist for the Analysis family and appear on the LCC Analysis datasheet. The information in the table reflects the baseline state and behavior of these fields.
This family is enabled for site filtering, which means that records in this family can be assigned to a specific site, and will then only be accessible to users who are assigned to the same site and have the appropriate license and family privileges. For more information, refer to the Sites section of the documentation.
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Analysis Period Unit | Character | The time for unit period. | The default value for this field is years. This field is required. |
Annual Effective Interest Rate | Numeric | The annualized compounding interest rate. | This value must be a positive number. This field is required. |
Annual Escalation Rate | Numeric | The current price or value minus the initial cost or value in a one year period, divided by the initial price. | This value must be a positive number. This field is required. |
Annual Nominal Interest Rate | Numeric | The stated interest rate of a given loan. | This value must be a positive number. This field is required. |
Assumptions | Text | User entered field describing any/all relevant Assumptions. | Text is entered in the Assumptions field. |
Constraints | Text | User entered field describing any/all Constraints. | Text is entered in the Constraints field. |
Currency | Character | The currency used by your organization. | The default value for this field is US Dollars. |
Declining Balance Factor | Numeric | The factor that determines accelerated depreciation in which the amount of depreciation that is charged to an asset declines over time. | The default value for this field is 2, which represents double declining balance depreciation. The value in this field must be a positive number. |
Dependencies | Text | User entered field that described any/all dependencies. | Text is entered in the Dependencies field. |
Depreciation Method | Character | The method used to determine depreciation of the asset over time. | The value in this field can be:
This field is required. |
Description | Text | User entered field that described any/all descriptions. | Text is entered in the Description field. |
End Date | Date | The date on which the analysis ended. | This field is calculated by adding the analysis period to the start date. This field is required. |
Interest Rate Type | Character | The type of interest rate, either Simple or Compound, used for the analysis. | This field is required. |
Is Fleet Management | Boolean | Identifies whether or not the analysis is used for fleet management. | This field is calculated by your selection when creating a new analysis. |
Name | Character | The name of the analysis. | This field is required. |
Number of Periods | Numeric | The number of periods (e.g. years) which the analysis covers. | This field is required. |
Objectives | Text | The objectives for the analysis as defined by your organization. | Text is entered in the Objectives field. |
Start Date | Date | The date on which the analysis began. | You can use the Calendar feature to select the date on which the analysis began. This field is required. |
Tax Rate | Numeric | The tax rate associated with the analysis. | This value must be a positive number. This field is required. |
Cost Records
Cost records store information about the cost data used in LCC. This topic provides an alphabetical list and description of the fields that exist for the Cost family and appear on the LCC Cost datasheet. The information in the table reflects the baseline state and behavior of these fields.
This family is enabled for site filtering, which means that records in this family can be assigned to a specific site, and will then only be accessible to users who are assigned to the same site and have the appropriate license and family privileges. For more information, refer to the Sites section of the documentation.
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Cost Name | Character | The name of the cost. | Text is entered in the Cost Name field. |
Cost Type | Character | Determines the type of cost for the record. | The value in this field can be:
|
Element Key | Numeric | The Entity Key of the element record. | System Generated field that is hidden by default. |
Is Primary | Logical | Indicates whether or not the cost is for the primary element. | This field is required. |
Resource Name | Character | The name of the resource. | Text is entered in the Resource Name field to describe the resource. |
Scenario Key | Numeric | The Entity Key of the scenario record. | System Generated field that is hidden by default. |
Total | Numeric | The total of costs of the cost record. | This field is the sum of the costs of all periods associated with this cost. |
Cost Value Records
Cost Value records store information about costs. This topic provides an alphabetical list and description of the fields that exist for the Cost Value family. The information in the table reflects the baseline state and behavior of these fields.
This family is enabled for site filtering, which means that records in this family can be assigned to a specific site, and will then only be accessible to users who are assigned to the same site and have the appropriate license and family privileges. For more information, refer to the Sites section of the documentation.
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Cost | Numeric | The cost associated with the record. | A numeric value is entered in the Cost field. |
Cost Key | Numeric | The Entity Key of the cost record. | System Generated field that is hidden by default. |
Period Key | Numeric | The Entity Key of the period record. | System Generated field that is hidden by default. |
Scenario Key | Numeric | The Entity Key of the scenario record. | System Generated field that is hidden by default. |
Element Records
Element records store information about the elements used in scenarios. This topic provides an alphabetical list and description of the fields that exist for the Element family. The information in the table reflects the baseline state and behavior of these fields.
This family is enabled for site filtering, which means that records in this family can be assigned to a specific site, and will then only be accessible to users who are assigned to the same site and have the appropriate license and family privileges. For more information, refer to the Sites section of the documentation.
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Is Primary? | Logical | Indicates whether or not the associated record is the "Primary" Scenario element. | This field is required. |
Name | Character | The name of the element record. | This field is required. |
Planned Life End | Numeric | The amount of units at the end of operation. This field is only available for Fleet Management analyses. | This field is required. |
Planned Life Start | Numeric | The amount of units at the beginning of operation. This field is only available for Fleet Management analyses. | This field is required. |
Quantity | Numeric | The quantity of the element record. | This field is required. |
Scenario Key | Numeric | The Entity Key associated with the scenario record. | System Generated field that is hidden by default. |
Operating Profile Records
Operating Profile records store information about the fields in the Operating Profile. This topic provides an alphabetical list and description of the fields that exist for the Operating Profile family. The information in the table reflects the baseline state and behavior of these fields.
This family is enabled for site filtering, which means that records in this family can be assigned to a specific site, and will then only be accessible to users who are assigned to the same site and have the appropriate license and family privileges. For more information, refer to the Sites section of the documentation.
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
From | Date | The start date for which the profile is applicable. | This field is required. |
Name | Character | The name of the profile. | This field is required. |
Operating Rate in Percentage | Numeric | The rate of the profile. | This field is required. |
Repeat Annually | Logical | Indicates whether or not the operating profile repeats annually. | This field is required. |
Scenario Key | Numeric | The Entity Key of the scenario record. | System Generated field that is hidden by default. |
To | Date | The end date for which the profile is applicable. | This field is required. |
Period Records
Period records store information about the periods in scenarios. This topic provides an alphabetical list and description of the fields that exist for the Period family. The information in the table reflects the baseline state and behavior of these fields.
This family is enabled for site filtering, which means that records in this family can be assigned to a specific site, and will then only be accessible to users who are assigned to the same site and have the appropriate license and family privileges. For more information, refer to the Sites section of the documentation.
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Name | Character | The value used to identify the period. | This field is required. |
Scenario Key | Numeric | The Entity Key of the scenario record. | System Generated field that is hidden by default. |
Sequence | Numeric | A number indicating the order of the period. | This value begins with 0. This field is required. |
Resource Records
Resource records store information about the resources used in scenarios. This topic provides an alphabetical list and description of the fields that exist for the Resource family. The information in the table reflects the baseline state and behavior of these fields.
This family is enabled for site filtering, which means that records in this family can be assigned to a specific site, and will then only be accessible to users who are assigned to the same site and have the appropriate license and family privileges. For more information, refer to the Sites section of the documentation.
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Description | Text | The details of the resource. | Text entered in the Description field to describe the resource. |
Name | Character | The value used to identify the resource. | This field is required. |
Type | Character | The selection of the type of resource. | The Type must be one of the following values:
This field is required. |
Unit | Character | The selection of the resource unit. | The Unit field is entered. This field is required. |
Unit Cost | Numeric | The cost of the unit resource. | This field is required. |
Scenario Records
Scenario records are used to determine values in a scenario and store information about the fields in a scenario. This topic provides an alphabetical list and description of the fields that exist for the Scenario family. The information in the table reflects the baseline state and behavior of these fields.
This family is enabled for site filtering, which means that records in this family can be assigned to a specific site, and will then only be accessible to users who are assigned to the same site and have the appropriate license and family privileges. For more information, refer to the Sites section of the documentation.
Field |
Data Type |
Description |
Behavior and Usage |
---|---|---|---|
Analysis Key | Numeric | The numeric key associated with the Analysis. | System Generated field that is hidden by default. |
Description |
Text |
The details of the scenario. |
Text entered in the Description field to describe a scenario. |
Internal Rate of Return (IRR) | Numeric | The discount rate used to make the net present value equal 0. | This field is automatically populated. |
Is Template |
Logical |
Identifies whether or not a scenario has been saved as a template. |
This field is required. |
Measurement Frequency |
Character |
A value describing the unit of rate capacity. This value is used in conjunction with Monetary Value and Unit of Measure. |
The Rate of Measure must be one of the following:
This field is required. |
Measurement Unit | Character |
A value that defines the unit of measure (e.g. gallons, miles, pounds) that is applicable in the Operating Profile. |
This value is used in conjunction with Monetary Value and Rate of Measure This field is required. |
Name |
Character |
The value used to identify the scenario. |
This field is required. |
Net Present Value(NPV) | Numeric | The sum of the present values of incoming and outgoing cash flows over an analysis period. | This field is not required. |
Rate Capacity | Numeric | A value describing the maximum rate of measurement (e.g. 5000 gallons/Year). | This field is required. |
Total Capital Cost | Numeric | The sum of all Capital Costs in a scenario. |
This field is automatically populated. This field is required. |
Total Cost of Ownership | Numeric | The sum of all costs required for the ownership of an asset in a scenario. |
This field is automatically populated. This field is not required. |
Total Operational Cost | Numeric | The sum of all costs needed for asset operations in a scenario. |
This field is automatically populated. This field is required. |
Value of Unit | Numeric | A monetary value per unit measurement (e.g. $1000/gallon). |
This value is used in conjunction with Rate of Measure and Unit of Measure.
This field is required. |