Deployment
Deploy LCC for the First Time
Before You Begin
The following table outlines the steps that you must complete to deploy and configure this module for the first time. These instructions assume that you have completed the steps for deploying the basic system architecture.
These tasks may be completed by multiple people in your organization. We recommend, however, that the tasks be completed in the order in which they are listed.
If you are deploying this module in APM Now, before you begin completing these tasks, review the system requirements for this module to identify the supported features for this module in APM Now . Unless noted, all deployment tasks in the following table are applicable for the deployment of this module in APM Now.
Results
Step |
Task |
Notes |
---|---|---|
1 |
Assign Security Users to one or more of the Life Cycle Cost Analysis (LCC) Security Groups and Roles. |
This step is required. |
Upgrade or Update LCC to V4.3.0.7.0
Before You Begin
The following tables outline the steps that you must complete to upgrade this module to V4.3.0.7.0. These instructions assume that you have completed the steps for upgrading the basic GE Digital APM system architecture.
These tasks may be completed by multiple people in your organization. We recommend, however, that the tasks be completed in the order in which they are listed.
Procedure
LCC Security Groups
The following table lists the baseline Security Groups available for users within this module, as well as the baseline Roles to which those Security Groups are assigned.
Security Group | Roles |
---|---|
MI LCC Viewer |
MI APM Viewer MI Strategy User MI Strategy Power MI Strategy Admin |
MI LCC User |
MI Strategy User MI Strategy Power MI Strategy Admin |
MI LCC Administrator |
MI Strategy Admin |
The baseline family-level privileges that exist for these Security Groups are summarized in the following table.
Family | LCC Administrator | LCC User | LCC Viewer |
---|---|---|---|
Entity Families | |||
LCC Analysis | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
LCC Cost | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
LCC Cost Value | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
LCC Element | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
LCC Operating Profile | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
LCC Period | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
LCC Resource | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
LCC Scenario | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Relationship Families | |||
Has Associated LCC Element | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has LCC Member | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has LCC Cost | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has LCC Cost Value | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has LCC Element | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has LCC Operating Profile | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has LCC Period | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has LCC Scenario | View, Update, Insert, Delete | View, Update, Insert, Delete | View |