Deployment
Deploy Reliability Analytics for the First Time
Before You Begin
The following table outlines the steps that you must complete to deploy and configure this module for the first time. These instructions assume that you have completed the steps for deploying the basic system architecture.
These tasks may be completed by multiple people in your organization. We recommend, however, that the tasks be completed in the order in which they are listed.
If you are deploying this module in APM Now, before you begin completing these tasks, review the system requirements for this module to identify the supported features for this module in APM Now . Unless noted, all deployment tasks in the following table are applicable for the deployment of this module in APM Now.
Results
Step | Task | Notes |
---|---|---|
1 | Review the following data models to determine which relationship definitions you will need to modify to include your custom equipment and location families:Via Configuration Manager, modify the relationship definitions as needed. |
This step is required only if you store equipment and location information in families other than the baseline Equipment and Functional Location families. |
2 | Assign Security Users to one or more Reliability Analytics Security Groups and Roles. | This step is required. |
Upgrade or Update Reliability Analytics to V4.3.0.7.0
Before You Begin
The following tables outline the steps that you must complete to upgrade this module to V4.3.0.7.0. These instructions assume that you have completed the steps for upgrading the basic GE Digital APM system architecture.
These tasks may be completed by multiple people in your organization. We recommend, however, that the tasks be completed in the order in which they are listed.
Procedure
Reliability Analytics Security Groups
The following table lists the baseline Security Groups available for users within this module, as well as the baseline Roles to which those Security Groups are assigned.
Security Group | Roles |
---|---|
MI Reliability Administrator | MI FE Admin |
MI Reliability User |
MI FE Admin MI FE PowerUser MI FE User |
MI Reliability Viewer |
MI APM Viewer MI FE Admin MI FE PowerUser MI FE User |
The baseline family-level privileges that exist for these Security Groups are summarized in the following table.
Family | MI Reliability Administrator | MI Reliability User | MI Reliability Viewer |
---|---|---|---|
Analysis | View | View | View |
Distribution | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Exponential | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Growth Model | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Lognormal | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Normal | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Production Analysis | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Production Losses | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Reliability Automation Rule | View, Update, Insert, Delete | View | View |
Reliability Distribution | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Reliability Growth | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Reliability Recommendation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Spare | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Spares Analysis | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Spare Analysis Chart | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Spare Application | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Spare Application Population | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Action | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Action Mapping | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Action Optimization | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Action Result | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Analysis | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Asset | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Buffer | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Condition Monitor | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Element | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Element Result | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Global Event | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Inspection | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Link | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Preventative Maintenance | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Resource | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Resource Result | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Resource Usage | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Risk | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Risk Assessment | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Scenario | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Sensor | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Special Action | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Subsystem | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
System Switch | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Weibull | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Analysis Link | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Global Events | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Mitigated TTF Distribution | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Planned Resource Usages | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Consolidated Recommendations | View | View | View |
Has Recommendations | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Reliability | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Resource Usage | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Risk Assessments | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Root System | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Scenarios | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has System Actions | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has System Elements | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has System Optimization | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has System Resources | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has System Results | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has System Risks | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has TTF Distribution | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Unplanned Resource Usages | View, Update, Insert, Delete | View, Update, Insert, Delete | View |