Overview
Overview of Single Sign-On
SSO is a process that allows pre-authenticated users to access GE Digital APM, without having to re-enter their credentials.
The GE Digital APM user logs on initially using a form-based enterprise login screen. SSO is a common procedure in enterprises, where a user logs in once and gains access to different applications without the need to re-enter log-in credentials at each application. SSO authentication facilitates seamless network resource usage. SSO mechanisms vary, depending on application type.
- Eliminates credential re-authentication.
- Streamlines local and remote application and desktop workflow.
- Minimizes phishing.
- Improves compliance through a centralized database.
- Provides detailed user access reporting.
- Pass-through authentication
Enables the users to enter their Windows credentials in the GE Digital APM login page and GE Digital APM validates the credentials against Active Directory.
- Security Assertion Markup Language (SAML) authentication
Enables the users to navigate to the SSO URL (hosted on the APM Application Server) that redirects the browser to a preconfigured URL (not hosted on the APM Application Server), which is the Identity Provider (IDP). If there are multiple databases, and when the user selects a database, the user account is then authenticated and the IDP provides the web browser a token through a cookie. If the token is valid, the user can access GE Digital APM.
About Host Names
Using the Host Names feature, you can:
- Enable Single Sign-On (SSO) off-site authentication and SSO on-site authentication.
-
Filter Data Sources to access the related GE Digital APM database.
- Create a unique URL to access GE Digital APM.
When you use a URL to access GE Digital APM, you can access the data sources that are mapped to the host name. For example, if two data sources (data_source1 and data_source2) are associated with a GE Digital APM server, you can create two different URLs (https://data_source1/meridium/index.html and https://data_source2/meridium/index.html) using the host names that are mapped to the data sources. If you log in to GE Digital APM with https://data_source1/meridium/index.html or https://data_source2/meridium/index.html, you can access data_source1 or data_source2, respectively.
In the Host Names page, you can add multiple host names. However, only the host name of the URL with which you have logged in to GE Digital APM is listed.