Roles
About Roles
Roles can be associated with numerous Security Groups. When a Security Role is assigned to a Security User, the user is granted all the privileges that have been granted to the Security Groups associated with the Security Role. Assigning Security Roles to Security Users is an efficient way to provide data permissions to the users that they will need to execute tasks in GE Digital APM.
The following table lists the baseline Security Roles available for the users within GE Digital APM, the baseline Security Groups assigned to each Security Role, and the privileges associated with each Security Role.
Role | Group | Role Privileges |
---|---|---|
MI Analytics Administrator | MI Cognitive Administrator | The users can view, create, update, and delete cognitions, cognition-related logs, and standard lists. |
MI Analytics Power | MI Cognitive User | The users can:
|
MI APMNow Admin | MI APMNow Admin | The users can access Tools and certain administrative features . |
MI Metrics Administrator | ||
MI Policy Designer | ||
MI APM Viewer | MI ACA Member | The users have the view privileges for most of the GE Digital APM records. |
MI AHI Viewer | ||
MI AMS Asset Portal Viewer | ||
MI ASI Viewer | ||
MI ASM Viewer | ||
MI Calibration Viewer | ||
MI eLog Viewer | ||
MI GAA Viewer | ||
MI GE Viewer | ||
MI Hazards Viewer | ||
MI Inspection Viewer | ||
MI LCC Viewer | ||
MI Metrics Viewer | ||
MI MOC Viewer | ||
MI Policy Viewer | ||
MI PROACT Viewer | ||
MI Production Loss Accounting Manager | ||
MI RBI Viewer | ||
MI RCM Viewer | ||
MI Reliability Viewer | ||
MI Rounds Designer Viewer | ||
MI SIS Viewer | ||
MI Thickness Monitoring Viewer | ||
MI Data Loader Admin | MI Calibration Administrator | The users have all the privileges applicable to the users assigned to the MI Data Loader User role. Additionally, the users can delete the data load configuration records and interface log records. To use a data loader specific to a module, the users need additional permissions specific to that module. For more information, refer to the appropriate Mappings documentation. |
MI CMMS Interface Admin | ||
MI Site Reference User | ||
MI Data Loader User | MI Calibration User | The users can access to the Data Loaders feature, and can view, update, and create data load configuration records and interface log records. To use a data loader specific to a module, the users need additional permissions specific to that module. For more information, refer to the appropriate Requirements Mappings documentation. |
MI CMMS Interface User | ||
MI Site Reference User | ||
MI FE Administrator | MI GAA Administrator | The users have all the privileges applicable to the users assigned to the MI FE PowerUser role. Additionally, the users have administrative privileges for the Generation Availability Analysis, Root Cause Analysis, Production Loss Analysis, and Reliability Analytics features. |
MI Policy Designer | ||
MI Policy User | ||
MI Policy Viewer | ||
MI PROACT Administrator | ||
MI PROACT Team Member | ||
MI Production Loss Accounting Administrator | ||
MI Production Loss Accounting Manager | ||
MI Production Loss Accounting User | ||
MI PROACT Viewer | ||
MI Production Loss Accounting Service | ||
MI Reliability Administrator | ||
MI Reliability User | ||
MI Reliability Viewer | ||
MI FE PowerUser | MI GAA Analyst | The users have all the privileges applicable to the users assigned to the MI FE User role. Additionally, the users can:
|
MI Policy User | ||
MI Policy Viewer | ||
MI PROACT Team Member | ||
MI Production Loss Accounting Manager | ||
MI Production Loss Accounting User | ||
MI PROACT Viewer | ||
MI RCM Viewer | ||
MI Reliability User | ||
MI Reliability Viewer | ||
MI FE User | MI GAA Analyst | The users can access the GAA Company, GAA Plants, GAA Units, GAA Events, GAA Performance records, Root Cause Analyses, Production Loss Analyses, Production Analyses, System Reliability Analyses, Spares Analyses, Reliability Distribution Analyses, Probability Distribution Analyses, Reliability Growth Analyses, and Automation Rules features. |
MI GAA Viewer | ||
MI Policy User | ||
MI Policy Viewer | ||
MI PROACT Team Member | ||
MI Production Loss Accounting User | ||
MI PROACT Viewer | ||
MI RCM Viewer | ||
MI Reliability User | ||
MI Reliability Viewer | ||
MI Foundation Admin | Everyone | The users have all the privileges applicable to the users assigned to the MI Foundation Power role. Additionally, the users can configure mappings for the devices and view the SAP System records. In addition, the users have administrative privileges for the Catalog, Tasks, and ACA records features. |
MI Devices Power Users | ||
MI Devices Administrators | ||
MI Devices Users | ||
MI Recommendation Management User | ||
MI Task Manager User | ||
MI Task Manager Administrator | ||
MI Site Reference Administrator | ||
MI Site Reference User | ||
MI ACA Administrator | ||
MI ACA Member | ||
MI ACA Owner | ||
MI SAP Interface User | ||
MI Configuration Role | ||
MI Security Role | ||
MI Catalog Administrator | ||
MI Metrics Administrator | ||
MI Policy Administrators | ||
MI eLog Administator | ||
MI eLog Contributor | ||
MI eLog Viewer | ||
MI Foundation Power | Everyone | The users have all the privileges applicable to the users assigned to the MI Foundation User role. Additionally, the users can:
|
MI Devices Power Users | ||
MI Devices Users | ||
MI Recommendation Management User | ||
MI Task Manager User | ||
MI Site Reference User | ||
MI Policy Designer | ||
MI ACA Member | ||
MI ACA Owner | ||
MI SAP Interface User | ||
MI Power User Role | ||
MI Metrics User | ||
MI eLog Contributor | ||
MI eLog Viewer | ||
MI Foundation User | Everyone | The users can:
|
MI Devices Power Users | ||
MI Devices Users | ||
MI Recommendation Management User | ||
MI Task Manager User | ||
MI ACA Member | ||
MI Policy User | ||
MI ACA Owner | ||
MI Metrics User | ||
MI SAP Interface User | ||
MI eLog Contributor | ||
MI eLog Viewer | ||
MI Health Admin | MAPM Security Group | The users have all the privileges applicable to the users assigned to the MI Health Power role. Additionally, the users can access the Rounds, Asset Health Manager, Process Data Integration, AMS Analytics, and GE Analytics features. |
MI AHI Administrator | ||
MI AMS Suite APM Administrator | ||
MI GE Administrator | ||
MI Lubrication Management Administrator | ||
MI Lubrication Management User | ||
MI Operator Rounds Administrator | ||
MI Operator Rounds Mobile User | ||
MI Policy Administrator | ||
MI Policy Designer | ||
MI Process Data Integration Administrator | ||
MI Health Power | MI AMS Suite APM Power User | The users have all the privileges applicable to the users assigned to the MI Health User role. Additionally, the users can create, update, and delete policies, policy instances, policy recommendations, and health indicator values. |
MI Operator Rounds Mobile User | ||
MAPM Security Group | ||
MI AHI User | ||
MI Policy Designer | ||
MI Process Data Integration User | ||
MI GE User | ||
MI Lubrication Management User | ||
MI Health User | MI AMS Suite APM User | The users can:
|
MI Operator Rounds Mobile User | ||
MAPM Security Group | ||
MI AHI User | ||
MI Policy User | ||
MI Process Data Integration User | ||
MI GE User | ||
MI Mechanical Integrity Administrator | Criticality Calculator | The users have all the privileges applicable to the users assigned to the MI Mechanical Integrity Power role. Additionally, the users have the administrative privileges for the Thickness Monitoring and RBI features and can access the RBI data mapping and reference tables. |
MI Inspection | ||
MI Policy Viewer | ||
MI RBI Administrator | ||
MI RBI Analyst | ||
MI RBI Calculation Policy Viewer | ||
MI RBI Recommendation Policy Viewer | ||
MI RBI Risk Mapping Policy Viewer | ||
MI Thickness Monitoring Administrator | ||
MI Thickness Monitoring Inspector | ||
MI Thickness Monitoring User | ||
MI Mechanical Integrity Power | Criticality Calculator |
|
MI Inspection | ||
MI Policy Viewer | ||
MI RBI Analyst | ||
MI RBI Calculation Policy Viewer | ||
MI RBI Recommendation Policy Viewer | ||
MI RBI Risk Mapping Policy Viewer | ||
MI Thickness Monitoring Inspector | ||
MI Thickness Monitoring User | ||
MI Mechanical Integrity User | MI Inspection | The users can access the T-Min Calculator, Archive Corrosion Rates, Exclude TMLs, and Renew TMLs features. Additionally, the users have basic access to the Inspection and Thickness Monitoring features. |
MI Thickness Monitoring Inspector | ||
MI Thickness Monitoring User | ||
MI Mechanical Integrity Viewer | MI Inspection Viewer | The users have view privileges to all the families used in Risk Based Inspection, Thickness Monitoring, and Inspection Management. |
MI RBI Viewer | ||
MI Thickness Monitoring Viewer | ||
MI Safety Admin | MI Calibration User | The users have all the privileges applicable to the users assigned to the MI Safety Power role. Additionally, the users can create, modify, and delete all the records in Calibration Management, Hazards Analysis, LOPA, MOC, and SIS Management. |
MI Calibration Administrator | ||
MI Calibration Viewer | ||
MI HA Administrator | ||
MI HA Facilitator | ||
MI HA Member | ||
MI HA Owner | ||
MI Hazards Viewer | ||
MI MOC Administrator | ||
MI MOC Viewer | ||
MI SIS Administrator | ||
MI SIS Engineer | ||
MI SIS User | ||
MI SIS Viewer | ||
MI Safety Power | MI Calibration User | The user can access the following records:
Additionally, the users have all the privileges applicable to the users assigned to the MI Safety User role, and can create, modify, and delete all other records in Calibration Management, Hazards Analysis, LOPA, and SIS Management. |
MI Calibration Viewer | ||
MI HA Facilitator | ||
MI HA Member | ||
MI HA Owner | ||
MI Hazards Viewer | ||
MI MOC Approver | ||
MI MOC Viewer | ||
MI SIS Engineer | ||
MI SIS User | ||
MI SIS Viewer | ||
MI Safety User | MI Calibration User | The users can access the Recommendations, Calibration Templates, Risk Threshold records, Protective Instrument Loops, SIL Assessments, and SIL Threshold records features. Additionally, the users can access, create, modify, and delete all other records in Calibration Management, Hazards Analysis, LOPA, MOC, and SIS Management. In MOC, the users can access, create, modify, and delete General Recommendations. |
MI Calibration Viewer | ||
MI HA Facilitator | ||
MI HA Member | ||
MI Hazards Viewer | ||
MI MOC User | ||
MI MOC Viewer | ||
MI SIS Engineer | ||
MI SIS User | ||
MI SIS Viewer | ||
MI Strategy Admin | MI AHI Administrator | The users have all the privileges applicable to the users assigned to the MI Strategy Power role. Additionally, the users have administrative privileges for the Reliability Centered Maintenance, Failure Modes and Effects Analysis, Asset Strategy Implementation, and Life Cycle Cost Analysis features. |
MI AHI User | ||
MI ASI Administrator | ||
MI ASI User | ||
MI ASI Viewer | ||
MI ASM Administrator | ||
MI ASM Analyst | ||
MI ASM Reviewer | ||
MI ASM Viewer | ||
MI Calibration User | ||
MI Calibration Viewer | ||
MI Inspection | ||
MI LCC Administrator | ||
MI LCC User | ||
MI LCC Viewer | ||
MI Lubrication Management Administrator | ||
MI Operator Rounds Administrator | ||
MI RBI Analyst | ||
MI RCM Administrator | ||
MI RCM User | ||
MI RCM Viewer | ||
MI SIS User | ||
MI Strategy Power | MI AHI Administrator | The users have all the privileges applicable to the users assigned to the MI Strategy User role, and the administrative privileges for the Asset Health Manager feature. |
MI AHI User | ||
MI ASI User | ||
MI ASI Viewer | ||
MI ASM Analyst | ||
MI ASM Reviewer | ||
MI ASM Viewer | ||
MI Calibration User | ||
MI Calibration Viewer | ||
MI Inspection | ||
MI LCC User | ||
MI LCC Viewer | ||
MI Lubrication Management Administrator | ||
MI Operator Rounds Administrator | ||
MI RBI Analyst | ||
MI RCM User | ||
MI RCM Viewer | ||
MI SIS User | ||
MI Strategy User | MI AHI User | The users have the view, create, update, and delete privileges for the Reliability Centered Maintenance, Failure Modes and Effect Analysis, Asset Strategy Implementation, Asset Strategy Management, and Life Cycle Cost Analysis features. Additionally, the users have the administrative privileges for Rounds feature, and view privileges for Asset Health Manager and Calibration Management features. |
MI ASI User | ||
MI ASI Viewer | ||
MI ASM Analyst | ||
MI ASM Viewer | ||
MI Calibration Viewer | ||
MI Inspection | ||
MI LCC User | ||
MI LCC Viewer | ||
MI Lubrication Management Administrator | ||
MI Operator Rounds Administrator | ||
MI RCM User | ||
MI RCM Viewer | ||
MI SIS User |
About Administrative Feature Access for the MI APMNow Admin Security Role
The following table describes the administrative features accessible to users associated with the MI APMNow Admin Security Role. To access additional administrative features available in APM Now, users must be associated with additional Security Roles.
Admin Module | Admin Feature | MI APMNow Admin Access? |
---|---|---|
Application Settings | Metrics and Scorecards | Yes |
Configuration Manager | Content Change Management | No |
Content Validation | No | |
Export | No | |
Family Management | Yes | |
Import | No | |
Manage Translations | No | |
Sites | Yes | |
System Codes and Tables | Yes | |
Units of Measure and Conversions | Yes | |
Operations Manager | Activate Licenses | No |
APM Connect Configuration | No | |
APM Connect EAM Jobs | Yes | |
APM System Monitoring | Yes | |
Asset Hierarchy Configuration | Yes | |
Connections | No | |
Data Sources | No | |
Email Settings | No | |
GIS Configuration | No | |
Help Configuration | No | |
Host Names | No | |
Monitoring | No | |
Query Timeouts | Yes | |
Reference Document Server Credentials | No | |
Risk Matrix | Yes | |
Schedule Logs | Yes | |
Search Configuration | No | |
SQL Server Reporting Services | No | |
Strategy Macros | Yes | |
Systems and Tags | No | |
Security Manager | Data Permissions | No |
Groups | No | |
LDAP | No | |
Password Policy | No | |
Roles | No | |
Users | No | |
User Defaults | No |
The following table describes the baseline privileges related to Configuration Manager features that are granted to members of the MI APMNow Admin Security Role. Family Management features not listed in the table below are not accessible.
Configuration Manager Feature | Privileges | Notes |
---|---|---|
Associated Pages | Add, Edit, or Delete | None |
Datasheet | Add, Edit, or Delete | None |
Family Reports | Add, Edit, or Delete | There is no edit function that you can perform on this feature, but you can mark a report as default. |
Field | Edit | None |
Field Behavior | Edit | None |
Family Policies | Add, Edit, or Delete | None |
State Configuration | Add, Edit, or Delete | None |
System Codes and Tables | Add, Edit, or Delete | None |
Units of Measure and Conversions | Add, Edit, or Delete | None |
Access the Security Roles Page
Procedure
Create a Security Role
Security Role Records
Security Role records contain information related to each unique Security Role in GE Digital APM. This topic provides an alphabetical list and description of the fields that exist for the Security Role family. The information in the table reflects the baseline state and behavior of these fields.
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Caption | Character | A title or explanation that identifies the Security Role. A property that specifies how the Security Role is labeled throughout the software interface. Note that most captions can be localized. | This field is required. You can enter text to define this value manually. |
Description | Character | A detailed description of the Security Role | This field is optional. You can enter text to define this value manually. |
ID | Character | The ID for the Security Role | This field is required. You can enter text to define this value manually. |