Updates a Dynamo by using a reference from the Master Dynamo and its instance.
Syntax
object.Update_A_Dynamo_By_Ref2 (pIMasterDynamo, pIDynamoInstance, nDataSourceMismatchOption, bstrChoiceDialogTitle, pnResultCode)
Properties
The Update_A_Dynamo_By_Ref2 method syntax has these parts:
Part |
Description |
object |
An object expression that evaluates to an object in the Applies To list. |
pIMasterDynamo |
String. The fully qualified name of the Master Dynamo. |
pIDynamoInstance |
String. The fully qualified name of the Dynamo instance. |
nDataSourceMismatchOption |
Integer. The Dynamo mismatch option as a bitmask: UPDATE_OPTION_ON_MISMATCH_UPDATE_DYNAMO (0x00000001) – When a mismatch is encountered, use the Update / Do not update options. This setting is unused when iFIX finds no mismatches. UPDATE_OPTION_ON_MISMATCH_APPLY_DATA_SOURCES (0x00000002) – When a mismatch is encountered, use the Apply Data Sources / Do not apply data sources options. This setting is unused when iFIX finds no mismatches. UPDATE_OPTION_ON_MISMATCH_PROMT_FOR_CHOICE (0x00000004) – When a mismatch is encountered, ask the user what to do. UPDATE_OPTION_RESIZE_INSTANCE (0x00000008) – Set to True to resize the Dynamo instance to match the Master Dynamo dimensions. Equivalent setting in iFIX 4.5 is always True. UPDATE_OPTION_SAVE_CAPTIONS (0x00000010) – Set to True to save the captions on text objects and button objects. UPDATE_OPTION_UPDATE_ON_CONVERSION (0x00000020) – Set to True to ignore the Dynamo_ID and Revision checking when updating. NOTE: You can add options like UPDATE_OPTION_ON_MISMATCH_UPDATE_DYNAMO + UPDATE_OPTION_ON_MISMATCH_APPLY_DATA_SOURCES + UPDATE_OPTION_RESIZE_INSTANCE + UPDATE_OPTION_SAVE_CAPTIONS, like this: 0x00000001 + 0x00000002 + 0x00000008 + 0x00000010. Option values express bit by hex, so a decimal expression will be 1 + 2 + 8 + 16. |
bstrChoiceDialogTitle |
String. If Prompt for choice (0x00000004) is entered for the nDataSourceMismatchOption and a mismatch occurs, the bstrChoiceDialogTitle is the caption in the title bar of the Prompt for choice dialog box. |
pnResultCode |
The result code as a bitmask: UPDATER_RESULT_SUCCESS_BIT (0x00000001) – Returns 1 on success, or 0 on failure. UPDATER_RESULT_ALL_DATA_SOURCES_IGNORED_BIT (0x00000002) – Encoded status bit. UPDATER_RESULT_SOME_DATA_SOURCES_IGNORED_BIT (0x00000004) – Encoded status bit. UPDATER_RESULT_NOT_ENOUGH_DATA_SOURCES_BIT (0x00000008) – Encoded status bit. UPDATER_RESULT_DYNAMO_NOT_UPDATED_BIT (0x00000010) – Encoded status bit. UPDATER_RESULT_USER_CANCELLED_BIT (0x00000020) – Spare entry, use as needed. UPDATER_RESULT_INVALID_ARG_DYNAMO_INSTANCE_BIT (0x00000040) – Spare entry, use as needed. UPDATER_RESULT_INVALID_ARG_MASTER_DYNAMO_BIT (0x00000080) – Spare entry, use as needed. UPDATER_RESULT_INVALID_ARG_MISTMATCH_OPTION_BIT (0x00000100) – Spare entry, use as needed. UPDATER_RESULT_INVALID_POINTER_BIT (0x00000200) – Spare entry, use as needed. UPDATER_RESULT_INSTANCE_DOESNT_MATCH_MASTER_BIT (0x00000400)– Spare entry, use as needed. UPDATER_RESULT_INVALID_ARG_OWNER_BIT (0x00000800) – Spare entry, use as needed. UPDATER_RESULT_TEXT_CAPTIONS_UPDATED_BIT (0x00001000) – Returns 1 if any text captions were updated, or 0 if none were updated. UPDATER_RESULT_TEXT_CAPTIONS_ALL_UPDATED_BIT (0x00002000) – Returns 1 if all captions were updated, or 0 if some (or none) were updated. This field must be 0 if the UPDATER_RESULT_TEXT_CAPTIONS_UPDATED_BIT is also 0. |