Purpose
The SQL Data (SQD) block identifies the data to read or write when a SQL Trigger block executes. The SQL Data block transfers data between the iFIX process database and your relational database.
Features
The SQL Data block:
- Is a secondary block.
- Only follows an SQL Trigger block.
- Identifies up to 20 block and field name pairs.
- Chains to other SQL Data blocks.
- Determines the direction of data transfer.
See Also
Keywords Available for use in the SQL Data Block
Reading and Writing of SQL Data