Historian Non-Web Administrator
The Historian Windows-based Administrator allows you to access Administrator functions by installing the Historian Administrator. Most screens illustrated in this manual are taken from the Historian Non-Web Administrator.
Use the feature list below to assist you in determining which tool is right for your Historian environment.
The non-web-based version has the following features:
- Communicates with the Historian Server through the Historian API.
- Offers robust browsing and data collection of large numbers of tags.
- Provides control and configuration of default, tag, and collector parameters.
- Ability to install and run the Administrator client on the local server or from any computer that has a TCP/IP connection to the Historian Server.
- Support for regional settings for time and date.
- Compatible with Windows XP Professional SP3, Windows Vista, Windows 7, Windows Server 2003 Server, and Windows Server 2008 operating systems.