Troubleshooting OPC Data Collectors
Troubleshooting the OPC UA Data Access (DA) Collector
The OPC UA Data Access (DA) Collector gathers and collects data from any OPC UA 1.0-compliant OPC UA Server. The OPC UA DA Collector automatically determines the capability of the OPC UA Server to which it is connected, and supports the appropriate features based on this information.
Note: The OPC UA DA Collector does not connect to a UA server that requires the Username/Password authentication. This includes the CIMPLICITY UA Server.
Troubleshooting the OPC HDA Collector
The OPC HDA Data Collector collects data from any OPC HDA 1.2 -compliant OPC HDA Server. The OPC HDA Collector automatically determines the capability of the OPC HDA Server to which it is connected, and supports the appropriate features based on this information.
Note: GE assumes no responsibility for the ability for the OPC HDA Data Collector to connect to specific HDA servers.