Supported Acquisition Interfaces
This section provides a list of specific Data Collectors and the associated Data
Acquisition Interfaces (protocols or ways in which data is input).
Data Collector | Data Acquisition Interface |
---|---|
iFIX Data Collector | EDA data acquisition interface |
Machine Edition View Data Collector | Point Management API Interface |
OPC Data Collector | OPC data acquisition interface |
OPC Classic Alarms and Events collector | The OPC Alarms and Events server |
CygNet collector | SQL Server ODBC Driver Interface |
File Data Collector | CSV or XML file import |
Simulation Data Collector | Random pattern of data |
Calculation collector | Calculations performed on data already in the server |
Server-to-Server Collector | Data and messages collected from one Historian Server (source) to another Historian Server (destination) |
OPC UA Data Access (DA) collector | OPC Data Acquisition interface for Microsoft Windows |
Wonderware Data Collector | SQL Server ODBC Driver Interface |
ODBC collector | SQL Server ODBC Driver Interface |