GE Data Collector for Wonderware Features
The following table outlines the features of the GE Data Collector for Wonderware.
Feature | Capability |
---|---|
Browse Source for Tags | Yes*(on a Wonderware server that supports browsing) |
Browse Source for Tag Attributes | Yes |
Polled Collection | No |
Minimum Poll Interval | 100 ms (milliseconds) |
Unsolicited Collection | Yes |
Time stamp Resolution | 1 ms |
Floating Point Data | Yes |
Integer Data | Yes |
String Data | Yes |
Python Expression Tags | No |
Time Assigned |
Note: You must set this field to Source as the GE Data Collector for Wonderware only supports unsolicited tags.
|