Supercharge your Proficy solution! Download a free trial of Proficy Operations Hub, CSense analytics, and more. Explore our Proficy 2025 releases to find out more.
int DecEml_api_init (COR_STATUS*,int)
Initializes data and RCOExtDec API.
Calls DecEml_init_data for application data initialization and RCOExtDec_api_init API function for API initialization.
int DecEml_api_main_init (DADDR*,COR_STATUS*)
Initiates communication with RCO. When RCO sends an INIT_SEG to main port, this function calls RCOExtDec_api_init_comm API to send an INIT_SEG to RCO through async port; thereby enabling RCO to recognize async port and to send all subsequent decisions to async port.
int DecEml_api_process
(COR_STATUS*)
When the event flag indicates a message's arrival at async port, this function is called; which in turn, calls DecEml_handle_decision_requests function.
int DecEml_handle_decision_requests
(COR_STATUS*)
Forces ExtDec_api_get_msg to retrieve messages from async port. If it is a decision request, it calls DecEml_get_next_decision to obtain the number of decisions from the decision table, and sends these decisions to the requestor through ExtDec_api_send_decision API call.
int DecEml_api_cleanup (COR_STATUS*)
Calls DecEml_cleanup and ExtDec_api_term API call.