1. Object Movement
About this task
- Movement overview.
- Movement configuration.
Movement Overview
You can use movement on a CimEdit screen to:
- Reflect the change in a value
- Set a value
Movement is an effective way to alert an operator that the value of a point or expression changed.
It is easy to make an object move, on the screen and it can be very effective. Because CimEdit provides you with the tools to precisely define your begin and end positions, you have complete control over how the object will move.
Movement involves the static distance between beginning and ending positions. Therefore, if you use exact location numbers you can still place the object anywhere on the screen and the movement will be the same.
Procedure
- Select the object you want to move.
- Open the object's Properties dialog box.
-
Configure either or both of the following.
H Horizontal movement. V Vertical movement. Movement Configuration
Select Movement in the Properties dialog box.
Runtime horizontal and vertical movement specifications are as follows.
A Expression B Expr min/max C Move offset D Slider action E Confirmed F Advanced: Execution Condition A Expression A point ID or expression that will determine the object location between the START and END positions.
Opens the Expression Editor. Opens a Popup menu. B Expr. min/max Min Max C Move offset The Move offset defines the distance between the object's START position and END position on the CimEdit screen.
The direction can be:
Horizontal Left to right or right to left. Vertical Bottom to top or top to bottom During runtime, CimView calculates the object's location based on the:
- Expression minimum and maximum values,
- Object's START position and the offset specification.
Do one of the following to calculate the offset.- Manual calculation
- Automatic calculation
Manual Calculation
When you calculate the offset manually, the object's start/end position is calculated from the following sides.- Horizontal - Calculate from the object's left side.
- Vertical - Calculate from the object's top.
Status bar
- Place the object's top/left side in the START position.
- Place the cursor in the object's top/left corner.
- Note the Y-axis/X-axis positions in the CimEdit status bar.
-
Do the same for the object's END positions.
Properties Dialog Box
- Place the object's top/left side in the START position.
- Open the Properties dialog box for the object.
- Select Geometry.
-
Note the values in the Position
Top and/or Left fields.
Position Field H Horizontal Left V Vertical Top - Close the Properties dialog box.
- Do the same for the object's END position.
-
Subtract the START from the END values.
The value is the distance the object will travel on the CimView screen.
Example: Horizontal
END 245 START 50 Offset value 195 Automatic Calculation
When you calculate the offset automatically, the object's start/end position is calculated from the following sides.- Horizontal - Calculate from the object's horizontal center.
- Vertical - Calculate from the object's vertical center.
- Place the object's center in the START position.
- Open the object's Properties dialog box.
- Select Movement.
-
Click the Offset button to the right of the Move offset field.
The Properties dialog box closes.
Click the END position on the CimEdit screen that will be the center of the object.
The Properties dialog box re-opens with the START to END value entered in the Move offset field.
D Slider action Check to enable runtime users to set an analog point by moving the object horizontally on the CimView screen.
Important: The slider action is enabled for analog or real points only.
During runtime when a slider object is released, its position between the beginning and end of the horizontal or vertical distance that you specify represents the value that will be written to the point or points.
You can use the slider action alone or combine it with other procedures.
When you do, the order of execution is:
- The Mouse down procedure, if defined, runs.
- The Slider action runs.
-
The
Mouse up
procedure, if defined, runs.
E Confirmed Check to have CimView display a message asking a user for confirmation to move the object.
Example
F Advanced: Execution Conditon Click the Advanced button to open an Execution Condition dialog box.
The execution condition directs CimView to disable the slider action if an entered expression is False.
Specifications are as follows.
Option Description Expression One or more point ID's and mathematical operators that can be evaluated. The expression must evaluate to TRUE during runtime in order for a user to access the Setpoint action. Display message when disabled (Available if an expression is entered in the Expression field) Displays the entry in the message during runtime when a user attempts to perform the Setpoint action and the Execution Condition Expression evaluates to FALSE. Message String that displays in a Message box during runtime when a user attempts to perform the Setpoint action and the Execution Condition Expression evaluates to FALSE. Note: Click the Text Box button to the right of the Message field to open a Text Box for entering a longer message.Translate message The message text string can be translated or revised for selected languages in the CIMPLICITY Language Mapper file. The translation or revised text display in CimView when the assigned language is selected Execution Condition evaluated for a Slider action
When an Execution Condition is evaluated as: True False and No message is defined False and A message is defined If the user selects: Yes No Examples of how an Execution Condition is Used
If a custom application provides security information as a CIMPLICITY point, this feature can be used to provide security control for procedure execution.
If an application runs in modes, such as Manual and Automatic, this feature can be used to disable certain procedures while in Automatic mode.
Note: The object will not begin to move until the minimum value has been exceeded.